Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM307WICRSUM | N/A Single | N/A | N/A 3.15 in | N/A 0.827 in | N/A 0.827 in | N/A 25 º | N/A 5600 lbf24700 N | N/A 10000 lbf44500 N | N/A STEEL |
N/A
|
| 3MMC307WICRSUM | N/A Single | N/A | N/A 3.15 in | N/A 0.827 in | N/A 0.827 in | N/A 25 º | N/A 4940 lbf22000 N | N/A 10000 lbf44500 N | N/A Ceramic |
N/A
|
| 2MM307WICRDUM | N/A Duplex | N/A | N/A 3.15 in | N/A 0.827 in | N/A 1.654 in | N/A 15 º | N/A 5770 lbf25600 N | N/A 10400 lbf46200 N | N/A STEEL |
N/A
|
| 2MMC307WICRDUM | N/A Duplex | N/A | N/A 3.15 in | N/A 0.827 in | N/A 1.654 in | N/A 15 º | N/A 5130 lbf22800 N | N/A 10400 lbf46200 N | N/A Ceramic |
N/A
|
| 3MM307WICRDUM | N/A Duplex | N/A | N/A 3.15 in | N/A 0.827 in | N/A 1.654 in | N/A 25 º | N/A 5600 lbf24700 N | N/A 10000 lbf44500 N | N/A STEEL |
N/A
|
| 3MMC307WICRDUM | N/A Duplex | N/A | N/A 3.15 in | N/A 0.827 in | N/A 1.654 in | N/A 25 º | N/A 4940 lbf22000 N | N/A 10000 lbf44500 N | N/A Ceramic |
N/A
|
| 2MM307WICRTUM | N/A Triplex | N/A | N/A 3.15 in | N/A 0.827 in | N/A 2.480 in | N/A 15 º | N/A 5770 lbf25600 N | N/A 10400 lbf46200 N | N/A STEEL |
N/A
|
| 2MMC307WICRTUM | N/A Triplex | N/A | N/A 3.15 in | N/A 0.827 in | N/A 2.480 in | N/A 15 º | N/A 5130 lbf22800 N | N/A 10400 lbf46200 N | N/A Ceramic |
N/A
|
| 3MM307WICRTUM | N/A Triplex | N/A | N/A 3.15 in | N/A 0.827 in | N/A 2.480 in | N/A 25 º | N/A 5600 lbf24700 N | N/A 10000 lbf44500 N | N/A STEEL |
N/A
|
| 3MMC307WICRTUM | N/A Triplex | N/A | N/A 3.15 in | N/A 0.827 in | N/A 2.480 in | N/A 25 º | N/A 4940 lbf22000 N | N/A 10000 lbf44500 N | N/A Ceramic |
N/A
|
| 2MM307WICRQUM | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.827 in | N/A 3.307 in | N/A 15 º | N/A 5770 lbf25600 N | N/A 10400 lbf46200 N | N/A STEEL |
N/A
|
| 2MMC307WICRQUM | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.827 in | N/A 3.307 in | N/A 15 º | N/A 5130 lbf22800 N | N/A 10400 lbf46200 N | N/A Ceramic |
N/A
|
| 3MM307WICRQUM | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.827 in | N/A 3.307 in | N/A 25 º | N/A 5600 lbf24700 N | N/A 10000 lbf44500 N | N/A STEEL |
N/A
|
| 3MMC307WICRQUM | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.827 in | N/A 3.307 in | N/A 25 º | N/A 4940 lbf22000 N | N/A 10000 lbf44500 N | N/A Ceramic |
N/A
|
| 2MM307WICRSUL | N/A Single | N/A | N/A 3.15 in | N/A 0.827 in | N/A 0.827 in | N/A 15 º | N/A 5770 lbf25600 N | N/A 10400 lbf46200 N | N/A STEEL |
N/A
|
| 2MMC307WICRSUL | N/A Single | N/A | N/A 3.15 in | N/A 0.827 in | N/A 0.827 in | N/A 15 º | N/A 5130 lbf22800 N | N/A 10400 lbf46200 N | N/A Ceramic |
N/A
|
| 3MM307WICRSUL | N/A Single | N/A | N/A 3.15 in | N/A 0.827 in | N/A 0.827 in | N/A 25 º | N/A 5600 lbf24700 N | N/A 10000 lbf44500 N | N/A STEEL |
N/A
|
| 3MMC307WICRSUL | N/A Single | N/A | N/A 3.15 in | N/A 0.827 in | N/A 0.827 in | N/A 25 º | N/A 4940 lbf22000 N | N/A 10000 lbf44500 N | N/A Ceramic |
N/A
|
| 2MM307WICRDUL | N/A Duplex | N/A | N/A 3.15 in | N/A 0.827 in | N/A 1.654 in | N/A 15 º | N/A 5770 lbf25600 N | N/A 10400 lbf46200 N | N/A STEEL |
N/A
|
| 2MMC307WICRDUL | N/A Duplex | N/A | N/A 3.15 in | N/A 0.827 in | N/A 1.654 in | N/A 15 º | N/A 5130 lbf22800 N | N/A 10400 lbf46200 N | N/A Ceramic |
N/A
|
| 3MM307WICRDUL | N/A Duplex | N/A | N/A 3.15 in | N/A 0.827 in | N/A 1.654 in | N/A 25 º | N/A 5600 lbf24700 N | N/A 10000 lbf44500 N | N/A STEEL |
N/A
|
| 3MMC307WICRDUL | N/A Duplex | N/A | N/A 3.15 in | N/A 0.827 in | N/A 1.654 in | N/A 25 º | N/A 4940 lbf22000 N | N/A 10000 lbf44500 N | N/A Ceramic |
N/A
|
| 2MM307WICRTUL | N/A Triplex | N/A | N/A 3.15 in | N/A 0.827 in | N/A 2.480 in | N/A 15 º | N/A 5770 lbf25600 N | N/A 10400 lbf46200 N | N/A STEEL |
N/A
|
| 2MMC307WICRTUL | N/A Triplex | N/A | N/A 3.15 in | N/A 0.827 in | N/A 2.480 in | N/A 15 º | N/A 5130 lbf22800 N | N/A 10400 lbf46200 N | N/A Ceramic |
N/A
|
| 3MM307WICRTUL | N/A Triplex | N/A | N/A 3.15 in | N/A 0.827 in | N/A 2.480 in | N/A 25 º | N/A 5600 lbf24700 N | N/A 10000 lbf44500 N | N/A STEEL |
N/A
|