COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 161 162 163 164 165 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMV9308HXVVSUHFS934 N/A Single N/A N/A 2.4409 in N/A 0.4724 in N/A 1.8896 in N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table)
2MMV9308HXVVSULFS637 N/A Single N/A N/A 2.4409 in N/A 0.4724 in N/A 0.4724 in N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table)
2MMV9308HXVVSULFS934 N/A Single N/A N/A 2.4409 in N/A 0.4724 in N/A 0.4724 in N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table)
2MMV9308HXVVSUMFS934 N/A Single N/A N/A 2.4409 in N/A 0.4724 in N/A 0.4724 in N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table)
2MMV9308HXVVTUHFS934 N/A Triplex N/A N/A 2.4409 in N/A 0.4724 in N/A 0.4724 in N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table)
2MMV9308HXVVTULFS934 N/A Triplex N/A N/A 2.4409 in N/A 0.4724 in N/A 1.4172 in N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table)
2MMV9308HXVVTUMFS934 N/A Triplex N/A N/A 2.4409 in N/A 0.4724 in N/A 1.4172 in N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table)
2MMVC9308HXVVDUHFS934 N/A Duplex N/A N/A 2.4409 in N/A 0.4724 in N/A 1.1811 in N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9308HXVVDUMFS934 N/A Duplex N/A N/A 2.4409 in N/A 0.4724 in N/A 0.9448 in N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9308HXVVQUHFS934 N/A Quadruplex N/A N/A 2.4409 in N/A 0.4724 in N/A 0.9448 in N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9308HXVVQULFS934 N/A Quadruplex N/A N/A 2.4409 in N/A 0.4724 in N/A 1.8896 in N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9308HXVVQUMFS934 N/A Quadruplex N/A N/A 2.4409 in N/A 0.4724 in N/A 1.8896 in N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9308HXVVSUHFS934 N/A Single N/A N/A 2.4409 in N/A 0.4724 in N/A 1.8896 in N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9308HXVVSULFS637 N/A Single N/A N/A 2.4409 in N/A 0.4724 in N/A 0.4724 in N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9308HXVVSULFS934 N/A Single N/A N/A 2.4409 in N/A 0.4724 in N/A 0.4724 in N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9308HXVVSUMFS934 N/A Single N/A N/A 2.4409 in N/A 0.4724 in N/A 0.4724 in N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9308HXVVTUHFS934 N/A Triplex N/A N/A 2.4409 in N/A 0.4724 in N/A 0.4724 in N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9308HXVVTULFS934 N/A Triplex N/A N/A 2.4409 in N/A 0.4724 in N/A 1.4172 in N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9308HXVVTUMFS934 N/A Triplex N/A N/A 2.4409 in N/A 0.4724 in N/A 1.4172 in N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
3MMV9308HXVVDUHFS934 N/A Duplex N/A N/A 2.4409 in N/A 0.4724 in N/A 1.1811 in N/A 25 º N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A STEEL N/A CAD Icon (for items table)
3MMV9308HXVVDULFS934 N/A Duplex N/A N/A 2.4409 in N/A 0.4724 in N/A 0.9448 in N/A 25 º N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A STEEL N/A CAD Icon (for items table)
3MMV9308HXVVDUMFS934 N/A Duplex N/A N/A 2.4409 in N/A 0.4724 in N/A 0.9448 in N/A 25 º N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A STEEL N/A CAD Icon (for items table)
3MMV9308HXVVQUHFS934 N/A Quadruplex N/A N/A 2.4409 in N/A 0.4724 in N/A 0.9448 in N/A 25 º N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A STEEL N/A CAD Icon (for items table)
3MMV9308HXVVQULFS934 N/A Quadruplex N/A N/A 2.4409 in N/A 0.4724 in N/A 1.8896 in N/A 25 º N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A STEEL N/A CAD Icon (for items table)
3MMV9308HXVVQUMFS934 N/A Quadruplex N/A N/A 2.4409 in N/A 0.4724 in N/A 1.8896 in N/A 25 º N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 161 162 163 164 165 »