Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9308HXVVSUHFS934 | N/A Single | N/A | N/A 2.4409 in | N/A 0.4724 in | N/A 1.8896 in | N/A 25 º | N/A 2220 lbf9890 N | N/A 3400 lbf15100 N | N/A STEEL |
N/A
|
| 3MMV9308HXVVSULFS637 | N/A Single | N/A | N/A 2.4409 in | N/A 0.4724 in | N/A 0.4724 in | N/A 25 º | N/A 2220 lbf9890 N | N/A 3400 lbf15100 N | N/A STEEL |
N/A
|
| 3MMV9308HXVVSULFS934 | N/A Single | N/A | N/A 2.4409 in | N/A 0.4724 in | N/A 0.4724 in | N/A 25 º | N/A 2220 lbf9890 N | N/A 3400 lbf15100 N | N/A STEEL |
N/A
|
| 3MMV9308HXVVSUMFS934 | N/A Single | N/A | N/A 2.4409 in | N/A 0.4724 in | N/A 0.4724 in | N/A 25 º | N/A 2220 lbf9890 N | N/A 3400 lbf15100 N | N/A STEEL |
N/A
|
| 3MMV9308HXVVTUHFS934 | N/A Triplex | N/A | N/A 2.4409 in | N/A 0.4724 in | N/A 0.4724 in | N/A 25 º | N/A 2220 lbf9890 N | N/A 3400 lbf15100 N | N/A STEEL |
N/A
|
| 3MMV9308HXVVTULFS934 | N/A Triplex | N/A | N/A 2.4409 in | N/A 0.4724 in | N/A 1.4172 in | N/A 25 º | N/A 2220 lbf9890 N | N/A 3400 lbf15100 N | N/A STEEL |
N/A
|
| 3MMV9308HXVVTUMFS934 | N/A Triplex | N/A | N/A 2.4409 in | N/A 0.4724 in | N/A 1.4172 in | N/A 25 º | N/A 2220 lbf9890 N | N/A 3400 lbf15100 N | N/A STEEL |
N/A
|
| 3MMVC9308HXVVDUHFS934 | N/A Duplex | N/A | N/A 2.4409 in | N/A 0.4724 in | N/A 1.1811 in | N/A 25 º | N/A 2220 lbf9890 N | N/A 3400 lbf15100 N | N/A Ceramic |
N/A
|
| 3MMVC9308HXVVDULFS934 | N/A Duplex | N/A | N/A 2.4409 in | N/A 0.4724 in | N/A 0.9448 in | N/A 25 º | N/A 2220 lbf9890 N | N/A 3400 lbf15100 N | N/A Ceramic |
N/A
|
| 3MMVC9308HXVVDUMFS934 | N/A Duplex | N/A | N/A 2.4409 in | N/A 0.4724 in | N/A 0.9448 in | N/A 25 º | N/A 2220 lbf9890 N | N/A 3400 lbf15100 N | N/A Ceramic |
N/A
|
| 3MMVC9308HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 2.4409 in | N/A 0.4724 in | N/A 0.9448 in | N/A 25 º | N/A 2220 lbf9890 N | N/A 3400 lbf15100 N | N/A Ceramic |
N/A
|
| 3MMVC9308HXVVQULFS934 | N/A Quadruplex | N/A | N/A 2.4409 in | N/A 0.4724 in | N/A 1.8896 in | N/A 25 º | N/A 2220 lbf9890 N | N/A 3400 lbf15100 N | N/A Ceramic |
N/A
|
| 3MMVC9308HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 2.4409 in | N/A 0.4724 in | N/A 1.8896 in | N/A 25 º | N/A 2220 lbf9890 N | N/A 3400 lbf15100 N | N/A Ceramic |
N/A
|
| 3MMVC9308HXVVSUHFS934 | N/A Single | N/A | N/A 2.4409 in | N/A 0.4724 in | N/A 1.8896 in | N/A 25 º | N/A 2220 lbf9890 N | N/A 3400 lbf15100 N | N/A Ceramic |
N/A
|
| 3MMVC9308HXVVSULFS637 | N/A Single | N/A | N/A 2.4409 in | N/A 0.4724 in | N/A 0.4724 in | N/A 25 º | N/A 2220 lbf9890 N | N/A 3400 lbf15100 N | N/A Ceramic |
N/A
|
| 3MMVC9308HXVVSULFS934 | N/A Single | N/A | N/A 2.4409 in | N/A 0.4724 in | N/A 0.4724 in | N/A 25 º | N/A 2220 lbf9890 N | N/A 3400 lbf15100 N | N/A Ceramic |
N/A
|
| 3MMVC9308HXVVSUMFS934 | N/A Single | N/A | N/A 2.4409 in | N/A 0.4724 in | N/A 0.4724 in | N/A 25 º | N/A 2220 lbf9890 N | N/A 3400 lbf15100 N | N/A Ceramic |
N/A
|
| 3MMVC9308HXVVTUHFS934 | N/A Triplex | N/A | N/A 2.4409 in | N/A 0.4724 in | N/A 0.4724 in | N/A 25 º | N/A 2220 lbf9890 N | N/A 3400 lbf15100 N | N/A Ceramic |
N/A
|
| 3MMVC9308HXVVTULFS934 | N/A Triplex | N/A | N/A 2.4409 in | N/A 0.4724 in | N/A 1.4172 in | N/A 25 º | N/A 2220 lbf9890 N | N/A 3400 lbf15100 N | N/A Ceramic |
N/A
|
| 3MMVC9308HXVVTUMFS934 | N/A Triplex | N/A | N/A 2.4409 in | N/A 0.4724 in | N/A 1.4172 in | N/A 25 º | N/A 2220 lbf9890 N | N/A 3400 lbf15100 N | N/A Ceramic |
N/A
|
| 2MM9308WICRSUH | N/A Single | N/A | N/A 2.441 in | N/A 0.472 in | N/A 0.472 in | N/A 15 º | N/A 2640 lbf11700 N | N/A 3600 lbf16000 N | N/A STEEL |
N/A
|
| 2MMC9308WICRSUH | N/A Single | N/A | N/A 2.441 in | N/A 0.472 in | N/A 0.472 in | N/A 15 º | N/A 2350 lbf10400 N | N/A 3600 lbf16000 N | N/A Ceramic |
N/A
|
| 3MM9308WICRSUH | N/A Single | N/A | N/A 2.441 in | N/A 0.472 in | N/A 0.472 in | N/A 25 º | N/A 2500 lbf11100 N | N/A 3400 lbf15100 N | N/A STEEL |
N/A
|
| 3MMC9308WICRSUH | N/A Single | N/A | N/A 2.441 in | N/A 0.472 in | N/A 0.472 in | N/A 25 º | N/A 2220 lbf9890 N | N/A 3400 lbf15100 N | N/A Ceramic |
N/A
|
| 2MV9308WICRSUH | N/A Single | N/A | N/A 2.441 in | N/A 0.472 in | N/A 0.472 in | N/A 15 º | N/A 2640 lbf11700 N | N/A 3600 lbf16000 N | N/A STEEL |
N/A
|