Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MVC9308WICRSUH | N/A Single | N/A | N/A 2.441 in | N/A 0.472 in | N/A 0.472 in | N/A 15 º | N/A 2350 lbf10400 N | N/A 3600 lbf16000 N | N/A Ceramic |
N/A
|
| 3MV9308WICRSUH | N/A Single | N/A | N/A 2.441 in | N/A 0.472 in | N/A 0.472 in | N/A 25 º | N/A 2500 lbf11100 N | N/A 3400 lbf15100 N | N/A STEEL |
N/A
|
| 3MVC9308WICRSUH | N/A Single | N/A | N/A 2.441 in | N/A 0.472 in | N/A 0.472 in | N/A 25 º | N/A 2220 lbf9890 N | N/A 3400 lbf15100 N | N/A Ceramic |
N/A
|
| 2MM9308WICRDUH | N/A Duplex | N/A | N/A 2.441 in | N/A 0.472 in | N/A 0.945 in | N/A 15 º | N/A 2640 lbf11700 N | N/A 3600 lbf16000 N | N/A STEEL |
N/A
|
| 2MMC9308WICRDUH | N/A Duplex | N/A | N/A 2.441 in | N/A 0.472 in | N/A 0.945 in | N/A 15 º | N/A 2350 lbf10400 N | N/A 3600 lbf16000 N | N/A Ceramic |
N/A
|
| 3MM9308WICRDUH | N/A Duplex | N/A | N/A 2.441 in | N/A 0.472 in | N/A 0.945 in | N/A 25 º | N/A 2500 lbf11100 N | N/A 3400 lbf15100 N | N/A STEEL |
N/A
|
| 3MMC9308WICRDUH | N/A Duplex | N/A | N/A 2.441 in | N/A 0.472 in | N/A 0.945 in | N/A 25 º | N/A 2220 lbf9890 N | N/A 3400 lbf15100 N | N/A Ceramic |
N/A
|
| 2MV9308WICRDUH | N/A Duplex | N/A | N/A 2.441 in | N/A 0.472 in | N/A 0.945 in | N/A 15 º | N/A 2640 lbf11700 N | N/A 3600 lbf16000 N | N/A STEEL |
N/A
|
| 2MVC9308WICRDUH | N/A Duplex | N/A | N/A 2.441 in | N/A 0.472 in | N/A 0.945 in | N/A 15 º | N/A 2350 lbf10400 N | N/A 3600 lbf16000 N | N/A Ceramic |
N/A
|
| 3MV9308WICRDUH | N/A Duplex | N/A | N/A 2.441 in | N/A 0.472 in | N/A 0.945 in | N/A 25 º | N/A 2500 lbf11100 N | N/A 3400 lbf15100 N | N/A STEEL |
N/A
|
| 3MVC9308WICRDUH | N/A Duplex | N/A | N/A 2.441 in | N/A 0.472 in | N/A 0.945 in | N/A 25 º | N/A 2220 lbf9890 N | N/A 3400 lbf15100 N | N/A Ceramic |
N/A
|
| 2MM9308WICRTUH | N/A Triplex | N/A | N/A 2.441 in | N/A 0.472 in | N/A 1.417 in | N/A 15 º | N/A 2640 lbf11700 N | N/A 3600 lbf16000 N | N/A STEEL |
N/A
|
| 2MMC9308WICRTUH | N/A Triplex | N/A | N/A 2.441 in | N/A 0.472 in | N/A 1.417 in | N/A 15 º | N/A 2350 lbf10400 N | N/A 3600 lbf16000 N | N/A Ceramic |
N/A
|
| 3MM9308WICRTUH | N/A Triplex | N/A | N/A 2.441 in | N/A 0.472 in | N/A 1.417 in | N/A 25 º | N/A 2500 lbf11100 N | N/A 3400 lbf15100 N | N/A STEEL |
N/A
|
| 3MMC9308WICRTUH | N/A Triplex | N/A | N/A 2.441 in | N/A 0.472 in | N/A 1.417 in | N/A 25 º | N/A 2220 lbf9890 N | N/A 3400 lbf15100 N | N/A Ceramic |
N/A
|
| 2MV9308WICRTUH | N/A Triplex | N/A | N/A 2.441 in | N/A 0.472 in | N/A 1.417 in | N/A 15 º | N/A 2640 lbf11700 N | N/A 3600 lbf16000 N | N/A STEEL |
N/A
|
| 2MVC9308WICRTUH | N/A Triplex | N/A | N/A 2.441 in | N/A 0.472 in | N/A 1.417 in | N/A 15 º | N/A 2350 lbf10400 N | N/A 3600 lbf16000 N | N/A Ceramic |
N/A
|
| 3MV9308WICRTUH | N/A Triplex | N/A | N/A 2.441 in | N/A 0.472 in | N/A 1.417 in | N/A 25 º | N/A 2500 lbf11100 N | N/A 3400 lbf15100 N | N/A STEEL |
N/A
|
| 3MVC9308WICRTUH | N/A Triplex | N/A | N/A 2.441 in | N/A 0.472 in | N/A 1.417 in | N/A 25 º | N/A 2220 lbf9890 N | N/A 3400 lbf15100 N | N/A Ceramic |
N/A
|
| 2MM9308WICRQUH | N/A Quadruplex | N/A | N/A 2.441 in | N/A 0.472 in | N/A 1.890 in | N/A 15 º | N/A 2640 lbf11700 N | N/A 3600 lbf16000 N | N/A STEEL |
N/A
|
| 2MMC9308WICRQUH | N/A Quadruplex | N/A | N/A 2.441 in | N/A 0.472 in | N/A 1.890 in | N/A 15 º | N/A 2350 lbf10400 N | N/A 3600 lbf16000 N | N/A Ceramic |
N/A
|
| 3MM9308WICRQUH | N/A Quadruplex | N/A | N/A 2.441 in | N/A 0.472 in | N/A 1.890 in | N/A 25 º | N/A 2500 lbf11100 N | N/A 3400 lbf15100 N | N/A STEEL |
N/A
|
| 3MMC9308WICRQUH | N/A Quadruplex | N/A | N/A 2.441 in | N/A 0.472 in | N/A 1.890 in | N/A 25 º | N/A 2220 lbf9890 N | N/A 3400 lbf15100 N | N/A Ceramic |
N/A
|
| 2MV9308WICRQUH | N/A Quadruplex | N/A | N/A 2.441 in | N/A 0.472 in | N/A 1.890 in | N/A 15 º | N/A 2640 lbf11700 N | N/A 3600 lbf16000 N | N/A STEEL |
N/A
|
| 2MVC9308WICRQUH | N/A Quadruplex | N/A | N/A 2.441 in | N/A 0.472 in | N/A 1.890 in | N/A 15 º | N/A 2350 lbf10400 N | N/A 3600 lbf16000 N | N/A Ceramic |
N/A
|