COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 166 167 168 169 170 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MVC9308WICRTUM N/A Triplex N/A N/A 2.441 in N/A 0.472 in N/A 1.417 in N/A 25 º N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A Ceramic N/A CAD Icon (for items table)
2MM9308WICRQUM N/A Quadruplex N/A N/A 2.441 in N/A 0.472 in N/A 1.890 in N/A 15 º N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table)
2MMC9308WICRQUM N/A Quadruplex N/A N/A 2.441 in N/A 0.472 in N/A 1.890 in N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
3MM9308WICRQUM N/A Quadruplex N/A N/A 2.441 in N/A 0.472 in N/A 1.890 in N/A 25 º N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A STEEL N/A CAD Icon (for items table)
3MMC9308WICRQUM N/A Quadruplex N/A N/A 2.441 in N/A 0.472 in N/A 1.890 in N/A 25 º N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A Ceramic N/A CAD Icon (for items table)
2MV9308WICRQUM N/A Quadruplex N/A N/A 2.441 in N/A 0.472 in N/A 1.890 in N/A 15 º N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table)
2MVC9308WICRQUM N/A Quadruplex N/A N/A 2.441 in N/A 0.472 in N/A 1.890 in N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
3MV9308WICRQUM N/A Quadruplex N/A N/A 2.441 in N/A 0.472 in N/A 1.890 in N/A 25 º N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A STEEL N/A CAD Icon (for items table)
3MVC9308WICRQUM N/A Quadruplex N/A N/A 2.441 in N/A 0.472 in N/A 1.890 in N/A 25 º N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A Ceramic N/A CAD Icon (for items table)
2MM9308WICRSUL N/A Single N/A N/A 2.441 in N/A 0.472 in N/A 0.472 in N/A 15 º N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table)
2MMC9308WICRSUL N/A Single N/A N/A 2.441 in N/A 0.472 in N/A 0.472 in N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
3MM9308WICRSUL N/A Single N/A N/A 2.441 in N/A 0.472 in N/A 0.472 in N/A 25 º N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A STEEL N/A CAD Icon (for items table)
3MMC9308WICRSUL N/A Single N/A N/A 2.441 in N/A 0.472 in N/A 0.472 in N/A 25 º N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A Ceramic N/A CAD Icon (for items table)
2MV9308WICRSUL N/A Single N/A N/A 2.441 in N/A 0.472 in N/A 0.472 in N/A 15 º N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table)
2MVC9308WICRSUL N/A Single N/A N/A 2.441 in N/A 0.472 in N/A 0.472 in N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
3MV9308WICRSUL N/A Single N/A N/A 2.441 in N/A 0.472 in N/A 0.472 in N/A 25 º N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A STEEL N/A CAD Icon (for items table)
3MVC9308WICRSUL N/A Single N/A N/A 2.441 in N/A 0.472 in N/A 0.472 in N/A 25 º N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A Ceramic N/A CAD Icon (for items table)
2MM9308WICRDUL N/A Duplex N/A N/A 2.441 in N/A 0.472 in N/A 0.945 in N/A 15 º N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table)
2MMC9308WICRDUL N/A Duplex N/A N/A 2.441 in N/A 0.472 in N/A 0.945 in N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
3MM9308WICRDUL N/A Duplex N/A N/A 2.441 in N/A 0.472 in N/A 0.945 in N/A 25 º N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A STEEL N/A CAD Icon (for items table)
3MMC9308WICRDUL N/A Duplex N/A N/A 2.441 in N/A 0.472 in N/A 0.945 in N/A 25 º N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A Ceramic N/A CAD Icon (for items table)
2MV9308WICRDUL N/A Duplex N/A N/A 2.441 in N/A 0.472 in N/A 0.945 in N/A 15 º N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table)
2MVC9308WICRDUL N/A Duplex N/A N/A 2.441 in N/A 0.472 in N/A 0.945 in N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
3MV9308WICRDUL N/A Duplex N/A N/A 2.441 in N/A 0.472 in N/A 0.945 in N/A 25 º N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A STEEL N/A CAD Icon (for items table)
3MVC9308WICRDUL N/A Duplex N/A N/A 2.441 in N/A 0.472 in N/A 0.945 in N/A 25 º N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 166 167 168 169 170 »