COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 166 167 168 169 170 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM9308WICRTUL N/A Triplex N/A N/A 2.441 in N/A 0.472 in N/A 1.417 in N/A 15 º N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table)
2MMC9308WICRTUL N/A Triplex N/A N/A 2.441 in N/A 0.472 in N/A 1.417 in N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
3MM9308WICRTUL N/A Triplex N/A N/A 2.441 in N/A 0.472 in N/A 1.417 in N/A 25 º N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A STEEL N/A CAD Icon (for items table)
3MMC9308WICRTUL N/A Triplex N/A N/A 2.441 in N/A 0.472 in N/A 1.417 in N/A 25 º N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A Ceramic N/A CAD Icon (for items table)
2MV9308WICRTUL N/A Triplex N/A N/A 2.441 in N/A 0.472 in N/A 1.417 in N/A 15 º N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table)
2MVC9308WICRTUL N/A Triplex N/A N/A 2.441 in N/A 0.472 in N/A 1.417 in N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
3MV9308WICRTUL N/A Triplex N/A N/A 2.441 in N/A 0.472 in N/A 1.417 in N/A 25 º N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A STEEL N/A CAD Icon (for items table)
3MVC9308WICRTUL N/A Triplex N/A N/A 2.441 in N/A 0.472 in N/A 1.417 in N/A 25 º N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A Ceramic N/A CAD Icon (for items table)
2MM9308WICRQUL N/A Quadruplex N/A N/A 2.441 in N/A 0.472 in N/A 1.890 in N/A 15 º N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table)
2MMC9308WICRQUL N/A Quadruplex N/A N/A 2.441 in N/A 0.472 in N/A 1.890 in N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
3MM9308WICRQUL N/A Quadruplex N/A N/A 2.441 in N/A 0.472 in N/A 1.890 in N/A 25 º N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A STEEL N/A CAD Icon (for items table)
3MMC9308WICRQUL N/A Quadruplex N/A N/A 2.441 in N/A 0.472 in N/A 1.890 in N/A 25 º N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A Ceramic N/A CAD Icon (for items table)
2MV9308WICRQUL N/A Quadruplex N/A N/A 2.441 in N/A 0.472 in N/A 1.890 in N/A 15 º N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table)
2MVC9308WICRQUL N/A Quadruplex N/A N/A 2.441 in N/A 0.472 in N/A 1.890 in N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
3MV9308WICRQUL N/A Quadruplex N/A N/A 2.441 in N/A 0.472 in N/A 1.890 in N/A 25 º N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A STEEL N/A CAD Icon (for items table)
3MVC9308WICRQUL N/A Quadruplex N/A N/A 2.441 in N/A 0.472 in N/A 1.890 in N/A 25 º N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9308WICRTUX N/A Triplex N/A N/A 2.441 in N/A 0.472 in N/A 1.417 in N/A 25 º N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9308WICRSUX N/A Single N/A N/A 2.441 in N/A 0.472 in N/A 0.472 in N/A 25 º N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9308WICRQUX N/A Quadruplex N/A N/A 2.441 in N/A 0.472 in N/A 1.890 in N/A 25 º N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9308WICRDUX N/A Duplex N/A N/A 2.441 in N/A 0.472 in N/A 0.945 in N/A 25 º N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9308WI DUM N/A Duplex N/A N/A 2.441 in N/A 0.472 in N/A 0.945 in N/A 25 º N/A 2220 lbf9890 N N/A 3400 lbf15100 N N/A Ceramic N/A CAD Icon (for items table)
3MM9308WICRTUX N/A Triplex N/A N/A 2.441 in N/A 0.472 in N/A 1.417 in N/A 25 º N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A STEEL N/A CAD Icon (for items table)
3MM9308WICRSUX N/A Single N/A N/A 2.441 in N/A 0.472 in N/A 0.472 in N/A 25 º N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A STEEL N/A CAD Icon (for items table)
3MM9308WICRQUX N/A Quadruplex N/A N/A 2.441 in N/A 0.472 in N/A 1.890 in N/A 25 º N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A STEEL N/A CAD Icon (for items table)
3MM9308WICRDUX N/A Duplex N/A N/A 2.441 in N/A 0.472 in N/A 0.945 in N/A 25 º N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 166 167 168 169 170 »