COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 166 167 168 169 170 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM9308WI TUL N/A Triplex N/A N/A 2.441 in N/A 0.472 in N/A 1.417 in N/A 25 º N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A STEEL N/A CAD Icon (for items table)
3MM9308WI TUH N/A Triplex N/A N/A 2.441 in N/A 0.472 in N/A 1.417 in N/A 25 º N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A STEEL N/A CAD Icon (for items table)
3MM9308WI QUM N/A Quadruplex N/A N/A 2.441 in N/A 0.472 in N/A 1.890 in N/A 25 º N/A 2500 lbf11100 N N/A 3400 lbf15100 N N/A STEEL N/A CAD Icon (for items table)
2MMC9308WICRTUX N/A Triplex N/A N/A 2.441 in N/A 0.472 in N/A 1.417 in N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9308WICRSUX N/A Single N/A N/A 2.441 in N/A 0.472 in N/A 0.472 in N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9308WICRQUX N/A Quadruplex N/A N/A 2.441 in N/A 0.472 in N/A 1.890 in N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9308WICRDUX N/A Duplex N/A N/A 2.441 in N/A 0.472 in N/A 0.945 in N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9308WI DUL N/A Duplex N/A N/A 2.441 in N/A 0.472 in N/A 0.945 in N/A 15 º N/A 2350 lbf10400 N N/A 3600 lbf16000 N N/A Ceramic N/A CAD Icon (for items table)
2MM9308WICRTUX N/A Triplex N/A N/A 2.441 in N/A 0.472 in N/A 1.417 in N/A 15 º N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table)
2MM9308WICRSUX N/A Single N/A N/A 2.441 in N/A 0.472 in N/A 0.472 in N/A 15 º N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table)
2MM9308WICRQUX N/A Quadruplex N/A N/A 2.441 in N/A 0.472 in N/A 1.890 in N/A 15 º N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table)
2MM9308WICRDUX N/A Duplex N/A N/A 2.441 in N/A 0.472 in N/A 0.945 in N/A 15 º N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table)
2MM9308WICRDULFS637 N/A Duplex N/A N/A 2.441 in N/A 0.472 in N/A 0.945 in N/A 15 º N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table)
2MM9308WI QUL N/A Quadruplex N/A N/A 2.441 in N/A 0.472 in N/A 1.890 in N/A 15 º N/A 2640 lbf11700 N N/A 3600 lbf16000 N N/A STEEL N/A CAD Icon (for items table)
2MM9108WICRSUH N/A Single N/A N/A 2.677 in N/A 0.591 in N/A 0.591 in N/A 15 º N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A STEEL N/A CAD Icon (for items table)
2MMC9108WICRSUH N/A Single N/A N/A 2.677 in N/A 0.591 in N/A 0.591 in N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A CAD Icon (for items table)
3MM9108WICRSUH N/A Single N/A N/A 2.677 in N/A 0.591 in N/A 0.591 in N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A CAD Icon (for items table)
3MMC9108WICRSUH N/A Single N/A N/A 2.677 in N/A 0.591 in N/A 0.591 in N/A 25 º N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A Ceramic N/A CAD Icon (for items table)
2MV9108WICRSUH N/A Single N/A N/A 2.677 in N/A 0.591 in N/A 0.591 in N/A 15 º N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A STEEL N/A CAD Icon (for items table)
3MV9108WICRSUH N/A Single N/A N/A 2.677 in N/A 0.591 in N/A 0.591 in N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A CAD Icon (for items table)
2MVC9108WICRSUH N/A Single N/A N/A 2.677 in N/A 0.591 in N/A 0.591 in N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9108WICRSUH N/A Single N/A N/A 2.677 in N/A 0.591 in N/A 0.591 in N/A 25 º N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A Ceramic N/A CAD Icon (for items table)
2MM9108WICRDUH N/A Duplex N/A N/A 2.677 in N/A 0.591 in N/A 1.181 in N/A 15 º N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A STEEL N/A CAD Icon (for items table)
2MMC9108WICRDUH N/A Duplex N/A N/A 2.677 in N/A 0.591 in N/A 1.181 in N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A CAD Icon (for items table)
3MM9108WICRDUH N/A Duplex N/A N/A 2.677 in N/A 0.591 in N/A 1.181 in N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 166 167 168 169 170 »