COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MV200WICRTUL N/A Triplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 640 lbf2800 N N/A 1550 lbf6900 N N/A STEEL N/A CAD Icon (for items table)
3MVC200WICRTUL N/A Triplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 570 lbf2540 N N/A 1550 lbf6900 N N/A Ceramic N/A CAD Icon (for items table)
2MM200WICRTUL N/A Triplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 660 lbf2900 N N/A 1600 lbf7100 N N/A STEEL N/A CAD Icon (for items table)
2MMC200WICRTUL N/A Triplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 590 lbf2610 N N/A 1600 lbf7100 N N/A Ceramic N/A CAD Icon (for items table)
3MMC200WICRTUL N/A Triplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 570 lbf2540 N N/A 1550 lbf6900 N N/A Ceramic N/A CAD Icon (for items table)
3MM200WICRTUL N/A Triplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 640 lbf2800 N N/A 1550 lbf6900 N N/A STEEL N/A CAD Icon (for items table)
2MV200WICRQUL N/A Quadruplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 15 º N/A 660 lbf2900 N N/A 1600 lbf7100 N N/A STEEL N/A CAD Icon (for items table)
2MVC200WICRQUL N/A Quadruplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 15 º N/A 590 lbf2610 N N/A 1600 lbf7100 N N/A Ceramic N/A CAD Icon (for items table)
3MV200WICRQUL N/A Quadruplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 25 º N/A 640 lbf2800 N N/A 1550 lbf6900 N N/A STEEL N/A CAD Icon (for items table)
3MVC200WICRQUL N/A Quadruplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 25 º N/A 570 lbf2540 N N/A 1550 lbf6900 N N/A Ceramic N/A CAD Icon (for items table)
2MM200WICRQUL N/A Quadruplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 15 º N/A 660 lbf2900 N N/A 1600 lbf7100 N N/A STEEL N/A CAD Icon (for items table)
2MMC200WICRQUL N/A Quadruplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 15 º N/A 590 lbf2610 N N/A 1600 lbf7100 N N/A Ceramic N/A CAD Icon (for items table)
3MMC200WICRQUL N/A Quadruplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 25 º N/A 570 lbf2540 N N/A 1550 lbf6900 N N/A Ceramic N/A CAD Icon (for items table)
3MM200WICRQUL N/A Quadruplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 25 º N/A 640 lbf2800 N N/A 1550 lbf6900 N N/A STEEL N/A CAD Icon (for items table)
3MM200WI SUL N/A Single N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 25 º N/A 640 lbf2800 N N/A 1550 lbf6900 N N/A STEEL N/A CAD Icon (for items table)
3MM200WI DUM N/A Duplex N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 25 º N/A 640 lbf2800 N N/A 1550 lbf6900 N N/A STEEL N/A CAD Icon (for items table)
2MM200WI SUL N/A Single N/A 10 mm N/A 1.181 in30 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 15 º N/A 660 lbf2900 N N/A 1600 lbf7100 N N/A STEEL N/A CAD Icon (for items table)
2MM200WICR N/A Single N/A 10 mm N/A 1.1811 in30 mm N/A 0.3543 in9 mm N/A 0.9448 in24 mm N/A 15 º N/A 660 lbf2900 N N/A 1600 lbf7100 N N/A STEEL N/A CAD Icon (for items table)
2MMV9301HXVVDULFS934 N/A Duplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.7086 in18 mm N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A STEEL N/A CAD Icon (for items table)
2MMV9301HXVVDUMFS934 N/A Duplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.4724 in12 mm N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A STEEL N/A CAD Icon (for items table)
2MMV9301HXVVQUHFS934 N/A Quadruplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.4724 in12 mm N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A STEEL N/A CAD Icon (for items table)
2MMV9301HXVVQULFS934 N/A Quadruplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.9448 in24 mm N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A STEEL N/A CAD Icon (for items table)
2MMV9301HXVVQUMFS934 N/A Quadruplex N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.9448 in24 mm N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A STEEL N/A CAD Icon (for items table)
2MMV9301HXVVSUHFS934 N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.9448 in24 mm N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A STEEL N/A CAD Icon (for items table)
2MMV9301HXVVSULFS637 N/A Single N/A 12 mm N/A 0.9449 in24 mm N/A 0.2362 in6 mm N/A 0.2362 in6 mm N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 16 17 18 19 20 »