Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV200WICRTUL | N/A Triplex | N/A | N/A 1.181 in | N/A 0.354 in | N/A 1.063 in | N/A 25 º | N/A 640 lbf2800 N | N/A 1550 lbf6900 N | N/A STEEL |
N/A
|
| 3MVC200WICRTUL | N/A Triplex | N/A | N/A 1.181 in | N/A 0.354 in | N/A 1.063 in | N/A 25 º | N/A 570 lbf2540 N | N/A 1550 lbf6900 N | N/A Ceramic |
N/A
|
| 2MM200WICRTUL | N/A Triplex | N/A | N/A 1.181 in | N/A 0.354 in | N/A 1.063 in | N/A 15 º | N/A 660 lbf2900 N | N/A 1600 lbf7100 N | N/A STEEL |
N/A
|
| 2MMC200WICRTUL | N/A Triplex | N/A | N/A 1.181 in | N/A 0.354 in | N/A 1.063 in | N/A 15 º | N/A 590 lbf2610 N | N/A 1600 lbf7100 N | N/A Ceramic |
N/A
|
| 3MMC200WICRTUL | N/A Triplex | N/A | N/A 1.181 in | N/A 0.354 in | N/A 1.063 in | N/A 25 º | N/A 570 lbf2540 N | N/A 1550 lbf6900 N | N/A Ceramic |
N/A
|
| 3MM200WICRTUL | N/A Triplex | N/A | N/A 1.181 in | N/A 0.354 in | N/A 1.063 in | N/A 25 º | N/A 640 lbf2800 N | N/A 1550 lbf6900 N | N/A STEEL |
N/A
|
| 2MV200WICRQUL | N/A Quadruplex | N/A | N/A 1.181 in | N/A 0.354 in | N/A 1.417 in | N/A 15 º | N/A 660 lbf2900 N | N/A 1600 lbf7100 N | N/A STEEL |
N/A
|
| 2MVC200WICRQUL | N/A Quadruplex | N/A | N/A 1.181 in | N/A 0.354 in | N/A 1.417 in | N/A 15 º | N/A 590 lbf2610 N | N/A 1600 lbf7100 N | N/A Ceramic |
N/A
|
| 3MV200WICRQUL | N/A Quadruplex | N/A | N/A 1.181 in | N/A 0.354 in | N/A 1.417 in | N/A 25 º | N/A 640 lbf2800 N | N/A 1550 lbf6900 N | N/A STEEL |
N/A
|
| 3MVC200WICRQUL | N/A Quadruplex | N/A | N/A 1.181 in | N/A 0.354 in | N/A 1.417 in | N/A 25 º | N/A 570 lbf2540 N | N/A 1550 lbf6900 N | N/A Ceramic |
N/A
|
| 2MM200WICRQUL | N/A Quadruplex | N/A | N/A 1.181 in | N/A 0.354 in | N/A 1.417 in | N/A 15 º | N/A 660 lbf2900 N | N/A 1600 lbf7100 N | N/A STEEL |
N/A
|
| 2MMC200WICRQUL | N/A Quadruplex | N/A | N/A 1.181 in | N/A 0.354 in | N/A 1.417 in | N/A 15 º | N/A 590 lbf2610 N | N/A 1600 lbf7100 N | N/A Ceramic |
N/A
|
| 3MMC200WICRQUL | N/A Quadruplex | N/A | N/A 1.181 in | N/A 0.354 in | N/A 1.417 in | N/A 25 º | N/A 570 lbf2540 N | N/A 1550 lbf6900 N | N/A Ceramic |
N/A
|
| 3MM200WICRQUL | N/A Quadruplex | N/A | N/A 1.181 in | N/A 0.354 in | N/A 1.417 in | N/A 25 º | N/A 640 lbf2800 N | N/A 1550 lbf6900 N | N/A STEEL |
N/A
|
| 3MM200WI SUL | N/A Single | N/A | N/A 1.181 in | N/A 0.354 in | N/A 0.354 in | N/A 25 º | N/A 640 lbf2800 N | N/A 1550 lbf6900 N | N/A STEEL |
N/A
|
| 3MM200WI DUM | N/A Duplex | N/A | N/A 1.181 in | N/A 0.354 in | N/A 0.709 in | N/A 25 º | N/A 640 lbf2800 N | N/A 1550 lbf6900 N | N/A STEEL |
N/A
|
| 2MM200WI SUL | N/A Single | N/A | N/A 1.181 in | N/A 0.354 in | N/A 0.354 in | N/A 15 º | N/A 660 lbf2900 N | N/A 1600 lbf7100 N | N/A STEEL |
N/A
|
| 2MM200WICR | N/A Single | N/A | N/A 1.1811 in | N/A 0.3543 in | N/A 0.9448 in | N/A 15 º | N/A 660 lbf2900 N | N/A 1600 lbf7100 N | N/A STEEL |
N/A
|
| 2MMV9301HXVVDULFS934 | N/A Duplex | N/A | N/A 0.9449 in | N/A 0.2362 in | N/A 0.7086 in | N/A 15 º | N/A 370 lbf1640 N | N/A 830 lbf3690 N | N/A STEEL |
N/A
|
| 2MMV9301HXVVDUMFS934 | N/A Duplex | N/A | N/A 0.9449 in | N/A 0.2362 in | N/A 0.4724 in | N/A 15 º | N/A 370 lbf1640 N | N/A 830 lbf3690 N | N/A STEEL |
N/A
|
| 2MMV9301HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 0.9449 in | N/A 0.2362 in | N/A 0.4724 in | N/A 15 º | N/A 370 lbf1640 N | N/A 830 lbf3690 N | N/A STEEL |
N/A
|
| 2MMV9301HXVVQULFS934 | N/A Quadruplex | N/A | N/A 0.9449 in | N/A 0.2362 in | N/A 0.9448 in | N/A 15 º | N/A 370 lbf1640 N | N/A 830 lbf3690 N | N/A STEEL |
N/A
|
| 2MMV9301HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 0.9449 in | N/A 0.2362 in | N/A 0.9448 in | N/A 15 º | N/A 370 lbf1640 N | N/A 830 lbf3690 N | N/A STEEL |
N/A
|
| 2MMV9301HXVVSUHFS934 | N/A Single | N/A | N/A 0.9449 in | N/A 0.2362 in | N/A 0.9448 in | N/A 15 º | N/A 370 lbf1640 N | N/A 830 lbf3690 N | N/A STEEL |
N/A
|
| 2MMV9301HXVVSULFS637 | N/A Single | N/A | N/A 0.9449 in | N/A 0.2362 in | N/A 0.2362 in | N/A 15 º | N/A 370 lbf1640 N | N/A 830 lbf3690 N | N/A STEEL |
N/A
|