Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9108WICRDUH | N/A Duplex | N/A | N/A 2.677 in | N/A 0.591 in | N/A 1.181 in | N/A 25 º | N/A 2840 lbf12640 N | N/A 4670 lbf20800 N | N/A Ceramic |
N/A
|
| 2MV9108WICRDUH | N/A Duplex | N/A | N/A 2.677 in | N/A 0.591 in | N/A 1.181 in | N/A 15 º | N/A 3360 lbf14900 N | N/A 4920 lbf21900 N | N/A STEEL |
N/A
|
| 3MV9108WICRDUH | N/A Duplex | N/A | N/A 2.677 in | N/A 0.591 in | N/A 1.181 in | N/A 25 º | N/A 3190 lbf14200 N | N/A 4670 lbf20800 N | N/A STEEL |
N/A
|
| 2MVC9108WICRDUH | N/A Duplex | N/A | N/A 2.677 in | N/A 0.591 in | N/A 1.181 in | N/A 15 º | N/A 2990 lbf13260 N | N/A 4920 lbf21900 N | N/A Ceramic |
N/A
|
| 3MVC9108WICRDUH | N/A Duplex | N/A | N/A 2.677 in | N/A 0.591 in | N/A 1.181 in | N/A 25 º | N/A 2840 lbf12640 N | N/A 4670 lbf20800 N | N/A Ceramic |
N/A
|
| 2MM9108WICRTUH | N/A Triplex | N/A | N/A 2.677 in | N/A 0.591 in | N/A 1.772 in | N/A 15 º | N/A 3360 lbf14900 N | N/A 4920 lbf21900 N | N/A STEEL |
N/A
|
| 2MMC9108WICRTUH | N/A Triplex | N/A | N/A 2.677 in | N/A 0.591 in | N/A 1.772 in | N/A 15 º | N/A 2990 lbf13260 N | N/A 4920 lbf21900 N | N/A Ceramic |
N/A
|
| 3MM9108WICRTUH | N/A Triplex | N/A | N/A 2.677 in | N/A 0.591 in | N/A 1.772 in | N/A 25 º | N/A 3190 lbf14200 N | N/A 4670 lbf20800 N | N/A STEEL |
N/A
|
| 3MMC9108WICRTUH | N/A Triplex | N/A | N/A 2.677 in | N/A 0.591 in | N/A 1.772 in | N/A 25 º | N/A 2840 lbf12640 N | N/A 4670 lbf20800 N | N/A Ceramic |
N/A
|
| 2MV9108WICRTUH | N/A Triplex | N/A | N/A 2.677 in | N/A 0.591 in | N/A 1.772 in | N/A 15 º | N/A 3360 lbf14900 N | N/A 4920 lbf21900 N | N/A STEEL |
N/A
|
| 3MV9108WICRTUH | N/A Triplex | N/A | N/A 2.677 in | N/A 0.591 in | N/A 1.772 in | N/A 25 º | N/A 3190 lbf14200 N | N/A 4670 lbf20800 N | N/A STEEL |
N/A
|
| 2MVC9108WICRTUH | N/A Triplex | N/A | N/A 2.677 in | N/A 0.591 in | N/A 1.772 in | N/A 15 º | N/A 2990 lbf13260 N | N/A 4920 lbf21900 N | N/A Ceramic |
N/A
|
| 3MVC9108WICRTUH | N/A Triplex | N/A | N/A 2.677 in | N/A 0.591 in | N/A 1.772 in | N/A 25 º | N/A 2840 lbf12640 N | N/A 4670 lbf20800 N | N/A Ceramic |
N/A
|
| 2MM9108WICRQUH | N/A Quadruplex | N/A | N/A 2.677 in | N/A 0.591 in | N/A 2.362 in | N/A 15 º | N/A 3360 lbf14900 N | N/A 4920 lbf21900 N | N/A STEEL |
N/A
|
| 2MMC9108WICRQUH | N/A Quadruplex | N/A | N/A 2.677 in | N/A 0.591 in | N/A 2.362 in | N/A 15 º | N/A 2990 lbf13260 N | N/A 4920 lbf21900 N | N/A Ceramic |
N/A
|
| 3MM9108WICRQUH | N/A Quadruplex | N/A | N/A 2.677 in | N/A 0.591 in | N/A 2.362 in | N/A 25 º | N/A 3190 lbf14200 N | N/A 4670 lbf20800 N | N/A STEEL |
N/A
|
| 3MMC9108WICRQUH | N/A Quadruplex | N/A | N/A 2.677 in | N/A 0.591 in | N/A 2.362 in | N/A 25 º | N/A 2840 lbf12640 N | N/A 4670 lbf20800 N | N/A Ceramic |
N/A
|
| 2MV9108WICRQUH | N/A Quadruplex | N/A | N/A 2.677 in | N/A 0.591 in | N/A 2.362 in | N/A 15 º | N/A 3360 lbf14900 N | N/A 4920 lbf21900 N | N/A STEEL |
N/A
|
| 3MV9108WICRQUH | N/A Quadruplex | N/A | N/A 2.677 in | N/A 0.591 in | N/A 2.362 in | N/A 25 º | N/A 3190 lbf14200 N | N/A 4670 lbf20800 N | N/A STEEL |
N/A
|
| 2MVC9108WICRQUH | N/A Quadruplex | N/A | N/A 2.677 in | N/A 0.591 in | N/A 2.362 in | N/A 15 º | N/A 2990 lbf13260 N | N/A 4920 lbf21900 N | N/A Ceramic |
N/A
|
| 3MVC9108WICRQUH | N/A Quadruplex | N/A | N/A 2.677 in | N/A 0.591 in | N/A 2.362 in | N/A 25 º | N/A 2840 lbf12640 N | N/A 4670 lbf20800 N | N/A Ceramic |
N/A
|
| 2MM9108WICRSUM | N/A Single | N/A | N/A 2.677 in | N/A 0.591 in | N/A 0.591 in | N/A 15 º | N/A 3360 lbf14900 N | N/A 4920 lbf21900 N | N/A STEEL |
N/A
|
| 2MMC9108WICRSUM | N/A Single | N/A | N/A 2.677 in | N/A 0.591 in | N/A 0.591 in | N/A 15 º | N/A 2990 lbf13260 N | N/A 4920 lbf21900 N | N/A Ceramic |
N/A
|
| 3MM9108WICRSUM | N/A Single | N/A | N/A 2.677 in | N/A 0.591 in | N/A 0.591 in | N/A 25 º | N/A 3190 lbf14200 N | N/A 4670 lbf20800 N | N/A STEEL |
N/A
|
| 3MMC9108WICRSUM | N/A Single | N/A | N/A 2.677 in | N/A 0.591 in | N/A 0.591 in | N/A 25 º | N/A 2840 lbf12640 N | N/A 4670 lbf20800 N | N/A Ceramic |
N/A
|