COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 171 172 173 174 175 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MV9108WICRQUM N/A Quadruplex N/A N/A 2.677 in N/A 0.591 in N/A 2.362 in N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A CAD Icon (for items table)
2MVC9108WICRQUM N/A Quadruplex N/A N/A 2.677 in N/A 0.591 in N/A 2.362 in N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9108WICRQUM N/A Quadruplex N/A N/A 2.677 in N/A 0.591 in N/A 2.362 in N/A 25 º N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A Ceramic N/A CAD Icon (for items table)
2MM9108WICRSUL N/A Single N/A N/A 2.677 in N/A 0.591 in N/A 0.591 in N/A 15 º N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A STEEL N/A CAD Icon (for items table)
2MMC9108WICRSUL N/A Single N/A N/A 2.677 in N/A 0.591 in N/A 0.591 in N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A CAD Icon (for items table)
3MM9108WICRSUL N/A Single N/A N/A 2.677 in N/A 0.591 in N/A 0.591 in N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A CAD Icon (for items table)
3MMC9108WICRSUL N/A Single N/A N/A 2.677 in N/A 0.591 in N/A 0.591 in N/A 25 º N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A Ceramic N/A CAD Icon (for items table)
2MV9108WICRSUL N/A Single N/A N/A 2.677 in N/A 0.591 in N/A 0.591 in N/A 15 º N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A STEEL N/A CAD Icon (for items table)
3MV9108WICRSUL N/A Single N/A N/A 2.677 in N/A 0.591 in N/A 0.591 in N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A CAD Icon (for items table)
2MVC9108WICRSUL N/A Single N/A N/A 2.677 in N/A 0.591 in N/A 0.591 in N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9108WICRSUL N/A Single N/A N/A 2.677 in N/A 0.591 in N/A 0.591 in N/A 25 º N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A Ceramic N/A CAD Icon (for items table)
2MM9108WICRDUL N/A Duplex N/A N/A 2.677 in N/A 0.591 in N/A 1.181 in N/A 15 º N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A STEEL N/A CAD Icon (for items table)
2MMC9108WICRDUL N/A Duplex N/A N/A 2.677 in N/A 0.591 in N/A 1.181 in N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A CAD Icon (for items table)
3MM9108WICRDUL N/A Duplex N/A N/A 2.677 in N/A 0.591 in N/A 1.181 in N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A CAD Icon (for items table)
3MMC9108WICRDUL N/A Duplex N/A N/A 2.677 in N/A 0.591 in N/A 1.181 in N/A 25 º N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A Ceramic N/A CAD Icon (for items table)
2MV9108WICRDUL N/A Duplex N/A N/A 2.677 in N/A 0.591 in N/A 1.181 in N/A 15 º N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A STEEL N/A CAD Icon (for items table)
3MV9108WICRDUL N/A Duplex N/A N/A 2.677 in N/A 0.591 in N/A 1.181 in N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A CAD Icon (for items table)
2MVC9108WICRDUL N/A Duplex N/A N/A 2.677 in N/A 0.591 in N/A 1.181 in N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9108WICRDUL N/A Duplex N/A N/A 2.677 in N/A 0.591 in N/A 1.181 in N/A 25 º N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A Ceramic N/A CAD Icon (for items table)
2MM9108WICRTUL N/A Triplex N/A N/A 2.677 in N/A 0.591 in N/A 1.772 in N/A 15 º N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A STEEL N/A CAD Icon (for items table)
2MMC9108WICRTUL N/A Triplex N/A N/A 2.677 in N/A 0.591 in N/A 1.772 in N/A 15 º N/A 2990 lbf13260 N N/A 4920 lbf21900 N N/A Ceramic N/A CAD Icon (for items table)
3MM9108WICRTUL N/A Triplex N/A N/A 2.677 in N/A 0.591 in N/A 1.772 in N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A CAD Icon (for items table)
3MMC9108WICRTUL N/A Triplex N/A N/A 2.677 in N/A 0.591 in N/A 1.772 in N/A 25 º N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A Ceramic N/A CAD Icon (for items table)
2MV9108WICRTUL N/A Triplex N/A N/A 2.677 in N/A 0.591 in N/A 1.772 in N/A 15 º N/A 3360 lbf14900 N N/A 4920 lbf21900 N N/A STEEL N/A CAD Icon (for items table)
3MV9108WICRTUL N/A Triplex N/A N/A 2.677 in N/A 0.591 in N/A 1.772 in N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 171 172 173 174 175 »