Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 171 172 173 174 175 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MVC9115WICRSUX N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9115WICRTUX N/A Triplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 2.3622 in60 mm N/A 25 º N/A 8250 lbf36670 N N/A 11000 lbf48900 N N/A Ceramic N/A CAD Icon (for items table)
2MV9115WIPRLDUL N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 15 º N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A STEEL N/A CAD Icon (for items table)
2MV9115WIPRLDUM N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 15 º N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A STEEL N/A CAD Icon (for items table)
2MV9115WIPRLQUM N/A Quadruplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 15 º N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A STEEL N/A CAD Icon (for items table)
2MV9115WIPRLSUL N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 15 º N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A STEEL N/A CAD Icon (for items table)
2MV9115WIPRLSUM N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 15 º N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A STEEL N/A CAD Icon (for items table)
3MV9115WICRDUMFS637 N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 2.3622 in60 mm N/A 25 º N/A 9260 lbf41200 N N/A 11000 lbf48900 N N/A STEEL N/A CAD Icon (for items table)
3MV9115WIPRLDUL N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 25 º N/A 9260 lbf41200 N N/A 11000 lbf48900 N N/A STEEL N/A CAD Icon (for items table)
3MV9115WIPRLDUM N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 25 º N/A 9260 lbf41200 N N/A 11000 lbf48900 N N/A STEEL N/A CAD Icon (for items table)
3MV9115WIPRLSUL N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 25 º N/A 9260 lbf41200 N N/A 11000 lbf48900 N N/A STEEL N/A CAD Icon (for items table)
3MV9115WIPRLSUM N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 25 º N/A 9260 lbf41200 N N/A 11000 lbf48900 N N/A STEEL N/A CAD Icon (for items table)
3MV9115WIPRLSUMFS637 N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 25 º N/A 9260 lbf41200 N N/A 11000 lbf48900 N N/A STEEL N/A CAD Icon (for items table)
3MV9115WIPRLTUM N/A Triplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 25 º N/A 9260 lbf41200 N N/A 11000 lbf48900 N N/A STEEL N/A CAD Icon (for items table)
2MM9115WICR N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 15 º N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A STEEL N/A CAD Icon (for items table)
2MM9115WICRDULFS934 N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 15 º N/A 9790 lbf43500 N N/A 11600 lbf51600 N N/A STEEL N/A CAD Icon (for items table)
2MMC9115WICRDULFS934 N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 1.0236 in26 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A Ceramic N/A CAD Icon (for items table)
2MMV9115HXVVDUHFS934 N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9115HXVVDULFS637 N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9115HXVVDULFS934 N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9115HXVVDUMFS934 N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9115HXVVDUXFS934 N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9115HXVVQUHFS934 N/A Quadruplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9115HXVVQULFS934 N/A Quadruplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9115HXVVQUMFS934 N/A Quadruplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9115HXVVQUXFS934 N/A Quadruplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9115HXVVSUHFS934 N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9115HXVVSULFS934 N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9115HXVVSUMFS934 N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9115HXVVSUXFS934 N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9115HXVVTUHFS934 N/A Triplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9115HXVVTULFS934 N/A Triplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 2.3622 in60 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9115HXVVTUMFS934 N/A Triplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 2.3622 in60 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9115HXVVTUXFS934 N/A Triplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 2.3622 in60 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A STEEL N/A CAD Icon (for items table)
2MMVC9115HXVVDUHFS934 N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 2.3622 in60 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9115HXVVDULFS934 N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9115HXVVDUMFS934 N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9115HXVVDUXFS934 N/A Duplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9115HXVVQUHFS934 N/A Quadruplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 1.5748 in40 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9115HXVVQULFS934 N/A Quadruplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9115HXVVQUMFS934 N/A Quadruplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9115HXVVQUXFS934 N/A Quadruplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9115HXVVSUHFS934 N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 3.1496 in80 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9115HXVVSULFS934 N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9115HXVVSUMFS934 N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9115HXVVSUXFS934 N/A Single N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9115HXVVTUHFS934 N/A Triplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 0.7874 in20 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9115HXVVTULFS934 N/A Triplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 2.3622 in60 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9115HXVVTUMFS934 N/A Triplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 2.3622 in60 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9115HXVVTUXFS934 N/A Triplex N/A 75 mm N/A 4.5276 in115 mm N/A 0.7874 in20 mm N/A 2.3622 in60 mm N/A 15 º N/A 8710 lbf38710 N N/A 11600 lbf51600 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 171 172 173 174 175 »