Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9108HXVVDULFS637 | N/A Duplex | N/A | N/A 2.6772 in | N/A 0.5906 in | N/A 1.1812 in | N/A 25 º | N/A 2840 lbf12640 N | N/A 4670 lbf20800 N | N/A STEEL |
N/A
|
| 3MMV9108HXVVDULFS934 | N/A Duplex | N/A | N/A 2.6772 in | N/A 0.5906 in | N/A 1.1812 in | N/A 25 º | N/A 2840 lbf12640 N | N/A 4670 lbf20800 N | N/A STEEL |
N/A
|
| 3MMV9108HXVVDUMFS934 | N/A Duplex | N/A | N/A 2.6772 in | N/A 0.5906 in | N/A 1.1812 in | N/A 25 º | N/A 2840 lbf12640 N | N/A 4670 lbf20800 N | N/A STEEL |
N/A
|
| 3MMV9108HXVVDUXFS934 | N/A Duplex | N/A | N/A 2.6772 in | N/A 0.5906 in | N/A 1.1812 in | N/A 25 º | N/A 2840 lbf12640 N | N/A 4670 lbf20800 N | N/A STEEL |
N/A
|
| 3MMV9108HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 2.6772 in | N/A 0.5906 in | N/A 1.1812 in | N/A 25 º | N/A 2840 lbf12640 N | N/A 4670 lbf20800 N | N/A STEEL |
N/A
|
| 3MMV9108HXVVQULFS934 | N/A Quadruplex | N/A | N/A 2.6772 in | N/A 0.5906 in | N/A 2.3624 in | N/A 25 º | N/A 2840 lbf12640 N | N/A 4670 lbf20800 N | N/A STEEL |
N/A
|
| 3MMV9108HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 2.6772 in | N/A 0.5906 in | N/A 2.3624 in | N/A 25 º | N/A 2840 lbf12640 N | N/A 4670 lbf20800 N | N/A STEEL |
N/A
|
| 3MMV9108HXVVQUXFS934 | N/A Quadruplex | N/A | N/A 2.6772 in | N/A 0.5906 in | N/A 2.3624 in | N/A 25 º | N/A 2840 lbf12640 N | N/A 4670 lbf20800 N | N/A STEEL |
N/A
|
| 3MMV9108HXVVSUHFS934 | N/A Single | N/A | N/A 2.6772 in | N/A 0.5906 in | N/A 2.3624 in | N/A 25 º | N/A 2840 lbf12640 N | N/A 4670 lbf20800 N | N/A STEEL |
N/A
|
| 3MMV9108HXVVSULFS637 | N/A Single | N/A | N/A 2.6772 in | N/A 0.5906 in | N/A 0.5906 in | N/A 25 º | N/A 2840 lbf12640 N | N/A 4670 lbf20800 N | N/A STEEL |
N/A
|
| 3MMV9108HXVVSULFS934 | N/A Single | N/A | N/A 2.6772 in | N/A 0.5906 in | N/A 0.5906 in | N/A 25 º | N/A 2840 lbf12640 N | N/A 4670 lbf20800 N | N/A STEEL |
N/A
|
| 3MMV9108HXVVSUMFS934 | N/A Single | N/A | N/A 2.6772 in | N/A 0.5906 in | N/A 0.5906 in | N/A 25 º | N/A 2840 lbf12640 N | N/A 4670 lbf20800 N | N/A STEEL |
N/A
|
| 3MMV9108HXVVSUXFS934 | N/A Single | N/A | N/A 2.6772 in | N/A 0.5906 in | N/A 0.5906 in | N/A 25 º | N/A 2840 lbf12640 N | N/A 4670 lbf20800 N | N/A STEEL |
N/A
|
| 3MMV9108HXVVTUHFS934 | N/A Triplex | N/A | N/A 2.6772 in | N/A 0.5906 in | N/A 0.5906 in | N/A 25 º | N/A 2840 lbf12640 N | N/A 4670 lbf20800 N | N/A STEEL |
N/A
|
| 3MMV9108HXVVTULFS934 | N/A Triplex | N/A | N/A 2.6772 in | N/A 0.5906 in | N/A 1.7718 in | N/A 25 º | N/A 2840 lbf12640 N | N/A 4670 lbf20800 N | N/A STEEL |
N/A
|
| 3MMV9108HXVVTUMFS934 | N/A Triplex | N/A | N/A 2.6772 in | N/A 0.5906 in | N/A 1.7718 in | N/A 25 º | N/A 2840 lbf12640 N | N/A 4670 lbf20800 N | N/A STEEL |
N/A
|
| 3MMV9108HXVVTUXFS934 | N/A Triplex | N/A | N/A 2.6772 in | N/A 0.5906 in | N/A 1.7718 in | N/A 25 º | N/A 2840 lbf12640 N | N/A 4670 lbf20800 N | N/A STEEL |
N/A
|
| 3MMVC9108HXVVDUHFS934 | N/A Duplex | N/A | N/A 2.6772 in | N/A 0.5906 in | N/A 1.6536 in | N/A 25 º | N/A 2840 lbf12640 N | N/A 4670 lbf20800 N | N/A Ceramic |
N/A
|
| 3MMVC9108HXVVDULFS637 | N/A Duplex | N/A | N/A 2.6772 in | N/A 0.5906 in | N/A 1.1812 in | N/A 25 º | N/A 2840 lbf12640 N | N/A 4670 lbf20800 N | N/A Ceramic |
N/A
|
| 3MMVC9108HXVVDUMFS934 | N/A Duplex | N/A | N/A 2.6772 in | N/A 0.5906 in | N/A 1.1812 in | N/A 25 º | N/A 2840 lbf12640 N | N/A 4670 lbf20800 N | N/A Ceramic |
N/A
|
| 3MMVC9108HXVVDUXFS934 | N/A Duplex | N/A | N/A 2.6772 in | N/A 0.5906 in | N/A 1.1812 in | N/A 25 º | N/A 2840 lbf12640 N | N/A 4670 lbf20800 N | N/A Ceramic |
N/A
|
| 3MMVC9108HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 2.6772 in | N/A 0.5906 in | N/A 1.1812 in | N/A 25 º | N/A 2840 lbf12640 N | N/A 4670 lbf20800 N | N/A Ceramic |
N/A
|
| 3MMVC9108HXVVQULFS934 | N/A Quadruplex | N/A | N/A 2.6772 in | N/A 0.5906 in | N/A 2.3624 in | N/A 25 º | N/A 2840 lbf12640 N | N/A 4670 lbf20800 N | N/A Ceramic |
N/A
|
| 3MMVC9108HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 2.6772 in | N/A 0.5906 in | N/A 2.3624 in | N/A 25 º | N/A 2840 lbf12640 N | N/A 4670 lbf20800 N | N/A Ceramic |
N/A
|
| 3MMVC9108HXVVQUXFS934 | N/A Quadruplex | N/A | N/A 2.6772 in | N/A 0.5906 in | N/A 2.3624 in | N/A 25 º | N/A 2840 lbf12640 N | N/A 4670 lbf20800 N | N/A Ceramic |
N/A
|