COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 176 177 178 179 180 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMVC9108HXVVSUHFS934 N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 25 º N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9108HXVVSULFS934 N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 25 º N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9108HXVVSUMFS934 N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 25 º N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9108HXVVSUXFS934 N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 25 º N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9108HXVVTUHFS934 N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 25 º N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9108HXVVTULFS934 N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 25 º N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9108HXVVTUMFS934 N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 25 º N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9108HXVVTUXFS934 N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 25 º N/A 2840 lbf12640 N N/A 4670 lbf20800 N N/A Ceramic N/A CAD Icon (for items table)
3MV9108WIPRLDUH N/A Duplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.5354 in39 mm N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A CAD Icon (for items table)
3MV9108WIPRLQUH N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.1812 in30 mm N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A CAD Icon (for items table)
3MV9108WIPRLQUL N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A CAD Icon (for items table)
3MV9108WIPRLQUM N/A Quadruplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A CAD Icon (for items table)
3MV9108WIPRLSUH N/A Single N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 2.3624 in60 mm N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A CAD Icon (for items table)
3MV9108WIPRLTUH N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 0.5906 in15 mm N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A CAD Icon (for items table)
3MV9108WIPRLTUL N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A CAD Icon (for items table)
3MV9108WIPRLTUM N/A Triplex N/A 40 mm N/A 2.6772 in68 mm N/A 0.5906 in15 mm N/A 1.7718 in45 mm N/A 25 º N/A 3190 lbf14200 N N/A 4670 lbf20800 N N/A STEEL N/A CAD Icon (for items table)
3MV208WICRDUX N/A Duplex N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
3MV208WICRQUX N/A Quadruplex N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
3MV208WICRSUX N/A Single N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
3MV208WICRTUX N/A Triplex N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
3MV208WIPRLDUX N/A Duplex N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
3MV208WIPRLQUX N/A Quadruplex N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
3MV208WIPRLSUX N/A Single N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
3MV208WIPRLTUX N/A Triplex N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
3MVC208WICRDUX N/A Duplex N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 4550 lbf20200 N N/A 8690 lbf38700 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 176 177 178 179 180 »