COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 176 177 178 179 180 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MVC208WICRQUX N/A Quadruplex N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 25 º N/A 4550 lbf20200 N N/A 8690 lbf38700 N N/A Ceramic N/A CAD Icon (for items table)
3MVC208WICRSUX N/A Single N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 25 º N/A 4550 lbf20200 N N/A 8690 lbf38700 N N/A Ceramic N/A CAD Icon (for items table)
3MVC208WICRTUX N/A Triplex N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 25 º N/A 4550 lbf20200 N N/A 8690 lbf38700 N N/A Ceramic N/A CAD Icon (for items table)
2MM208WICRDULFS637 N/A Duplex N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A STEEL N/A CAD Icon (for items table)
2MV208WIPRLDUL N/A Duplex N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A STEEL N/A CAD Icon (for items table)
2MV208WIPRLSUL N/A Single N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 15 º N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A STEEL N/A CAD Icon (for items table)
2MV208WIPRLSUM N/A Single N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 15 º N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A STEEL N/A CAD Icon (for items table)
3MM208WICRDUMFS637 N/A Duplex N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 2.0079 in51 mm N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
3MV208WIPRLDUL N/A Duplex N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 0.6693 in17 mm N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
3MV208WIPRLDUM N/A Duplex N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
3MV208WIPRLSUL N/A Single N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
3MV208WIPRLSUM N/A Single N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
2MM208WICR N/A Single N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 0.6693 in17 mm N/A 15 º N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A STEEL N/A CAD Icon (for items table)
2MM208WICRDULFS934 N/A Duplex N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 15 º N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A STEEL N/A CAD Icon (for items table)
2MV208WICRSUMFS637 N/A Single N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 2.0079 in51 mm N/A 15 º N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A STEEL N/A CAD Icon (for items table)
2MV208WIPRLDUH N/A Duplex N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 15 º N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A STEEL N/A CAD Icon (for items table)
2MV208WIPRLDUM N/A Duplex N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A STEEL N/A CAD Icon (for items table)
2MV208WIPRLQUH N/A Quadruplex N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A STEEL N/A CAD Icon (for items table)
2MV208WIPRLQUL N/A Quadruplex N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 15 º N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A STEEL N/A CAD Icon (for items table)
2MV208WIPRLQUM N/A Quadruplex N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 15 º N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A STEEL N/A CAD Icon (for items table)
2MV208WIPRLSUH N/A Single N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 15 º N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A STEEL N/A CAD Icon (for items table)
2MV208WIPRLTUH N/A Triplex N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 15 º N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A STEEL N/A CAD Icon (for items table)
2MV208WIPRLTUL N/A Triplex N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 15 º N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A STEEL N/A CAD Icon (for items table)
2MV208WIPRLTUM N/A Triplex N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 15 º N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A STEEL N/A CAD Icon (for items table)
3MV208WICRSUMFS637 N/A Single N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 2.0079 in51 mm N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 176 177 178 179 180 »