Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC208WICRQUX | N/A Quadruplex | N/A | N/A 3.1496 in | N/A 0.7087 in | N/A 2.8348 in | N/A 25 º | N/A 4550 lbf20200 N | N/A 8690 lbf38700 N | N/A Ceramic |
N/A
|
| 3MVC208WICRSUX | N/A Single | N/A | N/A 3.1496 in | N/A 0.7087 in | N/A 0.7087 in | N/A 25 º | N/A 4550 lbf20200 N | N/A 8690 lbf38700 N | N/A Ceramic |
N/A
|
| 3MVC208WICRTUX | N/A Triplex | N/A | N/A 3.1496 in | N/A 0.7087 in | N/A 2.1261 in | N/A 25 º | N/A 4550 lbf20200 N | N/A 8690 lbf38700 N | N/A Ceramic |
N/A
|
| 2MM208WICRDULFS637 | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.7087 in | N/A 1.4174 in | N/A 15 º | N/A 5340 lbf23800 N | N/A 9070 lbf40400 N | N/A STEEL |
N/A
|
| 2MV208WIPRLDUL | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.7087 in | N/A 1.4174 in | N/A 15 º | N/A 5340 lbf23800 N | N/A 9070 lbf40400 N | N/A STEEL |
N/A
|
| 2MV208WIPRLSUL | N/A Single | N/A | N/A 3.1496 in | N/A 0.7087 in | N/A 0.7087 in | N/A 15 º | N/A 5340 lbf23800 N | N/A 9070 lbf40400 N | N/A STEEL |
N/A
|
| 2MV208WIPRLSUM | N/A Single | N/A | N/A 3.1496 in | N/A 0.7087 in | N/A 0.7087 in | N/A 15 º | N/A 5340 lbf23800 N | N/A 9070 lbf40400 N | N/A STEEL |
N/A
|
| 3MM208WICRDUMFS637 | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.7087 in | N/A 2.0079 in | N/A 25 º | N/A 5110 lbf22700 N | N/A 8690 lbf38700 N | N/A STEEL |
N/A
|
| 3MV208WIPRLDUL | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.7087 in | N/A 0.6693 in | N/A 25 º | N/A 5110 lbf22700 N | N/A 8690 lbf38700 N | N/A STEEL |
N/A
|
| 3MV208WIPRLDUM | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.7087 in | N/A 1.4174 in | N/A 25 º | N/A 5110 lbf22700 N | N/A 8690 lbf38700 N | N/A STEEL |
N/A
|
| 3MV208WIPRLSUL | N/A Single | N/A | N/A 3.1496 in | N/A 0.7087 in | N/A 1.4174 in | N/A 25 º | N/A 5110 lbf22700 N | N/A 8690 lbf38700 N | N/A STEEL |
N/A
|
| 3MV208WIPRLSUM | N/A Single | N/A | N/A 3.1496 in | N/A 0.7087 in | N/A 0.7087 in | N/A 25 º | N/A 5110 lbf22700 N | N/A 8690 lbf38700 N | N/A STEEL |
N/A
|
| 2MM208WICR | N/A Single | N/A | N/A 3.1496 in | N/A 0.7087 in | N/A 0.6693 in | N/A 15 º | N/A 5340 lbf23800 N | N/A 9070 lbf40400 N | N/A STEEL |
N/A
|
| 2MM208WICRDULFS934 | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.7087 in | N/A 0.7087 in | N/A 15 º | N/A 5340 lbf23800 N | N/A 9070 lbf40400 N | N/A STEEL |
N/A
|
| 2MV208WICRSUMFS637 | N/A Single | N/A | N/A 3.1496 in | N/A 0.7087 in | N/A 2.0079 in | N/A 15 º | N/A 5340 lbf23800 N | N/A 9070 lbf40400 N | N/A STEEL |
N/A
|
| 2MV208WIPRLDUH | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.7087 in | N/A 0.7087 in | N/A 15 º | N/A 5340 lbf23800 N | N/A 9070 lbf40400 N | N/A STEEL |
N/A
|
| 2MV208WIPRLDUM | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.7087 in | N/A 1.4174 in | N/A 15 º | N/A 5340 lbf23800 N | N/A 9070 lbf40400 N | N/A STEEL |
N/A
|
| 2MV208WIPRLQUH | N/A Quadruplex | N/A | N/A 3.1496 in | N/A 0.7087 in | N/A 1.4174 in | N/A 15 º | N/A 5340 lbf23800 N | N/A 9070 lbf40400 N | N/A STEEL |
N/A
|
| 2MV208WIPRLQUL | N/A Quadruplex | N/A | N/A 3.1496 in | N/A 0.7087 in | N/A 2.8348 in | N/A 15 º | N/A 5340 lbf23800 N | N/A 9070 lbf40400 N | N/A STEEL |
N/A
|
| 2MV208WIPRLQUM | N/A Quadruplex | N/A | N/A 3.1496 in | N/A 0.7087 in | N/A 2.8348 in | N/A 15 º | N/A 5340 lbf23800 N | N/A 9070 lbf40400 N | N/A STEEL |
N/A
|
| 2MV208WIPRLSUH | N/A Single | N/A | N/A 3.1496 in | N/A 0.7087 in | N/A 2.8348 in | N/A 15 º | N/A 5340 lbf23800 N | N/A 9070 lbf40400 N | N/A STEEL |
N/A
|
| 2MV208WIPRLTUH | N/A Triplex | N/A | N/A 3.1496 in | N/A 0.7087 in | N/A 0.7087 in | N/A 15 º | N/A 5340 lbf23800 N | N/A 9070 lbf40400 N | N/A STEEL |
N/A
|
| 2MV208WIPRLTUL | N/A Triplex | N/A | N/A 3.1496 in | N/A 0.7087 in | N/A 2.1261 in | N/A 15 º | N/A 5340 lbf23800 N | N/A 9070 lbf40400 N | N/A STEEL |
N/A
|
| 2MV208WIPRLTUM | N/A Triplex | N/A | N/A 3.1496 in | N/A 0.7087 in | N/A 2.1261 in | N/A 15 º | N/A 5340 lbf23800 N | N/A 9070 lbf40400 N | N/A STEEL |
N/A
|
| 3MV208WICRSUMFS637 | N/A Single | N/A | N/A 3.1496 in | N/A 0.7087 in | N/A 2.0079 in | N/A 25 º | N/A 5110 lbf22700 N | N/A 8690 lbf38700 N | N/A STEEL |
N/A
|