COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 176 177 178 179 180 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MV208WIPRLDUH N/A Duplex N/A N/A 3.1496 in N/A 0.7087 in N/A 0.7087 in N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
3MV208WIPRLQUH N/A Quadruplex N/A N/A 3.1496 in N/A 0.7087 in N/A 1.4174 in N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
3MV208WIPRLQUL N/A Quadruplex N/A N/A 3.1496 in N/A 0.7087 in N/A 2.8348 in N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
3MV208WIPRLQUM N/A Quadruplex N/A N/A 3.1496 in N/A 0.7087 in N/A 2.8348 in N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
3MV208WIPRLSUH N/A Single N/A N/A 3.1496 in N/A 0.7087 in N/A 2.8348 in N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
3MV208WIPRLTUH N/A Triplex N/A N/A 3.1496 in N/A 0.7087 in N/A 0.7087 in N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
3MV208WIPRLTUL N/A Triplex N/A N/A 3.1496 in N/A 0.7087 in N/A 2.1261 in N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
3MV208WIPRLTUM N/A Triplex N/A N/A 3.1496 in N/A 0.7087 in N/A 2.1261 in N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
2MM208WICRSUH N/A Single N/A N/A 3.15 in N/A 0.709 in N/A 0.709 in N/A 15 º N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A STEEL N/A CAD Icon (for items table)
2MMC208WICRSUH N/A Single N/A N/A 3.15 in N/A 0.709 in N/A 0.709 in N/A 15 º N/A 4750 lbf21100 N N/A 9070 lbf40400 N N/A Ceramic N/A CAD Icon (for items table)
3MMC208WICRSUH N/A Single N/A N/A 3.15 in N/A 0.709 in N/A 0.709 in N/A 25 º N/A 4550 lbf20200 N N/A 8690 lbf38700 N N/A Ceramic N/A CAD Icon (for items table)
3MM208WICRSUH N/A Single N/A N/A 3.15 in N/A 0.709 in N/A 0.709 in N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
2MV208WICRSUH N/A Single N/A N/A 3.15 in N/A 0.709 in N/A 0.709 in N/A 15 º N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A STEEL N/A CAD Icon (for items table)
3MV208WICRSUH N/A Single N/A N/A 3.15 in N/A 0.709 in N/A 0.709 in N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
2MVC208WICRSUH N/A Single N/A N/A 3.15 in N/A 0.709 in N/A 0.709 in N/A 15 º N/A 4750 lbf21100 N N/A 9070 lbf40400 N N/A Ceramic N/A CAD Icon (for items table)
3MVC208WICRSUH N/A Single N/A N/A 3.15 in N/A 0.709 in N/A 0.709 in N/A 25 º N/A 4550 lbf20200 N N/A 8690 lbf38700 N N/A Ceramic N/A CAD Icon (for items table)
2MM208WICRDUH N/A Duplex N/A N/A 3.15 in N/A 0.709 in N/A 1.417 in N/A 15 º N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A STEEL N/A CAD Icon (for items table)
2MMC208WICRDUH N/A Duplex N/A N/A 3.15 in N/A 0.709 in N/A 1.417 in N/A 15 º N/A 4750 lbf21100 N N/A 9070 lbf40400 N N/A Ceramic N/A CAD Icon (for items table)
3MMC208WICRDUH N/A Duplex N/A N/A 3.15 in N/A 0.709 in N/A 1.417 in N/A 25 º N/A 4550 lbf20200 N N/A 8690 lbf38700 N N/A Ceramic N/A CAD Icon (for items table)
3MM208WICRDUH N/A Duplex N/A N/A 3.15 in N/A 0.709 in N/A 1.417 in N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
2MV208WICRDUH N/A Duplex N/A N/A 3.15 in N/A 0.709 in N/A 1.417 in N/A 15 º N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A STEEL N/A CAD Icon (for items table)
3MV208WICRDUH N/A Duplex N/A N/A 3.15 in N/A 0.709 in N/A 1.417 in N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
2MVC208WICRDUH N/A Duplex N/A N/A 3.15 in N/A 0.709 in N/A 1.417 in N/A 15 º N/A 4750 lbf21100 N N/A 9070 lbf40400 N N/A Ceramic N/A CAD Icon (for items table)
3MVC208WICRDUH N/A Duplex N/A N/A 3.15 in N/A 0.709 in N/A 1.417 in N/A 25 º N/A 4550 lbf20200 N N/A 8690 lbf38700 N N/A Ceramic N/A CAD Icon (for items table)
2MM208WICRTUH N/A Triplex N/A N/A 3.15 in N/A 0.709 in N/A 2.126 in N/A 15 º N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 176 177 178 179 180 »