COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 181 182 183 184 185 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMC208WICRTUH N/A Triplex N/A N/A 3.15 in N/A 0.709 in N/A 2.126 in N/A 15 º N/A 4750 lbf21100 N N/A 9070 lbf40400 N N/A Ceramic N/A CAD Icon (for items table)
3MMC208WICRTUH N/A Triplex N/A N/A 3.15 in N/A 0.709 in N/A 2.126 in N/A 25 º N/A 4550 lbf20200 N N/A 8690 lbf38700 N N/A Ceramic N/A CAD Icon (for items table)
3MM208WICRTUH N/A Triplex N/A N/A 3.15 in N/A 0.709 in N/A 2.126 in N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
2MV208WICRTUH N/A Triplex N/A N/A 3.15 in N/A 0.709 in N/A 2.126 in N/A 15 º N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A STEEL N/A CAD Icon (for items table)
3MV208WICRTUH N/A Triplex N/A N/A 3.15 in N/A 0.709 in N/A 2.126 in N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
2MVC208WICRTUH N/A Triplex N/A N/A 3.15 in N/A 0.709 in N/A 2.126 in N/A 15 º N/A 4750 lbf21100 N N/A 9070 lbf40400 N N/A Ceramic N/A CAD Icon (for items table)
3MVC208WICRTUH N/A Triplex N/A N/A 3.15 in N/A 0.709 in N/A 2.126 in N/A 25 º N/A 4550 lbf20200 N N/A 8690 lbf38700 N N/A Ceramic N/A CAD Icon (for items table)
2MM208WICRQUH N/A Quadruplex N/A N/A 3.15 in N/A 0.709 in N/A 2.835 in N/A 15 º N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A STEEL N/A CAD Icon (for items table)
2MMC208WICRQUH N/A Quadruplex N/A N/A 3.15 in N/A 0.709 in N/A 2.835 in N/A 15 º N/A 4750 lbf21100 N N/A 9070 lbf40400 N N/A Ceramic N/A CAD Icon (for items table)
3MMC208WICRQUH N/A Quadruplex N/A N/A 3.15 in N/A 0.709 in N/A 2.835 in N/A 25 º N/A 4550 lbf20200 N N/A 8690 lbf38700 N N/A Ceramic N/A CAD Icon (for items table)
3MM208WICRQUH N/A Quadruplex N/A N/A 3.15 in N/A 0.709 in N/A 2.835 in N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
2MV208WICRQUH N/A Quadruplex N/A N/A 3.15 in N/A 0.709 in N/A 2.835 in N/A 15 º N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A STEEL N/A CAD Icon (for items table)
3MV208WICRQUH N/A Quadruplex N/A N/A 3.15 in N/A 0.709 in N/A 2.835 in N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
2MVC208WICRQUH N/A Quadruplex N/A N/A 3.15 in N/A 0.709 in N/A 2.835 in N/A 15 º N/A 4750 lbf21100 N N/A 9070 lbf40400 N N/A Ceramic N/A CAD Icon (for items table)
3MVC208WICRQUH N/A Quadruplex N/A N/A 3.15 in N/A 0.709 in N/A 2.835 in N/A 25 º N/A 4550 lbf20200 N N/A 8690 lbf38700 N N/A Ceramic N/A CAD Icon (for items table)
2MM208WICRSUM N/A Single N/A N/A 3.15 in N/A 0.709 in N/A 0.709 in N/A 15 º N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A STEEL N/A CAD Icon (for items table)
2MMC208WICRSUM N/A Single N/A N/A 3.15 in N/A 0.709 in N/A 0.709 in N/A 15 º N/A 4750 lbf21100 N N/A 9070 lbf40400 N N/A Ceramic N/A CAD Icon (for items table)
3MMC208WICRSUM N/A Single N/A N/A 3.15 in N/A 0.709 in N/A 0.709 in N/A 25 º N/A 4550 lbf20200 N N/A 8690 lbf38700 N N/A Ceramic N/A CAD Icon (for items table)
3MM208WICRSUM N/A Single N/A N/A 3.15 in N/A 0.709 in N/A 0.709 in N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
2MV208WICRSUM N/A Single N/A N/A 3.15 in N/A 0.709 in N/A 0.709 in N/A 15 º N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A STEEL N/A CAD Icon (for items table)
3MV208WICRSUM N/A Single N/A N/A 3.15 in N/A 0.709 in N/A 0.709 in N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
2MVC208WICRSUM N/A Single N/A N/A 3.15 in N/A 0.709 in N/A 0.709 in N/A 15 º N/A 4750 lbf21100 N N/A 9070 lbf40400 N N/A Ceramic N/A CAD Icon (for items table)
3MVC208WICRSUM N/A Single N/A N/A 3.15 in N/A 0.709 in N/A 0.709 in N/A 25 º N/A 4550 lbf20200 N N/A 8690 lbf38700 N N/A Ceramic N/A CAD Icon (for items table)
2MM208WICRDUM N/A Duplex N/A N/A 3.15 in N/A 0.709 in N/A 1.417 in N/A 15 º N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A STEEL N/A CAD Icon (for items table)
2MMC208WICRDUM N/A Duplex N/A N/A 3.15 in N/A 0.709 in N/A 1.417 in N/A 15 º N/A 4750 lbf21100 N N/A 9070 lbf40400 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 181 182 183 184 185 »