Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 181 182 183 184 185 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMC215WICRSUX N/A Single N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 0.984 in25 mm N/A 25 º N/A 12500 lbf55600 N N/A 18800 lbf83700 N N/A Ceramic N/A CAD Icon (for items table)
3MMC215WICRQUX N/A Quadruplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 25 º N/A 12500 lbf55600 N N/A 18800 lbf83700 N N/A Ceramic N/A CAD Icon (for items table)
3MMC215WICRDUX N/A Duplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 1.969 in50 mm N/A 25 º N/A 12500 lbf55600 N N/A 18800 lbf83700 N N/A Ceramic N/A CAD Icon (for items table)
3MM215WICRTUX N/A Triplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 25 º N/A 14000 lbf62300 N N/A 18800 lbf83700 N N/A STEEL N/A CAD Icon (for items table)
3MM215WICRSUX N/A Single N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 0.984 in25 mm N/A 25 º N/A 14000 lbf62300 N N/A 18800 lbf83700 N N/A STEEL N/A CAD Icon (for items table)
3MM215WICRQUX N/A Quadruplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 25 º N/A 14000 lbf62300 N N/A 18800 lbf83700 N N/A STEEL N/A CAD Icon (for items table)
3MM215WICRDUX N/A Duplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 1.969 in50 mm N/A 25 º N/A 14000 lbf62300 N N/A 18800 lbf83700 N N/A STEEL N/A CAD Icon (for items table)
2MMC215WICRTUX N/A Triplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 15 º N/A 13100 lbf58200 N N/A 19800 lbf87900 N N/A Ceramic N/A CAD Icon (for items table)
2MMC215WICRSUX N/A Single N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 0.984 in25 mm N/A 15 º N/A 13100 lbf58200 N N/A 19800 lbf87900 N N/A Ceramic N/A CAD Icon (for items table)
2MMC215WICRQUX N/A Quadruplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 15 º N/A 13100 lbf58200 N N/A 19800 lbf87900 N N/A Ceramic N/A CAD Icon (for items table)
2MMC215WICRDUX N/A Duplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 1.969 in50 mm N/A 15 º N/A 13100 lbf58200 N N/A 19800 lbf87900 N N/A Ceramic N/A CAD Icon (for items table)
2MM215WICRTUX N/A Triplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 15 º N/A 14600 lbf64900 N N/A 19800 lbf87900 N N/A STEEL N/A CAD Icon (for items table)
2MM215WICRSUX N/A Single N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 0.984 in25 mm N/A 15 º N/A 14600 lbf64900 N N/A 19800 lbf87900 N N/A STEEL N/A CAD Icon (for items table)
2MM215WICRQUX N/A Quadruplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 3.937 in100 mm N/A 15 º N/A 14600 lbf64900 N N/A 19800 lbf87900 N N/A STEEL N/A CAD Icon (for items table)
2MM215WICRDUX N/A Duplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 1.969 in50 mm N/A 15 º N/A 14600 lbf64900 N N/A 19800 lbf87900 N N/A STEEL N/A CAD Icon (for items table)
2MM215WI TUL N/A Triplex N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 2.953 in75 mm N/A 15 º N/A 14600 lbf64900 N N/A 19800 lbf87900 N N/A STEEL N/A CAD Icon (for items table)
2MM215WI SUL N/A Single N/A 75 mm N/A 5.118 in130 mm N/A 0.984 in25 mm N/A 0.984 in25 mm N/A 15 º N/A 14600 lbf64900 N N/A 19800 lbf87900 N N/A STEEL N/A CAD Icon (for items table)
2MMV215WICRDUL N/A Duplex N/A 75 mm N/A 5.1181 in130 mm N/A 0.9843 in25 mm N/A 1.9686 in50 mm N/A 15 º N/A 13100 lbf58200 N N/A 19800 lbf87900 N N/A STEEL N/A CAD Icon (for items table)
2MM215WICR N/A Single N/A 75 mm N/A 5.1181 in130 mm N/A 0.9843 in25 mm N/A 1.8898 in48 mm N/A 15 º N/A 14600 lbf64900 N N/A 19800 lbf87900 N N/A STEEL N/A CAD Icon (for items table)
3MM9316WICRDUX N/A Duplex N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 25 º N/A 6860 lbf30500 N N/A 7170 lbf31900 N N/A STEEL N/A CAD Icon (for items table)
2MM9316WICR N/A Single N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 15 º N/A 7350 lbf32700 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9316HXVVDUHFS934 N/A Duplex N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9316HXVVDULFS934 N/A Duplex N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9316HXVVDUMFS934 N/A Duplex N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9316HXVVQUHFS934 N/A Quadruplex N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9316HXVVQULFS934 N/A Quadruplex N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9316HXVVQUMFS934 N/A Quadruplex N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9316HXVVSUHFS934 N/A Single N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9316HXVVSULFS637 N/A Single N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9316HXVVSULFS934 N/A Single N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9316HXVVSUMFS637 N/A Single N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9316HXVVSUMFS934 N/A Single N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9316HXVVTUHFS934 N/A Triplex N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9316HXVVTULFS934 N/A Triplex N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table)
2MMV9316HXVVTUMFS934 N/A Triplex N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A STEEL N/A CAD Icon (for items table)
2MMVC9316HXVVDUHFS934 N/A Duplex N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9316HXVVDULFS934 N/A Duplex N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9316HXVVDUMFS934 N/A Duplex N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9316HXVVQUHFS934 N/A Quadruplex N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 1.2598 in32 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9316HXVVQULFS934 N/A Quadruplex N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9316HXVVQUMFS934 N/A Quadruplex N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9316HXVVSUHFS934 N/A Single N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9316HXVVSULFS637 N/A Single N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9316HXVVSULFS934 N/A Single N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9316HXVVSUMFS934 N/A Single N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9316HXVVTUHFS934 N/A Triplex N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 0.6299 in16 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9316HXVVTULFS934 N/A Triplex N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9316HXVVTUMFS934 N/A Triplex N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 15 º N/A 6540 lbf29100 N N/A 7600 lbf33800 N N/A Ceramic N/A CAD Icon (for items table)
3MM9316WICRTULFS637 N/A Triplex N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 2.5196 in64 mm N/A 25 º N/A 6860 lbf30500 N N/A 7170 lbf31900 N N/A STEEL N/A CAD Icon (for items table)
3MM9316WICRTUMFS637 N/A Triplex N/A 80 mm N/A 4.3307 in110 mm N/A 0.6299 in16 mm N/A 1.8897 in48 mm N/A 25 º N/A 6860 lbf30500 N N/A 7170 lbf31900 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 181 182 183 184 185 »