Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC208WICRDUM | N/A Duplex | N/A | N/A 3.15 in | N/A 0.709 in | N/A 1.417 in | N/A 25 º | N/A 4550 lbf20200 N | N/A 8690 lbf38700 N | N/A Ceramic |
N/A
|
| 3MM208WICRDUM | N/A Duplex | N/A | N/A 3.15 in | N/A 0.709 in | N/A 1.417 in | N/A 25 º | N/A 5110 lbf22700 N | N/A 8690 lbf38700 N | N/A STEEL |
N/A
|
| 2MV208WICRDUM | N/A Duplex | N/A | N/A 3.15 in | N/A 0.709 in | N/A 1.417 in | N/A 15 º | N/A 5340 lbf23800 N | N/A 9070 lbf40400 N | N/A STEEL |
N/A
|
| 3MV208WICRDUM | N/A Duplex | N/A | N/A 3.15 in | N/A 0.709 in | N/A 1.417 in | N/A 25 º | N/A 5110 lbf22700 N | N/A 8690 lbf38700 N | N/A STEEL |
N/A
|
| 2MVC208WICRDUM | N/A Duplex | N/A | N/A 3.15 in | N/A 0.709 in | N/A 1.417 in | N/A 15 º | N/A 4750 lbf21100 N | N/A 9070 lbf40400 N | N/A Ceramic |
N/A
|
| 3MVC208WICRDUM | N/A Duplex | N/A | N/A 3.15 in | N/A 0.709 in | N/A 1.417 in | N/A 25 º | N/A 4550 lbf20200 N | N/A 8690 lbf38700 N | N/A Ceramic |
N/A
|
| 2MM208WICRTUM | N/A Triplex | N/A | N/A 3.15 in | N/A 0.709 in | N/A 2.126 in | N/A 15 º | N/A 5340 lbf23800 N | N/A 9070 lbf40400 N | N/A STEEL |
N/A
|
| 2MMC208WICRTUM | N/A Triplex | N/A | N/A 3.15 in | N/A 0.709 in | N/A 2.126 in | N/A 15 º | N/A 4750 lbf21100 N | N/A 9070 lbf40400 N | N/A Ceramic |
N/A
|
| 3MMC208WICRTUM | N/A Triplex | N/A | N/A 3.15 in | N/A 0.709 in | N/A 2.126 in | N/A 25 º | N/A 4550 lbf20200 N | N/A 8690 lbf38700 N | N/A Ceramic |
N/A
|
| 3MM208WICRTUM | N/A Triplex | N/A | N/A 3.15 in | N/A 0.709 in | N/A 2.126 in | N/A 25 º | N/A 5110 lbf22700 N | N/A 8690 lbf38700 N | N/A STEEL |
N/A
|
| 2MV208WICRTUM | N/A Triplex | N/A | N/A 3.15 in | N/A 0.709 in | N/A 2.126 in | N/A 15 º | N/A 5340 lbf23800 N | N/A 9070 lbf40400 N | N/A STEEL |
N/A
|
| 3MV208WICRTUM | N/A Triplex | N/A | N/A 3.15 in | N/A 0.709 in | N/A 2.126 in | N/A 25 º | N/A 5110 lbf22700 N | N/A 8690 lbf38700 N | N/A STEEL |
N/A
|
| 2MVC208WICRTUM | N/A Triplex | N/A | N/A 3.15 in | N/A 0.709 in | N/A 2.126 in | N/A 15 º | N/A 4750 lbf21100 N | N/A 9070 lbf40400 N | N/A Ceramic |
N/A
|
| 3MVC208WICRTUM | N/A Triplex | N/A | N/A 3.15 in | N/A 0.709 in | N/A 2.126 in | N/A 25 º | N/A 4550 lbf20200 N | N/A 8690 lbf38700 N | N/A Ceramic |
N/A
|
| 2MM208WICRQUM | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.709 in | N/A 2.835 in | N/A 15 º | N/A 5340 lbf23800 N | N/A 9070 lbf40400 N | N/A STEEL |
N/A
|
| 2MMC208WICRQUM | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.709 in | N/A 2.835 in | N/A 15 º | N/A 4750 lbf21100 N | N/A 9070 lbf40400 N | N/A Ceramic |
N/A
|
| 3MMC208WICRQUM | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.709 in | N/A 2.835 in | N/A 25 º | N/A 4550 lbf20200 N | N/A 8690 lbf38700 N | N/A Ceramic |
N/A
|
| 3MM208WICRQUM | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.709 in | N/A 2.835 in | N/A 25 º | N/A 5110 lbf22700 N | N/A 8690 lbf38700 N | N/A STEEL |
N/A
|
| 2MV208WICRQUM | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.709 in | N/A 2.835 in | N/A 15 º | N/A 5340 lbf23800 N | N/A 9070 lbf40400 N | N/A STEEL |
N/A
|
| 3MV208WICRQUM | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.709 in | N/A 2.835 in | N/A 25 º | N/A 5110 lbf22700 N | N/A 8690 lbf38700 N | N/A STEEL |
N/A
|
| 2MVC208WICRQUM | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.709 in | N/A 2.835 in | N/A 15 º | N/A 4750 lbf21100 N | N/A 9070 lbf40400 N | N/A Ceramic |
N/A
|
| 3MVC208WICRQUM | N/A Quadruplex | N/A | N/A 3.15 in | N/A 0.709 in | N/A 2.835 in | N/A 25 º | N/A 4550 lbf20200 N | N/A 8690 lbf38700 N | N/A Ceramic |
N/A
|
| 2MM208WICRSUL | N/A Single | N/A | N/A 3.15 in | N/A 0.709 in | N/A 0.709 in | N/A 15 º | N/A 5340 lbf23800 N | N/A 9070 lbf40400 N | N/A STEEL |
N/A
|
| 2MMC208WICRSUL | N/A Single | N/A | N/A 3.15 in | N/A 0.709 in | N/A 0.709 in | N/A 15 º | N/A 4750 lbf21100 N | N/A 9070 lbf40400 N | N/A Ceramic |
N/A
|
| 3MMC208WICRSUL | N/A Single | N/A | N/A 3.15 in | N/A 0.709 in | N/A 0.709 in | N/A 25 º | N/A 4550 lbf20200 N | N/A 8690 lbf38700 N | N/A Ceramic |
N/A
|