COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 181 182 183 184 185 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MV208WICRQUL N/A Quadruplex N/A N/A 3.15 in N/A 0.709 in N/A 2.835 in N/A 15 º N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A STEEL N/A CAD Icon (for items table)
3MV208WICRQUL N/A Quadruplex N/A N/A 3.15 in N/A 0.709 in N/A 2.835 in N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
2MVC208WICRQUL N/A Quadruplex N/A N/A 3.15 in N/A 0.709 in N/A 2.835 in N/A 15 º N/A 4750 lbf21100 N N/A 9070 lbf40400 N N/A Ceramic N/A CAD Icon (for items table)
3MVC208WICRQUL N/A Quadruplex N/A N/A 3.15 in N/A 0.709 in N/A 2.835 in N/A 25 º N/A 4550 lbf20200 N N/A 8690 lbf38700 N N/A Ceramic N/A CAD Icon (for items table)
3MMC208WICRTUX N/A Triplex N/A N/A 3.15 in N/A 0.709 in N/A 2.126 in N/A 25 º N/A 4550 lbf20200 N N/A 8690 lbf38700 N N/A Ceramic N/A CAD Icon (for items table)
3MMC208WICRSUX N/A Single N/A N/A 3.15 in N/A 0.709 in N/A 0.709 in N/A 25 º N/A 4550 lbf20200 N N/A 8690 lbf38700 N N/A Ceramic N/A CAD Icon (for items table)
3MMC208WICRQUX N/A Quadruplex N/A N/A 3.15 in N/A 0.709 in N/A 2.835 in N/A 25 º N/A 4550 lbf20200 N N/A 8690 lbf38700 N N/A Ceramic N/A CAD Icon (for items table)
3MMC208WICRDUX N/A Duplex N/A N/A 3.15 in N/A 0.709 in N/A 1.417 in N/A 25 º N/A 4550 lbf20200 N N/A 8690 lbf38700 N N/A Ceramic N/A CAD Icon (for items table)
3MM208WICRTUX N/A Triplex N/A N/A 3.15 in N/A 0.709 in N/A 2.126 in N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
3MM208WICRSUX N/A Single N/A N/A 3.15 in N/A 0.709 in N/A 0.709 in N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
3MM208WICRQUX N/A Quadruplex N/A N/A 3.15 in N/A 0.709 in N/A 2.835 in N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
3MM208WICRDUX N/A Duplex N/A N/A 3.15 in N/A 0.709 in N/A 1.417 in N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
3MM208WI TUM N/A Triplex N/A N/A 3.15 in N/A 0.709 in N/A 2.126 in N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
3MM208WI SUM N/A Single N/A N/A 3.15 in N/A 0.709 in N/A 0.709 in N/A 25 º N/A 5110 lbf22700 N N/A 8690 lbf38700 N N/A STEEL N/A CAD Icon (for items table)
2MM208WICRTULFS637 N/A Triplex N/A N/A 3.15 in N/A 0.709 in N/A 2.126 in N/A 15 º N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A STEEL N/A CAD Icon (for items table)
2MM208WI SUL N/A Single N/A N/A 3.15 in N/A 0.709 in N/A 0.709 in N/A 15 º N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A STEEL N/A CAD Icon (for items table)
2MM208WI DULFS934 N/A Duplex N/A N/A 3.15 in N/A 0.709 in N/A 1.417 in N/A 15 º N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A STEEL N/A CAD Icon (for items table)
2MM208WI DUL N/A Duplex N/A N/A 3.15 in N/A 0.709 in N/A 1.417 in N/A 15 º N/A 5340 lbf23800 N N/A 9070 lbf40400 N N/A STEEL N/A CAD Icon (for items table)
2MM308WICRSUH N/A Single N/A N/A 3.543 in N/A 0.906 in N/A 0.906 in N/A 15 º N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A STEEL N/A CAD Icon (for items table)
2MMC308WICRSUH N/A Single N/A N/A 3.543 in N/A 0.906 in N/A 0.906 in N/A 15 º N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A Ceramic N/A CAD Icon (for items table)
3MM308WICRSUH N/A Single N/A N/A 3.543 in N/A 0.906 in N/A 0.906 in N/A 25 º N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A STEEL N/A CAD Icon (for items table)
3MMC308WICRSUH N/A Single N/A N/A 3.543 in N/A 0.906 in N/A 0.906 in N/A 25 º N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A Ceramic N/A CAD Icon (for items table)
2MM308WICRDUH N/A Duplex N/A N/A 3.543 in N/A 0.906 in N/A 1.811 in N/A 15 º N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A STEEL N/A CAD Icon (for items table)
2MMC308WICRDUH N/A Duplex N/A N/A 3.543 in N/A 0.906 in N/A 1.811 in N/A 15 º N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A Ceramic N/A CAD Icon (for items table)
3MM308WICRDUH N/A Duplex N/A N/A 3.543 in N/A 0.906 in N/A 1.811 in N/A 25 º N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 181 182 183 184 185 »