COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 181 182 183 184 185 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMC308WICRDUH N/A Duplex N/A N/A 3.543 in N/A 0.906 in N/A 1.811 in N/A 25 º N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A Ceramic N/A CAD Icon (for items table)
2MM308WICRTUH N/A Triplex N/A N/A 3.543 in N/A 0.906 in N/A 2.717 in N/A 15 º N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A STEEL N/A CAD Icon (for items table)
2MMC308WICRTUH N/A Triplex N/A N/A 3.543 in N/A 0.906 in N/A 2.717 in N/A 15 º N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A Ceramic N/A CAD Icon (for items table)
3MM308WICRTUH N/A Triplex N/A N/A 3.543 in N/A 0.906 in N/A 2.717 in N/A 25 º N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A STEEL N/A CAD Icon (for items table)
3MMC308WICRTUH N/A Triplex N/A N/A 3.543 in N/A 0.906 in N/A 2.717 in N/A 25 º N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A Ceramic N/A CAD Icon (for items table)
2MM308WICRQUH N/A Quadruplex N/A N/A 3.543 in N/A 0.906 in N/A 3.622 in N/A 15 º N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A STEEL N/A CAD Icon (for items table)
2MMC308WICRQUH N/A Quadruplex N/A N/A 3.543 in N/A 0.906 in N/A 3.622 in N/A 15 º N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A Ceramic N/A CAD Icon (for items table)
3MM308WICRQUH N/A Quadruplex N/A N/A 3.543 in N/A 0.906 in N/A 3.622 in N/A 25 º N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A STEEL N/A CAD Icon (for items table)
3MMC308WICRQUH N/A Quadruplex N/A N/A 3.543 in N/A 0.906 in N/A 3.622 in N/A 25 º N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A Ceramic N/A CAD Icon (for items table)
2MM308WICRSUM N/A Single N/A N/A 3.543 in N/A 0.906 in N/A 0.906 in N/A 15 º N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A STEEL N/A CAD Icon (for items table)
2MMC308WICRSUM N/A Single N/A N/A 3.543 in N/A 0.906 in N/A 0.906 in N/A 15 º N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A Ceramic N/A CAD Icon (for items table)
3MM308WICRSUM N/A Single N/A N/A 3.543 in N/A 0.906 in N/A 0.906 in N/A 25 º N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A STEEL N/A CAD Icon (for items table)
3MMC308WICRSUM N/A Single N/A N/A 3.543 in N/A 0.906 in N/A 0.906 in N/A 25 º N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A Ceramic N/A CAD Icon (for items table)
2MM308WICRDUM N/A Duplex N/A N/A 3.543 in N/A 0.906 in N/A 1.811 in N/A 15 º N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A STEEL N/A CAD Icon (for items table)
2MMC308WICRDUM N/A Duplex N/A N/A 3.543 in N/A 0.906 in N/A 1.811 in N/A 15 º N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A Ceramic N/A CAD Icon (for items table)
3MM308WICRDUM N/A Duplex N/A N/A 3.543 in N/A 0.906 in N/A 1.811 in N/A 25 º N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A STEEL N/A CAD Icon (for items table)
3MMC308WICRDUM N/A Duplex N/A N/A 3.543 in N/A 0.906 in N/A 1.811 in N/A 25 º N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A Ceramic N/A CAD Icon (for items table)
2MM308WICRTUM N/A Triplex N/A N/A 3.543 in N/A 0.906 in N/A 2.717 in N/A 15 º N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A STEEL N/A CAD Icon (for items table)
2MMC308WICRTUM N/A Triplex N/A N/A 3.543 in N/A 0.906 in N/A 2.717 in N/A 15 º N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A Ceramic N/A CAD Icon (for items table)
3MM308WICRTUM N/A Triplex N/A N/A 3.543 in N/A 0.906 in N/A 2.717 in N/A 25 º N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A STEEL N/A CAD Icon (for items table)
3MMC308WICRTUM N/A Triplex N/A N/A 3.543 in N/A 0.906 in N/A 2.717 in N/A 25 º N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A Ceramic N/A CAD Icon (for items table)
2MM308WICRQUM N/A Quadruplex N/A N/A 3.543 in N/A 0.906 in N/A 3.622 in N/A 15 º N/A 7800 lbf35000 N N/A 13400 lbf59700 N N/A STEEL N/A CAD Icon (for items table)
2MMC308WICRQUM N/A Quadruplex N/A N/A 3.543 in N/A 0.906 in N/A 3.622 in N/A 15 º N/A 7010 lbf31200 N N/A 13400 lbf59700 N N/A Ceramic N/A CAD Icon (for items table)
3MM308WICRQUM N/A Quadruplex N/A N/A 3.543 in N/A 0.906 in N/A 3.622 in N/A 25 º N/A 7600 lbf33800 N N/A 12900 lbf57500 N N/A STEEL N/A CAD Icon (for items table)
3MMC308WICRQUM N/A Quadruplex N/A N/A 3.543 in N/A 0.906 in N/A 3.622 in N/A 25 º N/A 6770 lbf30100 N N/A 12900 lbf57500 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 181 182 183 184 185 »