Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM308WICRSUL | N/A Single | N/A | N/A 3.543 in | N/A 0.906 in | N/A 0.906 in | N/A 15 º | N/A 7800 lbf35000 N | N/A 13400 lbf59700 N | N/A STEEL |
N/A
|
| 2MMC308WICRSUL | N/A Single | N/A | N/A 3.543 in | N/A 0.906 in | N/A 0.906 in | N/A 15 º | N/A 7010 lbf31200 N | N/A 13400 lbf59700 N | N/A Ceramic |
N/A
|
| 3MM308WICRSUL | N/A Single | N/A | N/A 3.543 in | N/A 0.906 in | N/A 0.906 in | N/A 25 º | N/A 7600 lbf33800 N | N/A 12900 lbf57500 N | N/A STEEL |
N/A
|
| 3MMC308WICRSUL | N/A Single | N/A | N/A 3.543 in | N/A 0.906 in | N/A 0.906 in | N/A 25 º | N/A 6770 lbf30100 N | N/A 12900 lbf57500 N | N/A Ceramic |
N/A
|
| 2MM308WICRDUL | N/A Duplex | N/A | N/A 3.543 in | N/A 0.906 in | N/A 1.811 in | N/A 15 º | N/A 7800 lbf35000 N | N/A 13400 lbf59700 N | N/A STEEL |
N/A
|
| 2MMC308WICRDUL | N/A Duplex | N/A | N/A 3.543 in | N/A 0.906 in | N/A 1.811 in | N/A 15 º | N/A 7010 lbf31200 N | N/A 13400 lbf59700 N | N/A Ceramic |
N/A
|
| 3MM308WICRDUL | N/A Duplex | N/A | N/A 3.543 in | N/A 0.906 in | N/A 1.811 in | N/A 25 º | N/A 7600 lbf33800 N | N/A 12900 lbf57500 N | N/A STEEL |
N/A
|
| 3MMC308WICRDUL | N/A Duplex | N/A | N/A 3.543 in | N/A 0.906 in | N/A 1.811 in | N/A 25 º | N/A 6770 lbf30100 N | N/A 12900 lbf57500 N | N/A Ceramic |
N/A
|
| 2MM308WICRTUL | N/A Triplex | N/A | N/A 3.543 in | N/A 0.906 in | N/A 2.717 in | N/A 15 º | N/A 7800 lbf35000 N | N/A 13400 lbf59700 N | N/A STEEL |
N/A
|
| 2MMC308WICRTUL | N/A Triplex | N/A | N/A 3.543 in | N/A 0.906 in | N/A 2.717 in | N/A 15 º | N/A 7010 lbf31200 N | N/A 13400 lbf59700 N | N/A Ceramic |
N/A
|
| 3MM308WICRTUL | N/A Triplex | N/A | N/A 3.543 in | N/A 0.906 in | N/A 2.717 in | N/A 25 º | N/A 7600 lbf33800 N | N/A 12900 lbf57500 N | N/A STEEL |
N/A
|
| 3MMC308WICRTUL | N/A Triplex | N/A | N/A 3.543 in | N/A 0.906 in | N/A 2.717 in | N/A 25 º | N/A 6770 lbf30100 N | N/A 12900 lbf57500 N | N/A Ceramic |
N/A
|
| 2MM308WICRQUL | N/A Quadruplex | N/A | N/A 3.543 in | N/A 0.906 in | N/A 3.622 in | N/A 15 º | N/A 7800 lbf35000 N | N/A 13400 lbf59700 N | N/A STEEL |
N/A
|
| 2MMC308WICRQUL | N/A Quadruplex | N/A | N/A 3.543 in | N/A 0.906 in | N/A 3.622 in | N/A 15 º | N/A 7010 lbf31200 N | N/A 13400 lbf59700 N | N/A Ceramic |
N/A
|
| 3MM308WICRQUL | N/A Quadruplex | N/A | N/A 3.543 in | N/A 0.906 in | N/A 3.622 in | N/A 25 º | N/A 7600 lbf33800 N | N/A 12900 lbf57500 N | N/A STEEL |
N/A
|
| 3MMC308WICRQUL | N/A Quadruplex | N/A | N/A 3.543 in | N/A 0.906 in | N/A 3.622 in | N/A 25 º | N/A 6770 lbf30100 N | N/A 12900 lbf57500 N | N/A Ceramic |
N/A
|
| 2MM308WI SUL | N/A Single | N/A | N/A 3.543 in | N/A 0.906 in | N/A 0.906 in | N/A 15 º | N/A 7800 lbf35000 N | N/A 13400 lbf59700 N | N/A STEEL |
N/A
|
| 2MMV308WICRDUM | N/A Duplex | N/A | N/A 3.5433 in | N/A 0.9055 in | N/A 1.811 in | N/A 15 º | N/A 7010 lbf31200 N | N/A 13400 lbf59700 N | N/A STEEL |
N/A
|
| 2MM308WICR | N/A Single | N/A | N/A 3.5433 in | N/A 0.9055 in | N/A 0.8268 in | N/A 15 º | N/A 7800 lbf35000 N | N/A 13400 lbf59700 N | N/A STEEL |
N/A
|
| 2MM9309WICRSUH | N/A Single | N/A | N/A 2.677 in | N/A 0.472 in | N/A 0.472 in | N/A 15 º | N/A 2960 lbf13200 N | N/A 3785 lbf16800 N | N/A STEEL |
N/A
|
| 2MMC9309WICRSUH | N/A Single | N/A | N/A 2.677 in | N/A 0.472 in | N/A 0.472 in | N/A 15 º | N/A 2640 lbf11700 N | N/A 3785 lbf16800 N | N/A Ceramic |
N/A
|
| 3MM9309WICRSUH | N/A Single | N/A | N/A 2.677 in | N/A 0.472 in | N/A 0.472 in | N/A 25 º | N/A 2810 lbf12500 N | N/A 3560 lbf15900 N | N/A STEEL |
N/A
|
| 3MMC9309WICRSUH | N/A Single | N/A | N/A 2.677 in | N/A 0.472 in | N/A 0.472 in | N/A 25 º | N/A 2500 lbf11100 N | N/A 3560 lbf15900 N | N/A Ceramic |
N/A
|
| 2MV9309WICRSUH | N/A Single | N/A | N/A 2.677 in | N/A 0.472 in | N/A 0.472 in | N/A 15 º | N/A 2960 lbf13200 N | N/A 3785 lbf16800 N | N/A STEEL |
N/A
|
| 2MVC9309WICRSUH | N/A Single | N/A | N/A 2.677 in | N/A 0.472 in | N/A 0.472 in | N/A 15 º | N/A 2640 lbf11700 N | N/A 3785 lbf16800 N | N/A Ceramic |
N/A
|