Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MV9309WICRSUH | N/A Single | N/A | N/A 2.677 in | N/A 0.472 in | N/A 0.472 in | N/A 25 º | N/A 2810 lbf12500 N | N/A 3560 lbf15900 N | N/A STEEL |
N/A
|
| 3MVC9309WICRSUH | N/A Single | N/A | N/A 2.677 in | N/A 0.472 in | N/A 0.472 in | N/A 25 º | N/A 2500 lbf11100 N | N/A 3560 lbf15900 N | N/A Ceramic |
N/A
|
| 2MM9309WICRDUH | N/A Duplex | N/A | N/A 2.677 in | N/A 0.472 in | N/A 0.945 in | N/A 15 º | N/A 2960 lbf13200 N | N/A 3785 lbf16800 N | N/A STEEL |
N/A
|
| 2MMC9309WICRDUH | N/A Duplex | N/A | N/A 2.677 in | N/A 0.472 in | N/A 0.945 in | N/A 15 º | N/A 2640 lbf11700 N | N/A 3785 lbf16800 N | N/A Ceramic |
N/A
|
| 3MM9309WICRDUH | N/A Duplex | N/A | N/A 2.677 in | N/A 0.472 in | N/A 0.945 in | N/A 25 º | N/A 2810 lbf12500 N | N/A 3560 lbf15900 N | N/A STEEL |
N/A
|
| 3MMC9309WICRDUH | N/A Duplex | N/A | N/A 2.677 in | N/A 0.472 in | N/A 0.945 in | N/A 25 º | N/A 2500 lbf11100 N | N/A 3560 lbf15900 N | N/A Ceramic |
N/A
|
| 2MV9309WICRDUH | N/A Duplex | N/A | N/A 2.677 in | N/A 0.472 in | N/A 0.945 in | N/A 15 º | N/A 2960 lbf13200 N | N/A 3785 lbf16800 N | N/A STEEL |
N/A
|
| 2MVC9309WICRDUH | N/A Duplex | N/A | N/A 2.677 in | N/A 0.472 in | N/A 0.945 in | N/A 15 º | N/A 2640 lbf11700 N | N/A 3785 lbf16800 N | N/A Ceramic |
N/A
|
| 3MV9309WICRDUH | N/A Duplex | N/A | N/A 2.677 in | N/A 0.472 in | N/A 0.945 in | N/A 25 º | N/A 2810 lbf12500 N | N/A 3560 lbf15900 N | N/A STEEL |
N/A
|
| 3MVC9309WICRDUH | N/A Duplex | N/A | N/A 2.677 in | N/A 0.472 in | N/A 0.945 in | N/A 25 º | N/A 2500 lbf11100 N | N/A 3560 lbf15900 N | N/A Ceramic |
N/A
|
| 2MM9309WICRTUH | N/A Triplex | N/A | N/A 2.677 in | N/A 0.472 in | N/A 1.417 in | N/A 15 º | N/A 2960 lbf13200 N | N/A 3785 lbf16800 N | N/A STEEL |
N/A
|
| 2MMC9309WICRTUH | N/A Triplex | N/A | N/A 2.677 in | N/A 0.472 in | N/A 1.417 in | N/A 15 º | N/A 2640 lbf11700 N | N/A 3785 lbf16800 N | N/A Ceramic |
N/A
|
| 3MM9309WICRTUH | N/A Triplex | N/A | N/A 2.677 in | N/A 0.472 in | N/A 1.417 in | N/A 25 º | N/A 2810 lbf12500 N | N/A 3560 lbf15900 N | N/A STEEL |
N/A
|
| 3MMC9309WICRTUH | N/A Triplex | N/A | N/A 2.677 in | N/A 0.472 in | N/A 1.417 in | N/A 25 º | N/A 2500 lbf11100 N | N/A 3560 lbf15900 N | N/A Ceramic |
N/A
|
| 2MV9309WICRTUH | N/A Triplex | N/A | N/A 2.677 in | N/A 0.472 in | N/A 1.417 in | N/A 15 º | N/A 2960 lbf13200 N | N/A 3785 lbf16800 N | N/A STEEL |
N/A
|
| 2MVC9309WICRTUH | N/A Triplex | N/A | N/A 2.677 in | N/A 0.472 in | N/A 1.417 in | N/A 15 º | N/A 2640 lbf11700 N | N/A 3785 lbf16800 N | N/A Ceramic |
N/A
|
| 3MV9309WICRTUH | N/A Triplex | N/A | N/A 2.677 in | N/A 0.472 in | N/A 1.417 in | N/A 25 º | N/A 2810 lbf12500 N | N/A 3560 lbf15900 N | N/A STEEL |
N/A
|
| 3MVC9309WICRTUH | N/A Triplex | N/A | N/A 2.677 in | N/A 0.472 in | N/A 1.417 in | N/A 25 º | N/A 2500 lbf11100 N | N/A 3560 lbf15900 N | N/A Ceramic |
N/A
|
| 2MM9309WICRQUH | N/A Quadruplex | N/A | N/A 2.677 in | N/A 0.472 in | N/A 1.890 in | N/A 15 º | N/A 2960 lbf13200 N | N/A 3785 lbf16800 N | N/A STEEL |
N/A
|
| 2MMC9309WICRQUH | N/A Quadruplex | N/A | N/A 2.677 in | N/A 0.472 in | N/A 1.890 in | N/A 15 º | N/A 2640 lbf11700 N | N/A 3785 lbf16800 N | N/A Ceramic |
N/A
|
| 3MM9309WICRQUH | N/A Quadruplex | N/A | N/A 2.677 in | N/A 0.472 in | N/A 1.890 in | N/A 25 º | N/A 2810 lbf12500 N | N/A 3560 lbf15900 N | N/A STEEL |
N/A
|
| 3MMC9309WICRQUH | N/A Quadruplex | N/A | N/A 2.677 in | N/A 0.472 in | N/A 1.890 in | N/A 25 º | N/A 2500 lbf11100 N | N/A 3560 lbf15900 N | N/A Ceramic |
N/A
|
| 2MV9309WICRQUH | N/A Quadruplex | N/A | N/A 2.677 in | N/A 0.472 in | N/A 1.890 in | N/A 15 º | N/A 2960 lbf13200 N | N/A 3785 lbf16800 N | N/A STEEL |
N/A
|
| 2MVC9309WICRQUH | N/A Quadruplex | N/A | N/A 2.677 in | N/A 0.472 in | N/A 1.890 in | N/A 15 º | N/A 2640 lbf11700 N | N/A 3785 lbf16800 N | N/A Ceramic |
N/A
|
| 3MV9309WICRQUH | N/A Quadruplex | N/A | N/A 2.677 in | N/A 0.472 in | N/A 1.890 in | N/A 25 º | N/A 2810 lbf12500 N | N/A 3560 lbf15900 N | N/A STEEL |
N/A
|