COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 191 192 193 194 195 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MM9309WI QUL N/A Quadruplex N/A N/A 2.677 in N/A 0.472 in N/A 1.890 in N/A 25 º N/A 2810 lbf12500 N N/A 3560 lbf15900 N N/A STEEL N/A CAD Icon (for items table)
3MM9309WI DUM N/A Duplex N/A N/A 2.677 in N/A 0.472 in N/A 0.945 in N/A 25 º N/A 2810 lbf12500 N N/A 3560 lbf15900 N N/A STEEL N/A CAD Icon (for items table)
2MMC9309WICRTUX N/A Triplex N/A N/A 2.677 in N/A 0.472 in N/A 1.417 in N/A 15 º N/A 2640 lbf11700 N N/A 3785 lbf16800 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9309WICRSUX N/A Single N/A N/A 2.677 in N/A 0.472 in N/A 0.472 in N/A 15 º N/A 2640 lbf11700 N N/A 3785 lbf16800 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9309WICRQUX N/A Quadruplex N/A N/A 2.677 in N/A 0.472 in N/A 1.890 in N/A 15 º N/A 2640 lbf11700 N N/A 3785 lbf16800 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9309WICRDUX N/A Duplex N/A N/A 2.677 in N/A 0.472 in N/A 0.945 in N/A 15 º N/A 2640 lbf11700 N N/A 3785 lbf16800 N N/A Ceramic N/A CAD Icon (for items table)
2MM9309WICRTUX N/A Triplex N/A N/A 2.677 in N/A 0.472 in N/A 1.417 in N/A 15 º N/A 2960 lbf13200 N N/A 3785 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MM9309WICRSUX N/A Single N/A N/A 2.677 in N/A 0.472 in N/A 0.472 in N/A 15 º N/A 2960 lbf13200 N N/A 3785 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MM9309WICRQUX N/A Quadruplex N/A N/A 2.677 in N/A 0.472 in N/A 1.890 in N/A 15 º N/A 2960 lbf13200 N N/A 3785 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MM9309WICRDUX N/A Duplex N/A N/A 2.677 in N/A 0.472 in N/A 0.945 in N/A 15 º N/A 2960 lbf13200 N N/A 3785 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MM9309WI TUL N/A Triplex N/A N/A 2.677 in N/A 0.472 in N/A 1.417 in N/A 15 º N/A 2960 lbf13200 N N/A 3785 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MM9309WI DULFS934 N/A Duplex N/A N/A 2.677 in N/A 0.472 in N/A 0.945 in N/A 15 º N/A 2960 lbf13200 N N/A 3785 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MM9309WI DUH N/A Duplex N/A N/A 2.677 in N/A 0.472 in N/A 0.945 in N/A 15 º N/A 2960 lbf13200 N N/A 3785 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MV9309WICRDUX N/A Duplex N/A N/A 2.6772 in N/A 0.4724 in N/A 0.9448 in N/A 15 º N/A 2960 lbf13200 N N/A 3785 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MV9309WICRQUX N/A Quadruplex N/A N/A 2.6772 in N/A 0.4724 in N/A 1.8896 in N/A 15 º N/A 2960 lbf13200 N N/A 3785 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MV9309WICRSUX N/A Single N/A N/A 2.6772 in N/A 0.4724 in N/A 0.4724 in N/A 15 º N/A 2960 lbf13200 N N/A 3785 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MV9309WICRTUX N/A Triplex N/A N/A 2.6772 in N/A 0.4724 in N/A 1.4172 in N/A 15 º N/A 2960 lbf13200 N N/A 3785 lbf16800 N N/A STEEL N/A CAD Icon (for items table)
2MVC9309WICRDUX N/A Duplex N/A N/A 2.6772 in N/A 0.4724 in N/A 0.9448 in N/A 15 º N/A 2640 lbf11700 N N/A 3785 lbf16800 N N/A Ceramic N/A CAD Icon (for items table)
2MVC9309WICRQUX N/A Quadruplex N/A N/A 2.6772 in N/A 0.4724 in N/A 1.8896 in N/A 15 º N/A 2640 lbf11700 N N/A 3785 lbf16800 N N/A Ceramic N/A CAD Icon (for items table)
2MVC9309WICRSUX N/A Single N/A N/A 2.6772 in N/A 0.4724 in N/A 0.4724 in N/A 15 º N/A 2640 lbf11700 N N/A 3785 lbf16800 N N/A Ceramic N/A CAD Icon (for items table)
2MVC9309WICRTUX N/A Triplex N/A N/A 2.6772 in N/A 0.4724 in N/A 1.4172 in N/A 15 º N/A 2640 lbf11700 N N/A 3785 lbf16800 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9309WICRDUX N/A Duplex N/A N/A 2.6772 in N/A 0.4724 in N/A 0.9448 in N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9309WICRQUX N/A Quadruplex N/A N/A 2.6772 in N/A 0.4724 in N/A 1.8896 in N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9309WICRSUX N/A Single N/A N/A 2.6772 in N/A 0.4724 in N/A 0.4724 in N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9309WICRTUX N/A Triplex N/A N/A 2.6772 in N/A 0.4724 in N/A 1.4172 in N/A 25 º N/A 2500 lbf11100 N N/A 3560 lbf15900 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 191 192 193 194 195 »