Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 191 192 193 194 195 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM216WICRQUM N/A Quadruplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 4.094 in104 mm N/A 15 º N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A STEEL N/A CAD Icon (for items table)
2MMC216WICRQUM N/A Quadruplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 4.094 in104 mm N/A 15 º N/A 15500 lbf69000 N N/A 23100 lbf102900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC216WICRQUM N/A Quadruplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 4.094 in104 mm N/A 25 º N/A 14800 lbf65800 N N/A 22000 lbf98000 N N/A Ceramic N/A CAD Icon (for items table)
3MM216WICRQUM N/A Quadruplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 4.094 in104 mm N/A 25 º N/A 16600 lbf73800 N N/A 22000 lbf98000 N N/A STEEL N/A CAD Icon (for items table)
2MV216WICRQUM N/A Quadruplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 4.094 in104 mm N/A 15 º N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A STEEL N/A CAD Icon (for items table)
2MVC216WICRQUM N/A Quadruplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 4.094 in104 mm N/A 15 º N/A 15500 lbf69000 N N/A 23100 lbf102900 N N/A Ceramic N/A CAD Icon (for items table)
3MV216WICRQUM N/A Quadruplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 4.094 in104 mm N/A 25 º N/A 16600 lbf73800 N N/A 22000 lbf98000 N N/A STEEL N/A CAD Icon (for items table)
3MVC216WICRQUM N/A Quadruplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 4.094 in104 mm N/A 25 º N/A 14800 lbf65800 N N/A 22000 lbf98000 N N/A Ceramic N/A CAD Icon (for items table)
2MM216WICRSUL N/A Single N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 15 º N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A STEEL N/A CAD Icon (for items table)
2MMC216WICRSUL N/A Single N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 15 º N/A 15500 lbf69000 N N/A 23100 lbf102900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC216WICRSUL N/A Single N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 25 º N/A 14800 lbf65800 N N/A 22000 lbf98000 N N/A Ceramic N/A CAD Icon (for items table)
3MM216WICRSUL N/A Single N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 25 º N/A 16600 lbf73800 N N/A 22000 lbf98000 N N/A STEEL N/A CAD Icon (for items table)
2MV216WICRSUL N/A Single N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 15 º N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A STEEL N/A CAD Icon (for items table)
2MVC216WICRSUL N/A Single N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 15 º N/A 15500 lbf69000 N N/A 23100 lbf102900 N N/A Ceramic N/A CAD Icon (for items table)
3MV216WICRSUL N/A Single N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 25 º N/A 16600 lbf73800 N N/A 22000 lbf98000 N N/A STEEL N/A CAD Icon (for items table)
3MVC216WICRSUL N/A Single N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 25 º N/A 14800 lbf65800 N N/A 22000 lbf98000 N N/A Ceramic N/A CAD Icon (for items table)
2MM216WICRDUL N/A Duplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 15 º N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A STEEL N/A CAD Icon (for items table)
2MMC216WICRDUL N/A Duplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 15 º N/A 15500 lbf69000 N N/A 23100 lbf102900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC216WICRDUL N/A Duplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 25 º N/A 14800 lbf65800 N N/A 22000 lbf98000 N N/A Ceramic N/A CAD Icon (for items table)
3MM216WICRDUL N/A Duplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 25 º N/A 16600 lbf73800 N N/A 22000 lbf98000 N N/A STEEL N/A CAD Icon (for items table)
2MV216WICRDUL N/A Duplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 15 º N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A STEEL N/A CAD Icon (for items table)
2MVC216WICRDUL N/A Duplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 15 º N/A 15500 lbf69000 N N/A 23100 lbf102900 N N/A Ceramic N/A CAD Icon (for items table)
3MV216WICRDUL N/A Duplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 25 º N/A 16600 lbf73800 N N/A 22000 lbf98000 N N/A STEEL N/A CAD Icon (for items table)
3MVC216WICRDUL N/A Duplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 25 º N/A 14800 lbf65800 N N/A 22000 lbf98000 N N/A Ceramic N/A CAD Icon (for items table)
2MM216WICRTUL N/A Triplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 3.071 in78 mm N/A 15 º N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A STEEL N/A CAD Icon (for items table)
2MMC216WICRTUL N/A Triplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 3.071 in78 mm N/A 15 º N/A 15500 lbf69000 N N/A 23100 lbf102900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC216WICRTUL N/A Triplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 3.071 in78 mm N/A 25 º N/A 14800 lbf65800 N N/A 22000 lbf98000 N N/A Ceramic N/A CAD Icon (for items table)
3MM216WICRTUL N/A Triplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 3.071 in78 mm N/A 25 º N/A 16600 lbf73800 N N/A 22000 lbf98000 N N/A STEEL N/A CAD Icon (for items table)
2MV216WICRTUL N/A Triplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 3.071 in78 mm N/A 15 º N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A STEEL N/A CAD Icon (for items table)
2MVC216WICRTUL N/A Triplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 3.071 in78 mm N/A 15 º N/A 15500 lbf69000 N N/A 23100 lbf102900 N N/A Ceramic N/A CAD Icon (for items table)
3MV216WICRTUL N/A Triplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 3.071 in78 mm N/A 25 º N/A 16600 lbf73800 N N/A 22000 lbf98000 N N/A STEEL N/A CAD Icon (for items table)
3MVC216WICRTUL N/A Triplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 3.071 in78 mm N/A 25 º N/A 14800 lbf65800 N N/A 22000 lbf98000 N N/A Ceramic N/A CAD Icon (for items table)
2MM216WICRQUL N/A Quadruplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 4.094 in104 mm N/A 15 º N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A STEEL N/A CAD Icon (for items table)
2MMC216WICRQUL N/A Quadruplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 4.094 in104 mm N/A 15 º N/A 15500 lbf69000 N N/A 23100 lbf102900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC216WICRQUL N/A Quadruplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 4.094 in104 mm N/A 25 º N/A 14800 lbf65800 N N/A 22000 lbf98000 N N/A Ceramic N/A CAD Icon (for items table)
3MM216WICRQUL N/A Quadruplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 4.094 in104 mm N/A 25 º N/A 16600 lbf73800 N N/A 22000 lbf98000 N N/A STEEL N/A CAD Icon (for items table)
2MV216WICRQUL N/A Quadruplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 4.094 in104 mm N/A 15 º N/A 17300 lbf77000 N N/A 23100 lbf102900 N N/A STEEL N/A CAD Icon (for items table)
2MVC216WICRQUL N/A Quadruplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 4.094 in104 mm N/A 15 º N/A 15500 lbf69000 N N/A 23100 lbf102900 N N/A Ceramic N/A CAD Icon (for items table)
3MV216WICRQUL N/A Quadruplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 4.094 in104 mm N/A 25 º N/A 16600 lbf73800 N N/A 22000 lbf98000 N N/A STEEL N/A CAD Icon (for items table)
3MVC216WICRQUL N/A Quadruplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 4.094 in104 mm N/A 25 º N/A 14800 lbf65800 N N/A 22000 lbf98000 N N/A Ceramic N/A CAD Icon (for items table)
3MMC216WICRTUX N/A Triplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 3.071 in78 mm N/A 25 º N/A 14800 lbf65800 N N/A 22000 lbf98000 N N/A Ceramic N/A CAD Icon (for items table)
3MMC216WICRSUX N/A Single N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 25 º N/A 14800 lbf65800 N N/A 22000 lbf98000 N N/A Ceramic N/A CAD Icon (for items table)
3MMC216WICRQUX N/A Quadruplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 4.094 in104 mm N/A 25 º N/A 14800 lbf65800 N N/A 22000 lbf98000 N N/A Ceramic N/A CAD Icon (for items table)
3MMC216WICRDUX N/A Duplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 25 º N/A 14800 lbf65800 N N/A 22000 lbf98000 N N/A Ceramic N/A CAD Icon (for items table)
3MM216WICRTUX N/A Triplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 3.071 in78 mm N/A 25 º N/A 16600 lbf73800 N N/A 22000 lbf98000 N N/A STEEL N/A CAD Icon (for items table)
3MM216WICRSUX N/A Single N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 25 º N/A 16600 lbf73800 N N/A 22000 lbf98000 N N/A STEEL N/A CAD Icon (for items table)
3MM216WICRQUX N/A Quadruplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 4.094 in104 mm N/A 25 º N/A 16600 lbf73800 N N/A 22000 lbf98000 N N/A STEEL N/A CAD Icon (for items table)
3MM216WICRDUX N/A Duplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 2.047 in52 mm N/A 25 º N/A 16600 lbf73800 N N/A 22000 lbf98000 N N/A STEEL N/A CAD Icon (for items table)
3MM216WI TUL N/A Triplex N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 3.071 in78 mm N/A 25 º N/A 16600 lbf73800 N N/A 22000 lbf98000 N N/A STEEL N/A CAD Icon (for items table)
3MM216WI SUL N/A Single N/A 80 mm N/A 5.512 in140 mm N/A 1.024 in26 mm N/A 1.024 in26 mm N/A 25 º N/A 16600 lbf73800 N N/A 22000 lbf98000 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 191 192 193 194 195 »