Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9309HXVVSUMFS934 | N/A Single | N/A | N/A 2.6772 in | N/A 0.4724 in | N/A 0.4724 in | N/A 15 º | N/A 2640 lbf11700 N | N/A 3785 lbf16800 N | N/A Ceramic |
N/A
|
| 2MMVC9309HXVVTUHFS934 | N/A Triplex | N/A | N/A 2.6772 in | N/A 0.4724 in | N/A 0.4724 in | N/A 15 º | N/A 2640 lbf11700 N | N/A 3785 lbf16800 N | N/A Ceramic |
N/A
|
| 2MMVC9309HXVVTULFS934 | N/A Triplex | N/A | N/A 2.6772 in | N/A 0.4724 in | N/A 1.4172 in | N/A 15 º | N/A 2640 lbf11700 N | N/A 3785 lbf16800 N | N/A Ceramic |
N/A
|
| 2MMVC9309HXVVTUMFS934 | N/A Triplex | N/A | N/A 2.6772 in | N/A 0.4724 in | N/A 1.4172 in | N/A 15 º | N/A 2640 lbf11700 N | N/A 3785 lbf16800 N | N/A Ceramic |
N/A
|
| 3MM9309WICRQULFS934 | N/A Quadruplex | N/A | N/A 2.6772 in | N/A 0.4724 in | N/A 1.5748 in | N/A 25 º | N/A 2810 lbf12500 N | N/A 3560 lbf15900 N | N/A STEEL |
N/A
|
| 3MMV9309HXVVDUHFS934 | N/A Duplex | N/A | N/A 2.6772 in | N/A 0.4724 in | N/A 1.4172 in | N/A 25 º | N/A 2500 lbf11100 N | N/A 3560 lbf15900 N | N/A STEEL |
N/A
|
| 3MMV9309HXVVDULFS934 | N/A Duplex | N/A | N/A 2.6772 in | N/A 0.4724 in | N/A 0.9448 in | N/A 25 º | N/A 2500 lbf11100 N | N/A 3560 lbf15900 N | N/A STEEL |
N/A
|
| 3MMV9309HXVVDUMFS934 | N/A Duplex | N/A | N/A 2.6772 in | N/A 0.4724 in | N/A 0.9448 in | N/A 25 º | N/A 2500 lbf11100 N | N/A 3560 lbf15900 N | N/A STEEL |
N/A
|
| 3MMV9309HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 2.6772 in | N/A 0.4724 in | N/A 0.9448 in | N/A 25 º | N/A 2500 lbf11100 N | N/A 3560 lbf15900 N | N/A STEEL |
N/A
|
| 3MMV9309HXVVQULFS934 | N/A Quadruplex | N/A | N/A 2.6772 in | N/A 0.4724 in | N/A 1.8896 in | N/A 25 º | N/A 2500 lbf11100 N | N/A 3560 lbf15900 N | N/A STEEL |
N/A
|
| 3MMV9309HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 2.6772 in | N/A 0.4724 in | N/A 1.8896 in | N/A 25 º | N/A 2500 lbf11100 N | N/A 3560 lbf15900 N | N/A STEEL |
N/A
|
| 3MMV9309HXVVSUHFS934 | N/A Single | N/A | N/A 2.6772 in | N/A 0.4724 in | N/A 1.8896 in | N/A 25 º | N/A 2500 lbf11100 N | N/A 3560 lbf15900 N | N/A STEEL |
N/A
|
| 3MMV9309HXVVSULFS637 | N/A Single | N/A | N/A 2.6772 in | N/A 0.4724 in | N/A 0.4724 in | N/A 25 º | N/A 2500 lbf11100 N | N/A 3560 lbf15900 N | N/A STEEL |
N/A
|
| 3MMV9309HXVVSUMFS934 | N/A Single | N/A | N/A 2.6772 in | N/A 0.4724 in | N/A 0.4724 in | N/A 25 º | N/A 2500 lbf11100 N | N/A 3560 lbf15900 N | N/A STEEL |
N/A
|
| 3MMV9309HXVVTUHFS934 | N/A Triplex | N/A | N/A 2.6772 in | N/A 0.4724 in | N/A 0.4724 in | N/A 25 º | N/A 2500 lbf11100 N | N/A 3560 lbf15900 N | N/A STEEL |
N/A
|
| 3MMV9309HXVVTULFS934 | N/A Triplex | N/A | N/A 2.6772 in | N/A 0.4724 in | N/A 1.4172 in | N/A 25 º | N/A 2500 lbf11100 N | N/A 3560 lbf15900 N | N/A STEEL |
N/A
|
| 3MMV9309HXVVTUMFS934 | N/A Triplex | N/A | N/A 2.6772 in | N/A 0.4724 in | N/A 1.4172 in | N/A 25 º | N/A 2500 lbf11100 N | N/A 3560 lbf15900 N | N/A STEEL |
N/A
|
| 3MMVC9309HXVVDUHFS934 | N/A Duplex | N/A | N/A 2.6772 in | N/A 0.4724 in | N/A 1.4172 in | N/A 25 º | N/A 2500 lbf11100 N | N/A 3560 lbf15900 N | N/A Ceramic |
N/A
|
| 3MMVC9309HXVVDULFS637 | N/A Duplex | N/A | N/A 2.6772 in | N/A 0.4724 in | N/A 0.9448 in | N/A 25 º | N/A 2500 lbf11100 N | N/A 3560 lbf15900 N | N/A Ceramic |
N/A
|
| 3MMVC9309HXVVDULFS934 | N/A Duplex | N/A | N/A 2.6772 in | N/A 0.4724 in | N/A 0.9448 in | N/A 25 º | N/A 2500 lbf11100 N | N/A 3560 lbf15900 N | N/A Ceramic |
N/A
|
| 3MMVC9309HXVVDUMFS934 | N/A Duplex | N/A | N/A 2.6772 in | N/A 0.4724 in | N/A 0.9448 in | N/A 25 º | N/A 2500 lbf11100 N | N/A 3560 lbf15900 N | N/A Ceramic |
N/A
|
| 3MMVC9309HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 2.6772 in | N/A 0.4724 in | N/A 0.9448 in | N/A 25 º | N/A 2500 lbf11100 N | N/A 3560 lbf15900 N | N/A Ceramic |
N/A
|
| 3MMVC9309HXVVQULFS934 | N/A Quadruplex | N/A | N/A 2.6772 in | N/A 0.4724 in | N/A 1.8896 in | N/A 25 º | N/A 2500 lbf11100 N | N/A 3560 lbf15900 N | N/A Ceramic |
N/A
|
| 3MMVC9309HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 2.6772 in | N/A 0.4724 in | N/A 1.8896 in | N/A 25 º | N/A 2500 lbf11100 N | N/A 3560 lbf15900 N | N/A Ceramic |
N/A
|
| 3MMVC9309HXVVSUHFS934 | N/A Single | N/A | N/A 2.6772 in | N/A 0.4724 in | N/A 1.8896 in | N/A 25 º | N/A 2500 lbf11100 N | N/A 3560 lbf15900 N | N/A Ceramic |
N/A
|