Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 191 192 193 194 195 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMC9117WICRTUH N/A Triplex N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A CAD Icon (for items table)
3MM9117WICRTUH N/A Triplex N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table)
3MMC9117WICRTUH N/A Triplex N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table)
2MV9117WICRTUH N/A Triplex N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
3MV9117WICRTUH N/A Triplex N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table)
2MVC9117WICRTUH N/A Triplex N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9117WICRTUH N/A Triplex N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table)
2MM9117WICRQUH N/A Quadruplex N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
2MMC9117WICRQUH N/A Quadruplex N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A CAD Icon (for items table)
3MM9117WICRQUH N/A Quadruplex N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table)
3MMC9117WICRQUH N/A Quadruplex N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table)
2MV9117WICRQUH N/A Quadruplex N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
3MV9117WICRQUH N/A Quadruplex N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table)
2MVC9117WICRQUH N/A Quadruplex N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9117WICRQUH N/A Quadruplex N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table)
2MM9117WICRSUM N/A Single N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
2MMC9117WICRSUM N/A Single N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A CAD Icon (for items table)
3MM9117WICRSUM N/A Single N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table)
3MMC9117WICRSUM N/A Single N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table)
2MV9117WICRSUM N/A Single N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
3MV9117WICRSUM N/A Single N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table)
2MVC9117WICRSUM N/A Single N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9117WICRSUM N/A Single N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table)
2MM9117WICRDUM N/A Duplex N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
2MMC9117WICRDUM N/A Duplex N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A CAD Icon (for items table)
3MM9117WICRDUM N/A Duplex N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table)
3MMC9117WICRDUM N/A Duplex N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table)
2MV9117WICRDUM N/A Duplex N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
3MV9117WICRDUM N/A Duplex N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table)
2MVC9117WICRDUM N/A Duplex N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9117WICRDUM N/A Duplex N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 1.732 in44 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table)
2MM9117WICRTUM N/A Triplex N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
2MMC9117WICRTUM N/A Triplex N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A CAD Icon (for items table)
3MM9117WICRTUM N/A Triplex N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table)
3MMC9117WICRTUM N/A Triplex N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table)
2MV9117WICRTUM N/A Triplex N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
3MV9117WICRTUM N/A Triplex N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table)
2MVC9117WICRTUM N/A Triplex N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9117WICRTUM N/A Triplex N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 2.598 in66 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table)
2MM9117WICRQUM N/A Quadruplex N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
2MMC9117WICRQUM N/A Quadruplex N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A CAD Icon (for items table)
3MM9117WICRQUM N/A Quadruplex N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table)
3MMC9117WICRQUM N/A Quadruplex N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table)
2MV9117WICRQUM N/A Quadruplex N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
3MV9117WICRQUM N/A Quadruplex N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table)
2MVC9117WICRQUM N/A Quadruplex N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9117WICRQUM N/A Quadruplex N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 3.464 in88 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table)
2MM9117WICRSUL N/A Single N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
2MMC9117WICRSUL N/A Single N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A CAD Icon (for items table)
3MM9117WICRSUL N/A Single N/A 85 mm N/A 5.118 in130 mm N/A 0.866 in22 mm N/A 0.866 in22 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 191 192 193 194 195 »