Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9109HXVVTUMFS934 | N/A Triplex | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 1.8897 in | N/A 15 º | N/A 3850 lbf17180 N | N/A 6080 lbf27000 N | N/A STEEL |
N/A
|
| 2MMV9109HXVVTUXFS934 | N/A Triplex | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 1.8897 in | N/A 15 º | N/A 3850 lbf17180 N | N/A 6080 lbf27000 N | N/A STEEL |
N/A
|
| 2MMV99109WNCRDUL | N/A Duplex | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 1.1812 in | N/A 15 º | N/A 3850 lbf17180 N | N/A 6080 lbf27000 N | N/A STEEL |
N/A
|
| 2MMV99109WNCRDULFS637 | N/A Duplex | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 1.2598 in | N/A 15 º | N/A 3850 lbf17180 N | N/A 6080 lbf27000 N | N/A STEEL |
N/A
|
| 2MMVC9109HXVVDUHFS934 | N/A Duplex | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 1.7718 in | N/A 15 º | N/A 3850 lbf17180 N | N/A 6080 lbf27000 N | N/A Ceramic |
N/A
|
| 2MMVC9109HXVVDUMFS637 | N/A Duplex | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 1.2598 in | N/A 15 º | N/A 3850 lbf17180 N | N/A 6080 lbf27000 N | N/A Ceramic |
N/A
|
| 2MMVC9109HXVVDUMFS934 | N/A Duplex | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 1.2598 in | N/A 15 º | N/A 3850 lbf17180 N | N/A 6080 lbf27000 N | N/A Ceramic |
N/A
|
| 2MMVC9109HXVVDUXFS934 | N/A Duplex | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 1.2598 in | N/A 15 º | N/A 3850 lbf17180 N | N/A 6080 lbf27000 N | N/A Ceramic |
N/A
|
| 2MMVC9109HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 1.2598 in | N/A 15 º | N/A 3850 lbf17180 N | N/A 6080 lbf27000 N | N/A Ceramic |
N/A
|
| 2MMVC9109HXVVQULFS934 | N/A Quadruplex | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 2.5196 in | N/A 15 º | N/A 3850 lbf17180 N | N/A 6080 lbf27000 N | N/A Ceramic |
N/A
|
| 2MMVC9109HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 2.5196 in | N/A 15 º | N/A 3850 lbf17180 N | N/A 6080 lbf27000 N | N/A Ceramic |
N/A
|
| 2MMVC9109HXVVQUXFS934 | N/A Quadruplex | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 2.5196 in | N/A 15 º | N/A 3850 lbf17180 N | N/A 6080 lbf27000 N | N/A Ceramic |
N/A
|
| 2MMVC9109HXVVSUHFS934 | N/A Single | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 2.5196 in | N/A 15 º | N/A 3850 lbf17180 N | N/A 6080 lbf27000 N | N/A Ceramic |
N/A
|
| 2MMVC9109HXVVSULFS934 | N/A Single | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 0.6299 in | N/A 15 º | N/A 3850 lbf17180 N | N/A 6080 lbf27000 N | N/A Ceramic |
N/A
|
| 2MMVC9109HXVVSUMFS637 | N/A Single | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 0.6299 in | N/A 15 º | N/A 3850 lbf17180 N | N/A 6080 lbf27000 N | N/A Ceramic |
N/A
|
| 2MMVC9109HXVVSUMFS934 | N/A Single | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 0.6299 in | N/A 15 º | N/A 3850 lbf17180 N | N/A 6080 lbf27000 N | N/A Ceramic |
N/A
|
| 2MMVC9109HXVVSUXFS934 | N/A Single | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 0.6299 in | N/A 15 º | N/A 3850 lbf17180 N | N/A 6080 lbf27000 N | N/A Ceramic |
N/A
|
| 2MMVC9109HXVVTUHFS934 | N/A Triplex | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 0.6299 in | N/A 15 º | N/A 3850 lbf17180 N | N/A 6080 lbf27000 N | N/A Ceramic |
N/A
|
| 2MMVC9109HXVVTULFS934 | N/A Triplex | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 1.8897 in | N/A 15 º | N/A 3850 lbf17180 N | N/A 6080 lbf27000 N | N/A Ceramic |
N/A
|
| 2MMVC9109HXVVTUMFS934 | N/A Triplex | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 1.8897 in | N/A 15 º | N/A 3850 lbf17180 N | N/A 6080 lbf27000 N | N/A Ceramic |
N/A
|
| 2MMVC9109HXVVTUXFS934 | N/A Triplex | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 1.8897 in | N/A 15 º | N/A 3850 lbf17180 N | N/A 6080 lbf27000 N | N/A Ceramic |
N/A
|
| 2MV9109WICRSUMFS637 | N/A Single | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 1.7718 in | N/A 15 º | N/A 4330 lbf19300 N | N/A 6080 lbf27000 N | N/A STEEL |
N/A
|
| 2MV9109WIPRLDUH | N/A Duplex | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 0.6299 in | N/A 15 º | N/A 4330 lbf19300 N | N/A 6080 lbf27000 N | N/A STEEL |
N/A
|
| 2MV9109WIPRLQUH | N/A Quadruplex | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 1.2598 in | N/A 15 º | N/A 4330 lbf19300 N | N/A 6080 lbf27000 N | N/A STEEL |
N/A
|
| 2MV9109WIPRLQUL | N/A Quadruplex | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 2.5196 in | N/A 15 º | N/A 4330 lbf19300 N | N/A 6080 lbf27000 N | N/A STEEL |
N/A
|