Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 196 197 198 199 200 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMV9117HXCRQUX N/A Quadruplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
2MMV9117HXCRSUX N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
2MMV9117HXCRTUX N/A Triplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 2.5983 in66 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
2MMVC9117HXCRDUX N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9117HXCRQUX N/A Quadruplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9117HXCRSUX N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9117HXCRTUX N/A Triplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 2.5983 in66 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A CAD Icon (for items table)
2MV9117WICRDUX N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
2MV9117WICRQUX N/A Quadruplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
2MV9117WICRSUX N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
2MV9117WICRTUX N/A Triplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 2.5983 in66 mm N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
2MV9117WIPRLDUX N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
2MV9117WIPRLQUX N/A Quadruplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
2MV9117WIPRLSUX N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
2MV9117WIPRLTUX N/A Triplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 2.5983 in66 mm N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
2MVC9117WICRDUX N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A CAD Icon (for items table)
2MVC9117WICRQUX N/A Quadruplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A CAD Icon (for items table)
2MVC9117WICRSUX N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A CAD Icon (for items table)
2MVC9117WICRTUX N/A Triplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 2.5983 in66 mm N/A 15 º N/A 11748 lbf52240 N N/A 15000 lbf66700 N N/A Ceramic N/A CAD Icon (for items table)
3MMV9117HXCRDUX N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table)
3MMV9117HXCRQUX N/A Quadruplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table)
3MMV9117HXCRSUX N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table)
3MMV9117HXCRTUX N/A Triplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 2.5983 in66 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table)
3MMVC9117HXCRDUX N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9117HXCRQUX N/A Quadruplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9117HXCRSUX N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9117HXCRTUX N/A Triplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 2.5983 in66 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table)
3MV9117WICRDUX N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table)
3MV9117WICRQUX N/A Quadruplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table)
3MV9117WICRSUX N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table)
3MV9117WICRTUX N/A Triplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 2.5983 in66 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table)
3MV9117WIPRLDUX N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table)
3MV9117WIPRLQUX N/A Quadruplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table)
3MV9117WIPRLSUX N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table)
3MV9117WIPRLTUX N/A Triplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 2.5983 in66 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table)
3MVC9117WICRDUX N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9117WICRQUX N/A Quadruplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 3.4644 in88 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9117WICRSUX N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9117WICRTUX N/A Triplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 2.5983 in66 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table)
2MV9117WIPRLDUL N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
2MV9117WIPRLSUL N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
2MV9117WIPRLSUM N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
3MMV9117HXVVTUMFS915 N/A Triplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 3.1496 in80 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table)
3MMVC9117HXVVSULFS637 N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 0.7874 in20 mm N/A 25 º N/A 11125 lbf48480 N N/A 14200 lbf63200 N N/A Ceramic N/A CAD Icon (for items table)
3MV9117WICRDUMFS637 N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table)
3MV9117WIPRLDUL N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table)
3MV9117WIPRLDUM N/A Duplex N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table)
3MV9117WIPRLSUL N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table)
3MV9117WIPRLSUM N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 0.8661 in22 mm N/A 25 º N/A 12500 lbf55600 N N/A 14200 lbf63200 N N/A STEEL N/A CAD Icon (for items table)
2MM9117WICR N/A Single N/A 85 mm N/A 5.1181 in130 mm N/A 0.8661 in22 mm N/A 1.7322 in44 mm N/A 15 º N/A 13200 lbf58700 N N/A 15000 lbf66700 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 196 197 198 199 200 »