Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9109HXVVDUXFS934 | N/A Duplex | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 1.2598 in | N/A 25 º | N/A 3660 lbf16300 N | N/A 5760 lbf25600 N | N/A Ceramic |
N/A
|
| 3MMVC9109HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 1.2598 in | N/A 25 º | N/A 3660 lbf16300 N | N/A 5760 lbf25600 N | N/A Ceramic |
N/A
|
| 3MMVC9109HXVVQULFS934 | N/A Quadruplex | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 2.5196 in | N/A 25 º | N/A 3660 lbf16300 N | N/A 5760 lbf25600 N | N/A Ceramic |
N/A
|
| 3MMVC9109HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 2.5196 in | N/A 25 º | N/A 3660 lbf16300 N | N/A 5760 lbf25600 N | N/A Ceramic |
N/A
|
| 3MMVC9109HXVVQUXFS934 | N/A Quadruplex | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 2.5196 in | N/A 25 º | N/A 3660 lbf16300 N | N/A 5760 lbf25600 N | N/A Ceramic |
N/A
|
| 3MMVC9109HXVVSUHFS934 | N/A Single | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 2.5196 in | N/A 25 º | N/A 3660 lbf16300 N | N/A 5760 lbf25600 N | N/A Ceramic |
N/A
|
| 3MMVC9109HXVVSUMFS934 | N/A Single | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 0.6299 in | N/A 25 º | N/A 3660 lbf16300 N | N/A 5760 lbf25600 N | N/A Ceramic |
N/A
|
| 3MMVC9109HXVVSUXFS934 | N/A Single | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 0.6299 in | N/A 25 º | N/A 3660 lbf16300 N | N/A 5760 lbf25600 N | N/A Ceramic |
N/A
|
| 3MMVC9109HXVVTUHFS934 | N/A Triplex | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 0.6299 in | N/A 25 º | N/A 3660 lbf16300 N | N/A 5760 lbf25600 N | N/A Ceramic |
N/A
|
| 3MMVC9109HXVVTULFS934 | N/A Triplex | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 1.8897 in | N/A 25 º | N/A 3660 lbf16300 N | N/A 5760 lbf25600 N | N/A Ceramic |
N/A
|
| 3MMVC9109HXVVTUMFS934 | N/A Triplex | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 1.8897 in | N/A 25 º | N/A 3660 lbf16300 N | N/A 5760 lbf25600 N | N/A Ceramic |
N/A
|
| 3MMVC9109HXVVTUXFS934 | N/A Triplex | N/A | N/A 2.9528 in | N/A 0.6299 in | N/A 1.8897 in | N/A 25 º | N/A 3660 lbf16300 N | N/A 5760 lbf25600 N | N/A Ceramic |
N/A
|
| 2MM9109WICRSUH | N/A Single | N/A | N/A 2.953 in | N/A 0.63 in | N/A 0.63 in | N/A 15 º | N/A 4330 lbf19300 N | N/A 6080 lbf27000 N | N/A STEEL |
N/A
|
| 2MMC9109WICRSUH | N/A Single | N/A | N/A 2.953 in | N/A 0.63 in | N/A 0.63 in | N/A 15 º | N/A 3850 lbf17180 N | N/A 6080 lbf27000 N | N/A Ceramic |
N/A
|
| 3MM9109WICRSUH | N/A Single | N/A | N/A 2.953 in | N/A 0.63 in | N/A 0.63 in | N/A 25 º | N/A 4110 lbf18300 N | N/A 5760 lbf25600 N | N/A STEEL |
N/A
|
| 3MMC9109WICRSUH | N/A Single | N/A | N/A 2.953 in | N/A 0.63 in | N/A 0.63 in | N/A 25 º | N/A 3660 lbf16300 N | N/A 5760 lbf25600 N | N/A Ceramic |
N/A
|
| 2MV9109WICRSUH | N/A Single | N/A | N/A 2.953 in | N/A 0.63 in | N/A 0.63 in | N/A 15 º | N/A 4330 lbf19300 N | N/A 6080 lbf27000 N | N/A STEEL |
N/A
|
| 3MV9109WICRSUH | N/A Single | N/A | N/A 2.953 in | N/A 0.63 in | N/A 0.63 in | N/A 25 º | N/A 4110 lbf18300 N | N/A 5760 lbf25600 N | N/A STEEL |
N/A
|
| 2MVC9109WICRSUH | N/A Single | N/A | N/A 2.953 in | N/A 0.63 in | N/A 0.63 in | N/A 15 º | N/A 3850 lbf17180 N | N/A 6080 lbf27000 N | N/A Ceramic |
N/A
|
| 3MVC9109WICRSUH | N/A Single | N/A | N/A 2.953 in | N/A 0.63 in | N/A 0.63 in | N/A 25 º | N/A 3660 lbf16300 N | N/A 5760 lbf25600 N | N/A Ceramic |
N/A
|
| 2MM9109WICRDUH | N/A Duplex | N/A | N/A 2.953 in | N/A 0.63 in | N/A 1.26 in | N/A 15 º | N/A 4330 lbf19300 N | N/A 6080 lbf27000 N | N/A STEEL |
N/A
|
| 2MMC9109WICRDUH | N/A Duplex | N/A | N/A 2.953 in | N/A 0.63 in | N/A 1.26 in | N/A 15 º | N/A 3850 lbf17180 N | N/A 6080 lbf27000 N | N/A Ceramic |
N/A
|
| 3MM9109WICRDUH | N/A Duplex | N/A | N/A 2.953 in | N/A 0.63 in | N/A 1.26 in | N/A 25 º | N/A 4110 lbf18300 N | N/A 5760 lbf25600 N | N/A STEEL |
N/A
|
| 3MMC9109WICRDUH | N/A Duplex | N/A | N/A 2.953 in | N/A 0.63 in | N/A 1.26 in | N/A 25 º | N/A 3660 lbf16300 N | N/A 5760 lbf25600 N | N/A Ceramic |
N/A
|
| 2MV9109WICRDUH | N/A Duplex | N/A | N/A 2.953 in | N/A 0.63 in | N/A 1.26 in | N/A 15 º | N/A 4330 lbf19300 N | N/A 6080 lbf27000 N | N/A STEEL |
N/A
|