COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 196 197 198 199 200 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MV9109WICRDUH N/A Duplex N/A N/A 2.953 in N/A 0.63 in N/A 1.26 in N/A 25 º N/A 4110 lbf18300 N N/A 5760 lbf25600 N N/A STEEL N/A CAD Icon (for items table)
2MVC9109WICRDUH N/A Duplex N/A N/A 2.953 in N/A 0.63 in N/A 1.26 in N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9109WICRDUH N/A Duplex N/A N/A 2.953 in N/A 0.63 in N/A 1.26 in N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A Ceramic N/A CAD Icon (for items table)
2MM9109WICRTUH N/A Triplex N/A N/A 2.953 in N/A 0.63 in N/A 1.890 in N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A CAD Icon (for items table)
2MMC9109WICRTUH N/A Triplex N/A N/A 2.953 in N/A 0.63 in N/A 1.890 in N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A CAD Icon (for items table)
3MM9109WICRTUH N/A Triplex N/A N/A 2.953 in N/A 0.63 in N/A 1.890 in N/A 25 º N/A 4110 lbf18300 N N/A 5760 lbf25600 N N/A STEEL N/A CAD Icon (for items table)
3MMC9109WICRTUH N/A Triplex N/A N/A 2.953 in N/A 0.63 in N/A 1.890 in N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A Ceramic N/A CAD Icon (for items table)
2MV9109WICRTUH N/A Triplex N/A N/A 2.953 in N/A 0.63 in N/A 1.890 in N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A CAD Icon (for items table)
3MV9109WICRTUH N/A Triplex N/A N/A 2.953 in N/A 0.63 in N/A 1.890 in N/A 25 º N/A 4110 lbf18300 N N/A 5760 lbf25600 N N/A STEEL N/A CAD Icon (for items table)
2MVC9109WICRTUH N/A Triplex N/A N/A 2.953 in N/A 0.63 in N/A 1.890 in N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9109WICRTUH N/A Triplex N/A N/A 2.953 in N/A 0.63 in N/A 1.890 in N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A Ceramic N/A CAD Icon (for items table)
2MM9109WICRQUH N/A Quadruplex N/A N/A 2.953 in N/A 0.63 in N/A 2.520 in N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A CAD Icon (for items table)
2MMC9109WICRQUH N/A Quadruplex N/A N/A 2.953 in N/A 0.63 in N/A 2.520 in N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A CAD Icon (for items table)
3MM9109WICRQUH N/A Quadruplex N/A N/A 2.953 in N/A 0.63 in N/A 2.520 in N/A 25 º N/A 4110 lbf18300 N N/A 5760 lbf25600 N N/A STEEL N/A CAD Icon (for items table)
3MMC9109WICRQUH N/A Quadruplex N/A N/A 2.953 in N/A 0.63 in N/A 2.520 in N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A Ceramic N/A CAD Icon (for items table)
2MV9109WICRQUH N/A Quadruplex N/A N/A 2.953 in N/A 0.63 in N/A 2.520 in N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A CAD Icon (for items table)
3MV9109WICRQUH N/A Quadruplex N/A N/A 2.953 in N/A 0.63 in N/A 2.520 in N/A 25 º N/A 4110 lbf18300 N N/A 5760 lbf25600 N N/A STEEL N/A CAD Icon (for items table)
2MVC9109WICRQUH N/A Quadruplex N/A N/A 2.953 in N/A 0.63 in N/A 2.520 in N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9109WICRQUH N/A Quadruplex N/A N/A 2.953 in N/A 0.63 in N/A 2.520 in N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A Ceramic N/A CAD Icon (for items table)
2MM9109WICRSUM N/A Single N/A N/A 2.953 in N/A 0.63 in N/A 0.63 in N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A CAD Icon (for items table)
2MMC9109WICRSUM N/A Single N/A N/A 2.953 in N/A 0.63 in N/A 0.63 in N/A 15 º N/A 3850 lbf17180 N N/A 6080 lbf27000 N N/A Ceramic N/A CAD Icon (for items table)
3MM9109WICRSUM N/A Single N/A N/A 2.953 in N/A 0.63 in N/A 0.63 in N/A 25 º N/A 4110 lbf18300 N N/A 5760 lbf25600 N N/A STEEL N/A CAD Icon (for items table)
3MMC9109WICRSUM N/A Single N/A N/A 2.953 in N/A 0.63 in N/A 0.63 in N/A 25 º N/A 3660 lbf16300 N N/A 5760 lbf25600 N N/A Ceramic N/A CAD Icon (for items table)
2MV9109WICRSUM N/A Single N/A N/A 2.953 in N/A 0.63 in N/A 0.63 in N/A 15 º N/A 4330 lbf19300 N N/A 6080 lbf27000 N N/A STEEL N/A CAD Icon (for items table)
3MV9109WICRSUM N/A Single N/A N/A 2.953 in N/A 0.63 in N/A 0.63 in N/A 25 º N/A 4110 lbf18300 N N/A 5760 lbf25600 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 196 197 198 199 200 »