Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC9301WICRSUH | N/A Single | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.236 in | N/A 25 º | N/A 350 lbf1580 N | N/A 800 lbf3550 N | N/A Ceramic |
N/A
|
| 2MM9301WICRSUH | N/A Single | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.236 in | N/A 15 º | N/A 410 lbf1840 N | N/A 830 lbf3690 N | N/A STEEL |
N/A
|
| 2MMC9301WICRSUH | N/A Single | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.236 in | N/A 15 º | N/A 370 lbf1640 N | N/A 830 lbf3690 N | N/A Ceramic |
N/A
|
| 3MM9301WICRSUH | N/A Single | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.236 in | N/A 25 º | N/A 400 lbf1770 N | N/A 800 lbf3550 N | N/A STEEL |
N/A
|
| 3MMC9301WICRSUH | N/A Single | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.236 in | N/A 25 º | N/A 350 lbf1580 N | N/A 800 lbf3550 N | N/A Ceramic |
N/A
|
| 2MV9301WICRDUH | N/A Duplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.472 in | N/A 15 º | N/A 410 lbf1840 N | N/A 830 lbf3690 N | N/A STEEL |
N/A
|
| 2MVC9301WICRDUH | N/A Duplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.472 in | N/A 15 º | N/A 370 lbf1640 N | N/A 830 lbf3690 N | N/A Ceramic |
N/A
|
| 3MV9301WICRDUH | N/A Duplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.472 in | N/A 25 º | N/A 400 lbf1770 N | N/A 800 lbf3550 N | N/A STEEL |
N/A
|
| 3MVC9301WICRDUH | N/A Duplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.472 in | N/A 25 º | N/A 350 lbf1580 N | N/A 800 lbf3550 N | N/A Ceramic |
N/A
|
| 2MM9301WICRDUH | N/A Duplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.472 in | N/A 15 º | N/A 410 lbf1840 N | N/A 830 lbf3690 N | N/A STEEL |
N/A
|
| 2MMC9301WICRDUH | N/A Duplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.472 in | N/A 15 º | N/A 370 lbf1640 N | N/A 830 lbf3690 N | N/A Ceramic |
N/A
|
| 3MM9301WICRDUH | N/A Duplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.472 in | N/A 25 º | N/A 400 lbf1770 N | N/A 800 lbf3550 N | N/A STEEL |
N/A
|
| 3MMC9301WICRDUH | N/A Duplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.472 in | N/A 25 º | N/A 350 lbf1580 N | N/A 800 lbf3550 N | N/A Ceramic |
N/A
|
| 2MV9301WICRTUH | N/A Triplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.709 in | N/A 15 º | N/A 410 lbf1840 N | N/A 830 lbf3690 N | N/A STEEL |
N/A
|
| 2MVC9301WICRTUH | N/A Triplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.709 in | N/A 15 º | N/A 370 lbf1640 N | N/A 830 lbf3690 N | N/A Ceramic |
N/A
|
| 3MV9301WICRTUH | N/A Triplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.709 in | N/A 25 º | N/A 400 lbf1770 N | N/A 800 lbf3550 N | N/A STEEL |
N/A
|
| 3MVC9301WICRTUH | N/A Triplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.709 in | N/A 25 º | N/A 350 lbf1580 N | N/A 800 lbf3550 N | N/A Ceramic |
N/A
|
| 2MM9301WICRTUH | N/A Triplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.709 in | N/A 15 º | N/A 410 lbf1840 N | N/A 830 lbf3690 N | N/A STEEL |
N/A
|
| 2MMC9301WICRTUH | N/A Triplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.709 in | N/A 15 º | N/A 370 lbf1640 N | N/A 830 lbf3690 N | N/A Ceramic |
N/A
|
| 3MM9301WICRTUH | N/A Triplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.709 in | N/A 25 º | N/A 400 lbf1770 N | N/A 800 lbf3550 N | N/A STEEL |
N/A
|
| 3MMC9301WICRTUH | N/A Triplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.709 in | N/A 25 º | N/A 350 lbf1580 N | N/A 800 lbf3550 N | N/A Ceramic |
N/A
|
| 2MV9301WICRQUH | N/A Quadruplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.945 in | N/A 15 º | N/A 410 lbf1840 N | N/A 830 lbf3690 N | N/A STEEL |
N/A
|
| 2MVC9301WICRQUH | N/A Quadruplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.945 in | N/A 15 º | N/A 370 lbf1640 N | N/A 830 lbf3690 N | N/A Ceramic |
N/A
|
| 3MV9301WICRQUH | N/A Quadruplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.945 in | N/A 25 º | N/A 400 lbf1770 N | N/A 800 lbf3550 N | N/A STEEL |
N/A
|
| 3MVC9301WICRQUH | N/A Quadruplex | N/A | N/A 0.945 in | N/A 0.236 in | N/A 0.945 in | N/A 25 º | N/A 350 lbf1580 N | N/A 800 lbf3550 N | N/A Ceramic |
N/A
|