Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 196 197 198 199 200 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MV217WICRDUH N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A CAD Icon (for items table)
3MVC217WICRDUH N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A CAD Icon (for items table)
2MM217WICRTUH N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A CAD Icon (for items table)
2MMC217WICRTUH N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC217WICRTUH N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A CAD Icon (for items table)
3MM217WICRTUH N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A CAD Icon (for items table)
2MV217WICRTUH N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A CAD Icon (for items table)
2MVC217WICRTUH N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A CAD Icon (for items table)
3MV217WICRTUH N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A CAD Icon (for items table)
3MVC217WICRTUH N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A CAD Icon (for items table)
2MM217WICRQUH N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A CAD Icon (for items table)
2MMC217WICRQUH N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC217WICRQUH N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A CAD Icon (for items table)
3MM217WICRQUH N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A CAD Icon (for items table)
2MV217WICRQUH N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A CAD Icon (for items table)
2MVC217WICRQUH N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A CAD Icon (for items table)
3MV217WICRQUH N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A CAD Icon (for items table)
3MVC217WICRQUH N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A CAD Icon (for items table)
2MM217WICRSUM N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A CAD Icon (for items table)
2MMC217WICRSUM N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC217WICRSUM N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A CAD Icon (for items table)
3MM217WICRSUM N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A CAD Icon (for items table)
2MV217WICRSUM N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A CAD Icon (for items table)
2MVC217WICRSUM N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A CAD Icon (for items table)
3MV217WICRSUM N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A CAD Icon (for items table)
3MVC217WICRSUM N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A CAD Icon (for items table)
2MM217WICRDUM N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A CAD Icon (for items table)
2MMC217WICRDUM N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC217WICRDUM N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A CAD Icon (for items table)
3MM217WICRDUM N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A CAD Icon (for items table)
2MV217WICRDUM N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A CAD Icon (for items table)
2MVC217WICRDUM N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A CAD Icon (for items table)
3MV217WICRDUM N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A CAD Icon (for items table)
3MVC217WICRDUM N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A CAD Icon (for items table)
2MM217WICRTUM N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A CAD Icon (for items table)
2MMC217WICRTUM N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC217WICRTUM N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A CAD Icon (for items table)
3MM217WICRTUM N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A CAD Icon (for items table)
2MV217WICRTUM N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A CAD Icon (for items table)
2MVC217WICRTUM N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A CAD Icon (for items table)
3MV217WICRTUM N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A CAD Icon (for items table)
3MVC217WICRTUM N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A CAD Icon (for items table)
2MM217WICRQUM N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A CAD Icon (for items table)
2MMC217WICRQUM N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC217WICRQUM N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A CAD Icon (for items table)
3MM217WICRQUM N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A CAD Icon (for items table)
2MV217WICRQUM N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A CAD Icon (for items table)
2MVC217WICRQUM N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A CAD Icon (for items table)
3MV217WICRQUM N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A CAD Icon (for items table)
3MVC217WICRQUM N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 196 197 198 199 200 »