Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 201 202 203 204 205 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM217WICRSUL N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A CAD Icon (for items table)
2MMC217WICRSUL N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC217WICRSUL N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A CAD Icon (for items table)
3MM217WICRSUL N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A CAD Icon (for items table)
2MV217WICRSUL N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A CAD Icon (for items table)
2MVC217WICRSUL N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A CAD Icon (for items table)
3MV217WICRSUL N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A CAD Icon (for items table)
3MVC217WICRSUL N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A CAD Icon (for items table)
2MM217WICRDUL N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A CAD Icon (for items table)
2MMC217WICRDUL N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC217WICRDUL N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A CAD Icon (for items table)
3MM217WICRDUL N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A CAD Icon (for items table)
2MV217WICRDUL N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A CAD Icon (for items table)
2MVC217WICRDUL N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A CAD Icon (for items table)
3MV217WICRDUL N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A CAD Icon (for items table)
3MVC217WICRDUL N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A CAD Icon (for items table)
2MM217WICRTUL N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A CAD Icon (for items table)
2MMC217WICRTUL N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC217WICRTUL N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A CAD Icon (for items table)
3MM217WICRTUL N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A CAD Icon (for items table)
2MV217WICRTUL N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A CAD Icon (for items table)
2MVC217WICRTUL N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A CAD Icon (for items table)
3MV217WICRTUL N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A CAD Icon (for items table)
3MVC217WICRTUL N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A CAD Icon (for items table)
2MM217WICRQUL N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A CAD Icon (for items table)
2MMC217WICRQUL N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A CAD Icon (for items table)
3MMC217WICRQUL N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A CAD Icon (for items table)
3MM217WICRQUL N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A CAD Icon (for items table)
2MV217WICRQUL N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A CAD Icon (for items table)
2MVC217WICRQUL N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A CAD Icon (for items table)
3MV217WICRQUL N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A CAD Icon (for items table)
3MVC217WICRQUL N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A CAD Icon (for items table)
3MMC217WICRTUX N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A CAD Icon (for items table)
3MMC217WICRSUX N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A CAD Icon (for items table)
3MMC217WICRQUX N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A CAD Icon (for items table)
3MMC217WICRDUX N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 17300 lbf76800 N N/A 25500 lbf113000 N N/A Ceramic N/A CAD Icon (for items table)
3MM217WICRTUX N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A CAD Icon (for items table)
3MM217WICRSUX N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A CAD Icon (for items table)
3MM217WICRQUX N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A CAD Icon (for items table)
3MM217WICRDUX N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A CAD Icon (for items table)
3MM217WI SUL N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 19300 lbf85800 N N/A 25500 lbf113000 N N/A STEEL N/A CAD Icon (for items table)
2MMC217WICRTUX N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A CAD Icon (for items table)
2MMC217WICRSUX N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A CAD Icon (for items table)
2MMC217WICRQUX N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A CAD Icon (for items table)
2MMC217WICRDUX N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A CAD Icon (for items table)
2MMC217WI DULFS934 N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 18200 lbf80700 N N/A 26700 lbf118900 N N/A Ceramic N/A CAD Icon (for items table)
2MM217WICRTUX N/A Triplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A CAD Icon (for items table)
2MM217WICRSUX N/A Single N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A CAD Icon (for items table)
2MM217WICRQUX N/A Quadruplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A CAD Icon (for items table)
2MM217WICRDUX N/A Duplex N/A 85 mm N/A 5.906 in150 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 20400 lbf90700 N N/A 26700 lbf118900 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 201 202 203 204 205 »