Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 201 202 203 204 205 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMC9318WICRQUX N/A Quadruplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9318WICRDUX N/A Duplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A Ceramic N/A CAD Icon (for items table)
3MM9318WICRTUX N/A Triplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A STEEL N/A CAD Icon (for items table)
3MM9318WICRSUX N/A Single N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A STEEL N/A CAD Icon (for items table)
3MM9318WICRQUX N/A Quadruplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A STEEL N/A CAD Icon (for items table)
3MM9318WICRDUX N/A Duplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A STEEL N/A CAD Icon (for items table)
3MM9318WI SUL N/A Single N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A STEEL N/A CAD Icon (for items table)
3MM9318WI DUL N/A Duplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A STEEL N/A CAD Icon (for items table)
2MMC9318WICRTUX N/A Triplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9318WICRSUX N/A Single N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9318WICRQUX N/A Quadruplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9318WICRDUX N/A Duplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9318WI DUL N/A Duplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A Ceramic N/A CAD Icon (for items table)
2MM9318WICRTUX N/A Triplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A CAD Icon (for items table)
2MM9318WICRSUX N/A Single N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A CAD Icon (for items table)
2MM9318WICRQUX N/A Quadruplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A CAD Icon (for items table)
2MM9318WICRDUX N/A Duplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A CAD Icon (for items table)
2MM9318WI SUM N/A Single N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A CAD Icon (for items table)
2MM9318WI SUL N/A Single N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A CAD Icon (for items table)
2MM9318WI QUM N/A Quadruplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A CAD Icon (for items table)
2MM9318WI DULFS737 N/A Duplex N/A 90 mm N/A 4.921 in125 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A CAD Icon (for items table)
2MV9318WICRDUX N/A Duplex N/A 90 mm N/A 4.9213 in125 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A CAD Icon (for items table)
2MV9318WICRQUX N/A Quadruplex N/A 90 mm N/A 4.9213 in125 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A CAD Icon (for items table)
2MV9318WICRSUX N/A Single N/A 90 mm N/A 4.9213 in125 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A CAD Icon (for items table)
2MV9318WICRTUX N/A Triplex N/A 90 mm N/A 4.9213 in125 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A CAD Icon (for items table)
2MVC9318WICRDUX N/A Duplex N/A 90 mm N/A 4.9213 in125 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A Ceramic N/A CAD Icon (for items table)
2MVC9318WICRQUX N/A Quadruplex N/A 90 mm N/A 4.9213 in125 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 15 º N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A Ceramic N/A CAD Icon (for items table)
2MVC9318WICRSUX N/A Single N/A 90 mm N/A 4.9213 in125 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 15 º N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A Ceramic N/A CAD Icon (for items table)
2MVC9318WICRTUX N/A Triplex N/A 90 mm N/A 4.9213 in125 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 15 º N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A Ceramic N/A CAD Icon (for items table)
3MV9318WICRDUX N/A Duplex N/A 90 mm N/A 4.9213 in125 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A STEEL N/A CAD Icon (for items table)
3MV9318WICRQUX N/A Quadruplex N/A 90 mm N/A 4.9213 in125 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 25 º N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A STEEL N/A CAD Icon (for items table)
3MV9318WICRSUX N/A Single N/A 90 mm N/A 4.9213 in125 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 25 º N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A STEEL N/A CAD Icon (for items table)
3MV9318WICRTUX N/A Triplex N/A 90 mm N/A 4.9213 in125 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 25 º N/A 9270 lbf41200 N N/A 9540 lbf42400 N N/A STEEL N/A CAD Icon (for items table)
3MVC9318WICRDUX N/A Duplex N/A 90 mm N/A 4.9213 in125 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9318WICRQUX N/A Quadruplex N/A 90 mm N/A 4.9213 in125 mm N/A 0.7087 in18 mm N/A 2.8348 in72 mm N/A 25 º N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9318WICRSUX N/A Single N/A 90 mm N/A 4.9213 in125 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 25 º N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A Ceramic N/A CAD Icon (for items table)
3MVC9318WICRTUX N/A Triplex N/A 90 mm N/A 4.9213 in125 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 25 º N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A Ceramic N/A CAD Icon (for items table)
2MM9318WICRDULFS737 N/A Duplex N/A 90 mm N/A 4.9213 in125 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 9900 lbf44000 N N/A 10100 lbf45000 N N/A STEEL N/A CAD Icon (for items table)
2MMC9318WICRDUXFS633 N/A Duplex N/A 90 mm N/A 4.9213 in125 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A Ceramic N/A CAD Icon (for items table)
2MMV9318HXCRDULFS737 N/A Duplex N/A 90 mm N/A 4.9213 in125 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A STEEL N/A CAD Icon (for items table)
2MMV9318HXCRDULFS883 N/A Duplex N/A 90 mm N/A 4.9213 in125 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A STEEL N/A CAD Icon (for items table)
3MMV9318HXCRTULFS637 N/A Triplex N/A 90 mm N/A 4.9213 in125 mm N/A 0.7087 in18 mm N/A 0.6299 in16 mm N/A 25 º N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A STEEL N/A CAD Icon (for items table)
3MMV9318HXCRTULFS737 N/A Triplex N/A 90 mm N/A 4.9213 in125 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 25 º N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A STEEL N/A CAD Icon (for items table)
3MMV9318HXCRTULFS883 N/A Triplex N/A 90 mm N/A 4.9213 in125 mm N/A 0.7087 in18 mm N/A 2.1261 in54 mm N/A 25 º N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A STEEL N/A CAD Icon (for items table)
2MMV9318HXCRDULFS637 N/A Duplex N/A 90 mm N/A 4.9213 in125 mm N/A 0.7087 in18 mm N/A 1.8897 in48 mm N/A 15 º N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A STEEL N/A CAD Icon (for items table)
2MMV9318HXCRSULFS883 N/A Single N/A 90 mm N/A 4.9213 in125 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 15 º N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A STEEL N/A CAD Icon (for items table)
2MMVC9318HXVVDULFS637 N/A Duplex N/A 90 mm N/A 4.9213 in125 mm N/A 0.7087 in18 mm N/A 1.8897 in48 mm N/A 15 º N/A 8810 lbf39200 N N/A 10100 lbf45000 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9318HXVVDULFS934 N/A Duplex N/A 90 mm N/A 4.9213 in125 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 25 º N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9318HXVVSULFS934 N/A Single N/A 90 mm N/A 4.9213 in125 mm N/A 0.7087 in18 mm N/A 1.4174 in36 mm N/A 25 º N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9318HXVVTULFS637 N/A Triplex N/A 90 mm N/A 4.9213 in125 mm N/A 0.7087 in18 mm N/A 0.7087 in18 mm N/A 25 º N/A 8250 lbf36700 N N/A 9540 lbf42400 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 201 202 203 204 205 »