COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 206 207 208 209 210 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM209WICRSUM N/A Single N/A N/A 3.347 in N/A 0.748 in N/A 0.748 in N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MMC209WICRSUM N/A Single N/A N/A 3.347 in N/A 0.748 in N/A 0.748 in N/A 15 º N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A Ceramic N/A CAD Icon (for items table)
3MMC209WICRSUM N/A Single N/A N/A 3.347 in N/A 0.748 in N/A 0.748 in N/A 25 º N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A Ceramic N/A CAD Icon (for items table)
3MM209WICRSUM N/A Single N/A N/A 3.347 in N/A 0.748 in N/A 0.748 in N/A 25 º N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A STEEL N/A CAD Icon (for items table)
2MV209WICRSUM N/A Single N/A N/A 3.347 in N/A 0.748 in N/A 0.748 in N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
3MV209WICRSUM N/A Single N/A N/A 3.347 in N/A 0.748 in N/A 0.748 in N/A 25 º N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A STEEL N/A CAD Icon (for items table)
2MVC209WICRSUM N/A Single N/A N/A 3.347 in N/A 0.748 in N/A 0.748 in N/A 15 º N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A Ceramic N/A CAD Icon (for items table)
3MVC209WICRSUM N/A Single N/A N/A 3.347 in N/A 0.748 in N/A 0.748 in N/A 25 º N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A Ceramic N/A CAD Icon (for items table)
2MM209WICRDUM N/A Duplex N/A N/A 3.347 in N/A 0.748 in N/A 1.496 in N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MMC209WICRDUM N/A Duplex N/A N/A 3.347 in N/A 0.748 in N/A 1.496 in N/A 15 º N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A Ceramic N/A CAD Icon (for items table)
3MMC209WICRDUM N/A Duplex N/A N/A 3.347 in N/A 0.748 in N/A 1.496 in N/A 25 º N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A Ceramic N/A CAD Icon (for items table)
3MM209WICRDUM N/A Duplex N/A N/A 3.347 in N/A 0.748 in N/A 1.496 in N/A 25 º N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A STEEL N/A CAD Icon (for items table)
2MV209WICRDUM N/A Duplex N/A N/A 3.347 in N/A 0.748 in N/A 1.496 in N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
3MV209WICRDUM N/A Duplex N/A N/A 3.347 in N/A 0.748 in N/A 1.496 in N/A 25 º N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A STEEL N/A CAD Icon (for items table)
2MVC209WICRDUM N/A Duplex N/A N/A 3.347 in N/A 0.748 in N/A 1.496 in N/A 15 º N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A Ceramic N/A CAD Icon (for items table)
3MVC209WICRDUM N/A Duplex N/A N/A 3.347 in N/A 0.748 in N/A 1.496 in N/A 25 º N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A Ceramic N/A CAD Icon (for items table)
2MM209WICRTUM N/A Triplex N/A N/A 3.347 in N/A 0.748 in N/A 2.244 in N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MMC209WICRTUM N/A Triplex N/A N/A 3.347 in N/A 0.748 in N/A 2.244 in N/A 15 º N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A Ceramic N/A CAD Icon (for items table)
3MMC209WICRTUM N/A Triplex N/A N/A 3.347 in N/A 0.748 in N/A 2.244 in N/A 25 º N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A Ceramic N/A CAD Icon (for items table)
3MM209WICRTUM N/A Triplex N/A N/A 3.347 in N/A 0.748 in N/A 2.244 in N/A 25 º N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A STEEL N/A CAD Icon (for items table)
2MV209WICRTUM N/A Triplex N/A N/A 3.347 in N/A 0.748 in N/A 2.244 in N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
3MV209WICRTUM N/A Triplex N/A N/A 3.347 in N/A 0.748 in N/A 2.244 in N/A 25 º N/A 6200 lbf27600 N N/A 9700 lbf43100 N N/A STEEL N/A CAD Icon (for items table)
2MVC209WICRTUM N/A Triplex N/A N/A 3.347 in N/A 0.748 in N/A 2.244 in N/A 15 º N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A Ceramic N/A CAD Icon (for items table)
3MVC209WICRTUM N/A Triplex N/A N/A 3.347 in N/A 0.748 in N/A 2.244 in N/A 25 º N/A 5500 lbf24500 N N/A 9700 lbf43100 N N/A Ceramic N/A CAD Icon (for items table)
2MM209WICRQUM N/A Quadruplex N/A N/A 3.347 in N/A 0.748 in N/A 2.992 in N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 206 207 208 209 210 »