Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC209WICRQUM | N/A Quadruplex | N/A | N/A 3.347 in | N/A 0.748 in | N/A 2.992 in | N/A 15 º | N/A 5760 lbf25600 N | N/A 10200 lbf45200 N | N/A Ceramic |
N/A
|
| 3MMC209WICRQUM | N/A Quadruplex | N/A | N/A 3.347 in | N/A 0.748 in | N/A 2.992 in | N/A 25 º | N/A 5500 lbf24500 N | N/A 9700 lbf43100 N | N/A Ceramic |
N/A
|
| 3MM209WICRQUM | N/A Quadruplex | N/A | N/A 3.347 in | N/A 0.748 in | N/A 2.992 in | N/A 25 º | N/A 6200 lbf27600 N | N/A 9700 lbf43100 N | N/A STEEL |
N/A
|
| 2MV209WICRQUM | N/A Quadruplex | N/A | N/A 3.347 in | N/A 0.748 in | N/A 2.992 in | N/A 15 º | N/A 6470 lbf28800 N | N/A 10200 lbf45200 N | N/A STEEL |
N/A
|
| 3MV209WICRQUM | N/A Quadruplex | N/A | N/A 3.347 in | N/A 0.748 in | N/A 2.992 in | N/A 25 º | N/A 6200 lbf27600 N | N/A 9700 lbf43100 N | N/A STEEL |
N/A
|
| 2MVC209WICRQUM | N/A Quadruplex | N/A | N/A 3.347 in | N/A 0.748 in | N/A 2.992 in | N/A 15 º | N/A 5760 lbf25600 N | N/A 10200 lbf45200 N | N/A Ceramic |
N/A
|
| 3MVC209WICRQUM | N/A Quadruplex | N/A | N/A 3.347 in | N/A 0.748 in | N/A 2.992 in | N/A 25 º | N/A 5500 lbf24500 N | N/A 9700 lbf43100 N | N/A Ceramic |
N/A
|
| 2MM209WICRSUL | N/A Single | N/A | N/A 3.347 in | N/A 0.748 in | N/A 0.748 in | N/A 15 º | N/A 6470 lbf28800 N | N/A 10200 lbf45200 N | N/A STEEL |
N/A
|
| 2MMC209WICRSUL | N/A Single | N/A | N/A 3.347 in | N/A 0.748 in | N/A 0.748 in | N/A 15 º | N/A 5760 lbf25600 N | N/A 10200 lbf45200 N | N/A Ceramic |
N/A
|
| 3MMC209WICRSUL | N/A Single | N/A | N/A 3.347 in | N/A 0.748 in | N/A 0.748 in | N/A 25 º | N/A 5500 lbf24500 N | N/A 9700 lbf43100 N | N/A Ceramic |
N/A
|
| 3MM209WICRSUL | N/A Single | N/A | N/A 3.347 in | N/A 0.748 in | N/A 0.748 in | N/A 25 º | N/A 6200 lbf27600 N | N/A 9700 lbf43100 N | N/A STEEL |
N/A
|
| 2MV209WICRSUL | N/A Single | N/A | N/A 3.347 in | N/A 0.748 in | N/A 0.748 in | N/A 15 º | N/A 6470 lbf28800 N | N/A 10200 lbf45200 N | N/A STEEL |
N/A
|
| 3MV209WICRSUL | N/A Single | N/A | N/A 3.347 in | N/A 0.748 in | N/A 0.748 in | N/A 25 º | N/A 6200 lbf27600 N | N/A 9700 lbf43100 N | N/A STEEL |
N/A
|
| 2MVC209WICRSUL | N/A Single | N/A | N/A 3.347 in | N/A 0.748 in | N/A 0.748 in | N/A 15 º | N/A 5760 lbf25600 N | N/A 10200 lbf45200 N | N/A Ceramic |
N/A
|
| 3MVC209WICRSUL | N/A Single | N/A | N/A 3.347 in | N/A 0.748 in | N/A 0.748 in | N/A 25 º | N/A 5500 lbf24500 N | N/A 9700 lbf43100 N | N/A Ceramic |
N/A
|
| 2MM209WICRDUL | N/A Duplex | N/A | N/A 3.347 in | N/A 0.748 in | N/A 1.496 in | N/A 15 º | N/A 6470 lbf28800 N | N/A 10200 lbf45200 N | N/A STEEL |
N/A
|
| 2MMC209WICRDUL | N/A Duplex | N/A | N/A 3.347 in | N/A 0.748 in | N/A 1.496 in | N/A 15 º | N/A 5760 lbf25600 N | N/A 10200 lbf45200 N | N/A Ceramic |
N/A
|
| 3MMC209WICRDUL | N/A Duplex | N/A | N/A 3.347 in | N/A 0.748 in | N/A 1.496 in | N/A 25 º | N/A 5500 lbf24500 N | N/A 9700 lbf43100 N | N/A Ceramic |
N/A
|
| 3MM209WICRDUL | N/A Duplex | N/A | N/A 3.347 in | N/A 0.748 in | N/A 1.496 in | N/A 25 º | N/A 6200 lbf27600 N | N/A 9700 lbf43100 N | N/A STEEL |
N/A
|
| 2MV209WICRDUL | N/A Duplex | N/A | N/A 3.347 in | N/A 0.748 in | N/A 1.496 in | N/A 15 º | N/A 6470 lbf28800 N | N/A 10200 lbf45200 N | N/A STEEL |
N/A
|
| 3MV209WICRDUL | N/A Duplex | N/A | N/A 3.347 in | N/A 0.748 in | N/A 1.496 in | N/A 25 º | N/A 6200 lbf27600 N | N/A 9700 lbf43100 N | N/A STEEL |
N/A
|
| 2MVC209WICRDUL | N/A Duplex | N/A | N/A 3.347 in | N/A 0.748 in | N/A 1.496 in | N/A 15 º | N/A 5760 lbf25600 N | N/A 10200 lbf45200 N | N/A Ceramic |
N/A
|
| 3MVC209WICRDUL | N/A Duplex | N/A | N/A 3.347 in | N/A 0.748 in | N/A 1.496 in | N/A 25 º | N/A 5500 lbf24500 N | N/A 9700 lbf43100 N | N/A Ceramic |
N/A
|
| 2MM209WICRTUL | N/A Triplex | N/A | N/A 3.347 in | N/A 0.748 in | N/A 2.244 in | N/A 15 º | N/A 6470 lbf28800 N | N/A 10200 lbf45200 N | N/A STEEL |
N/A
|
| 2MMC209WICRTUL | N/A Triplex | N/A | N/A 3.347 in | N/A 0.748 in | N/A 2.244 in | N/A 15 º | N/A 5760 lbf25600 N | N/A 10200 lbf45200 N | N/A Ceramic |
N/A
|