COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 206 207 208 209 210 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMC209WICRTUX N/A Triplex N/A N/A 3.347 in N/A 0.748 in N/A 2.244 in N/A 15 º N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A Ceramic N/A CAD Icon (for items table)
2MMC209WICRSUX N/A Single N/A N/A 3.347 in N/A 0.748 in N/A 0.748 in N/A 15 º N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A Ceramic N/A CAD Icon (for items table)
2MMC209WICRQUX N/A Quadruplex N/A N/A 3.347 in N/A 0.748 in N/A 2.992 in N/A 15 º N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A Ceramic N/A CAD Icon (for items table)
2MMC209WICRDUX N/A Duplex N/A N/A 3.347 in N/A 0.748 in N/A 1.496 in N/A 15 º N/A 5760 lbf25600 N N/A 10200 lbf45200 N N/A Ceramic N/A CAD Icon (for items table)
2MM209WICRTUX N/A Triplex N/A N/A 3.347 in N/A 0.748 in N/A 2.244 in N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MM209WICRSUX N/A Single N/A N/A 3.347 in N/A 0.748 in N/A 0.748 in N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MM209WICRQUX N/A Quadruplex N/A N/A 3.347 in N/A 0.748 in N/A 2.992 in N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MM209WICRDUX N/A Duplex N/A N/A 3.347 in N/A 0.748 in N/A 1.496 in N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MM209WI TUM N/A Triplex N/A N/A 3.347 in N/A 0.748 in N/A 2.244 in N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MM209WI TUL N/A Triplex N/A N/A 3.347 in N/A 0.748 in N/A 2.244 in N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MM209WI SUM N/A Single N/A N/A 3.347 in N/A 0.748 in N/A 0.748 in N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MM209WI SUL N/A Single N/A N/A 3.347 in N/A 0.748 in N/A 0.748 in N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MM209WI DUMFS637 N/A Duplex N/A N/A 3.347 in N/A 0.748 in N/A 1.496 in N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MM209WI DULFS934 N/A Duplex N/A N/A 3.347 in N/A 0.748 in N/A 1.496 in N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MM209WI DULFS637 N/A Duplex N/A N/A 3.347 in N/A 0.748 in N/A 1.496 in N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MM209WI DUL N/A Duplex N/A N/A 3.347 in N/A 0.748 in N/A 1.496 in N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MM209WI DUH N/A Duplex N/A N/A 3.347 in N/A 0.748 in N/A 1.496 in N/A 15 º N/A 6470 lbf28800 N N/A 10200 lbf45200 N N/A STEEL N/A CAD Icon (for items table)
2MM309WICRSUH N/A Single N/A N/A 3.937 in N/A 0.984 in N/A 0.984 in N/A 15 º N/A 8650 lbf38700 N N/A 15000 lbf66500 N N/A STEEL N/A CAD Icon (for items table)
2MMC309WICRSUH N/A Single N/A N/A 3.937 in N/A 0.984 in N/A 0.984 in N/A 15 º N/A 7750 lbf34500 N N/A 15000 lbf66500 N N/A Ceramic N/A CAD Icon (for items table)
3MM309WICRSUH N/A Single N/A N/A 3.937 in N/A 0.984 in N/A 0.984 in N/A 25 º N/A 8500 lbf37400 N N/A 14400 lbf64100 N N/A STEEL N/A CAD Icon (for items table)
3MMC309WICRSUH N/A Single N/A N/A 3.937 in N/A 0.984 in N/A 0.984 in N/A 25 º N/A 7480 lbf33300 N N/A 14400 lbf64100 N N/A Ceramic N/A CAD Icon (for items table)
2MM309WICRDUH N/A Duplex N/A N/A 3.937 in N/A 0.984 in N/A 1.969 in N/A 15 º N/A 8650 lbf38700 N N/A 15000 lbf66500 N N/A STEEL N/A CAD Icon (for items table)
2MMC309WICRDUH N/A Duplex N/A N/A 3.937 in N/A 0.984 in N/A 1.969 in N/A 15 º N/A 7750 lbf34500 N N/A 15000 lbf66500 N N/A Ceramic N/A CAD Icon (for items table)
3MM309WICRDUH N/A Duplex N/A N/A 3.937 in N/A 0.984 in N/A 1.969 in N/A 25 º N/A 8500 lbf37400 N N/A 14400 lbf64100 N N/A STEEL N/A CAD Icon (for items table)
3MMC309WICRDUH N/A Duplex N/A N/A 3.937 in N/A 0.984 in N/A 1.969 in N/A 25 º N/A 7480 lbf33300 N N/A 14400 lbf64100 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 206 207 208 209 210 »