Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM309WICRTUH | N/A Triplex | N/A | N/A 3.937 in | N/A 0.984 in | N/A 2.953 in | N/A 15 º | N/A 8650 lbf38700 N | N/A 15000 lbf66500 N | N/A STEEL |
N/A
|
| 2MMC309WICRTUH | N/A Triplex | N/A | N/A 3.937 in | N/A 0.984 in | N/A 2.953 in | N/A 15 º | N/A 7750 lbf34500 N | N/A 15000 lbf66500 N | N/A Ceramic |
N/A
|
| 3MM309WICRTUH | N/A Triplex | N/A | N/A 3.937 in | N/A 0.984 in | N/A 2.953 in | N/A 25 º | N/A 8500 lbf37400 N | N/A 14400 lbf64100 N | N/A STEEL |
N/A
|
| 3MMC309WICRTUH | N/A Triplex | N/A | N/A 3.937 in | N/A 0.984 in | N/A 2.953 in | N/A 25 º | N/A 7480 lbf33300 N | N/A 14400 lbf64100 N | N/A Ceramic |
N/A
|
| 2MM309WICRQUH | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.984 in | N/A 3.937 in | N/A 15 º | N/A 8650 lbf38700 N | N/A 15000 lbf66500 N | N/A STEEL |
N/A
|
| 2MMC309WICRQUH | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.984 in | N/A 3.937 in | N/A 15 º | N/A 7750 lbf34500 N | N/A 15000 lbf66500 N | N/A Ceramic |
N/A
|
| 3MM309WICRQUH | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.984 in | N/A 3.937 in | N/A 25 º | N/A 8500 lbf37400 N | N/A 14400 lbf64100 N | N/A STEEL |
N/A
|
| 3MMC309WICRQUH | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.984 in | N/A 3.937 in | N/A 25 º | N/A 7480 lbf33300 N | N/A 14400 lbf64100 N | N/A Ceramic |
N/A
|
| 2MM309WICRSUM | N/A Single | N/A | N/A 3.937 in | N/A 0.984 in | N/A 0.984 in | N/A 15 º | N/A 8650 lbf38700 N | N/A 15000 lbf66500 N | N/A STEEL |
N/A
|
| 2MMC309WICRSUM | N/A Single | N/A | N/A 3.937 in | N/A 0.984 in | N/A 0.984 in | N/A 15 º | N/A 7750 lbf34500 N | N/A 15000 lbf66500 N | N/A Ceramic |
N/A
|
| 3MM309WICRSUM | N/A Single | N/A | N/A 3.937 in | N/A 0.984 in | N/A 0.984 in | N/A 25 º | N/A 8500 lbf37400 N | N/A 14400 lbf64100 N | N/A STEEL |
N/A
|
| 3MMC309WICRSUM | N/A Single | N/A | N/A 3.937 in | N/A 0.984 in | N/A 0.984 in | N/A 25 º | N/A 7480 lbf33300 N | N/A 14400 lbf64100 N | N/A Ceramic |
N/A
|
| 2MM309WICRDUM | N/A Duplex | N/A | N/A 3.937 in | N/A 0.984 in | N/A 1.969 in | N/A 15 º | N/A 8650 lbf38700 N | N/A 15000 lbf66500 N | N/A STEEL |
N/A
|
| 2MMC309WICRDUM | N/A Duplex | N/A | N/A 3.937 in | N/A 0.984 in | N/A 1.969 in | N/A 15 º | N/A 7750 lbf34500 N | N/A 15000 lbf66500 N | N/A Ceramic |
N/A
|
| 3MM309WICRDUM | N/A Duplex | N/A | N/A 3.937 in | N/A 0.984 in | N/A 1.969 in | N/A 25 º | N/A 8500 lbf37400 N | N/A 14400 lbf64100 N | N/A STEEL |
N/A
|
| 3MMC309WICRDUM | N/A Duplex | N/A | N/A 3.937 in | N/A 0.984 in | N/A 1.969 in | N/A 25 º | N/A 7480 lbf33300 N | N/A 14400 lbf64100 N | N/A Ceramic |
N/A
|
| 2MM309WICRTUM | N/A Triplex | N/A | N/A 3.937 in | N/A 0.984 in | N/A 2.953 in | N/A 15 º | N/A 8650 lbf38700 N | N/A 15000 lbf66500 N | N/A STEEL |
N/A
|
| 2MMC309WICRTUM | N/A Triplex | N/A | N/A 3.937 in | N/A 0.984 in | N/A 2.953 in | N/A 15 º | N/A 7750 lbf34500 N | N/A 15000 lbf66500 N | N/A Ceramic |
N/A
|
| 3MM309WICRTUM | N/A Triplex | N/A | N/A 3.937 in | N/A 0.984 in | N/A 2.953 in | N/A 25 º | N/A 8500 lbf37400 N | N/A 14400 lbf64100 N | N/A STEEL |
N/A
|
| 3MMC309WICRTUM | N/A Triplex | N/A | N/A 3.937 in | N/A 0.984 in | N/A 2.953 in | N/A 25 º | N/A 7480 lbf33300 N | N/A 14400 lbf64100 N | N/A Ceramic |
N/A
|
| 2MM309WICRQUM | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.984 in | N/A 3.937 in | N/A 15 º | N/A 8650 lbf38700 N | N/A 15000 lbf66500 N | N/A STEEL |
N/A
|
| 2MMC309WICRQUM | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.984 in | N/A 3.937 in | N/A 15 º | N/A 7750 lbf34500 N | N/A 15000 lbf66500 N | N/A Ceramic |
N/A
|
| 3MM309WICRQUM | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.984 in | N/A 3.937 in | N/A 25 º | N/A 8500 lbf37400 N | N/A 14400 lbf64100 N | N/A STEEL |
N/A
|
| 3MMC309WICRQUM | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.984 in | N/A 3.937 in | N/A 25 º | N/A 7480 lbf33300 N | N/A 14400 lbf64100 N | N/A Ceramic |
N/A
|
| 2MM309WICRSUL | N/A Single | N/A | N/A 3.937 in | N/A 0.984 in | N/A 0.984 in | N/A 15 º | N/A 8650 lbf38700 N | N/A 15000 lbf66500 N | N/A STEEL |
N/A
|