Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC309WICRSUL | N/A Single | N/A | N/A 3.937 in | N/A 0.984 in | N/A 0.984 in | N/A 15 º | N/A 7750 lbf34500 N | N/A 15000 lbf66500 N | N/A Ceramic |
N/A
|
| 3MM309WICRSUL | N/A Single | N/A | N/A 3.937 in | N/A 0.984 in | N/A 0.984 in | N/A 25 º | N/A 8500 lbf37400 N | N/A 14400 lbf64100 N | N/A STEEL |
N/A
|
| 3MMC309WICRSUL | N/A Single | N/A | N/A 3.937 in | N/A 0.984 in | N/A 0.984 in | N/A 25 º | N/A 7480 lbf33300 N | N/A 14400 lbf64100 N | N/A Ceramic |
N/A
|
| 2MM309WICRDUL | N/A Duplex | N/A | N/A 3.937 in | N/A 0.984 in | N/A 1.969 in | N/A 15 º | N/A 8650 lbf38700 N | N/A 15000 lbf66500 N | N/A STEEL |
N/A
|
| 2MMC309WICRDUL | N/A Duplex | N/A | N/A 3.937 in | N/A 0.984 in | N/A 1.969 in | N/A 15 º | N/A 7750 lbf34500 N | N/A 15000 lbf66500 N | N/A Ceramic |
N/A
|
| 3MM309WICRDUL | N/A Duplex | N/A | N/A 3.937 in | N/A 0.984 in | N/A 1.969 in | N/A 25 º | N/A 8500 lbf37400 N | N/A 14400 lbf64100 N | N/A STEEL |
N/A
|
| 3MMC309WICRDUL | N/A Duplex | N/A | N/A 3.937 in | N/A 0.984 in | N/A 1.969 in | N/A 25 º | N/A 7480 lbf33300 N | N/A 14400 lbf64100 N | N/A Ceramic |
N/A
|
| 2MM309WICRTUL | N/A Triplex | N/A | N/A 3.937 in | N/A 0.984 in | N/A 2.953 in | N/A 15 º | N/A 8650 lbf38700 N | N/A 15000 lbf66500 N | N/A STEEL |
N/A
|
| 2MMC309WICRTUL | N/A Triplex | N/A | N/A 3.937 in | N/A 0.984 in | N/A 2.953 in | N/A 15 º | N/A 7750 lbf34500 N | N/A 15000 lbf66500 N | N/A Ceramic |
N/A
|
| 3MM309WICRTUL | N/A Triplex | N/A | N/A 3.937 in | N/A 0.984 in | N/A 2.953 in | N/A 25 º | N/A 8500 lbf37400 N | N/A 14400 lbf64100 N | N/A STEEL |
N/A
|
| 3MMC309WICRTUL | N/A Triplex | N/A | N/A 3.937 in | N/A 0.984 in | N/A 2.953 in | N/A 25 º | N/A 7480 lbf33300 N | N/A 14400 lbf64100 N | N/A Ceramic |
N/A
|
| 2MM309WICRQUL | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.984 in | N/A 3.937 in | N/A 15 º | N/A 8650 lbf38700 N | N/A 15000 lbf66500 N | N/A STEEL |
N/A
|
| 2MMC309WICRQUL | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.984 in | N/A 3.937 in | N/A 15 º | N/A 7750 lbf34500 N | N/A 15000 lbf66500 N | N/A Ceramic |
N/A
|
| 3MM309WICRQUL | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.984 in | N/A 3.937 in | N/A 25 º | N/A 8500 lbf37400 N | N/A 14400 lbf64100 N | N/A STEEL |
N/A
|
| 3MMC309WICRQUL | N/A Quadruplex | N/A | N/A 3.937 in | N/A 0.984 in | N/A 3.937 in | N/A 25 º | N/A 7480 lbf33300 N | N/A 14400 lbf64100 N | N/A Ceramic |
N/A
|
| 3MM309WI DUL | N/A Duplex | N/A | N/A 3.937 in | N/A 0.984 in | N/A 1.969 in | N/A 25 º | N/A 8500 lbf37400 N | N/A 14400 lbf64100 N | N/A STEEL |
N/A
|
| 2MM309WICR | N/A Single | N/A | N/A 3.937 in | N/A 0.9843 in | N/A 0.9055 in | N/A 15 º | N/A 8650 lbf38700 N | N/A 15000 lbf66500 N | N/A STEEL |
N/A
|
| 2MVC9310WICRDUX | N/A Duplex | N/A | N/A 2.8346 in | N/A 0.4724 in | N/A 0.9448 in | N/A 15 º | N/A 2930 lbf13000 N | N/A 3950 lbf17600 N | N/A Ceramic |
N/A
|
| 2MVC9310WICRQUX | N/A Quadruplex | N/A | N/A 2.8346 in | N/A 0.4724 in | N/A 1.8896 in | N/A 15 º | N/A 2930 lbf13000 N | N/A 3950 lbf17600 N | N/A Ceramic |
N/A
|
| 2MVC9310WICRSUX | N/A Single | N/A | N/A 2.8346 in | N/A 0.4724 in | N/A 0.4724 in | N/A 15 º | N/A 2930 lbf13000 N | N/A 3950 lbf17600 N | N/A Ceramic |
N/A
|
| 2MVC9310WICRTUX | N/A Triplex | N/A | N/A 2.8346 in | N/A 0.4724 in | N/A 1.4172 in | N/A 15 º | N/A 2930 lbf13000 N | N/A 3950 lbf17600 N | N/A Ceramic |
N/A
|
| 3MVC9310WICRDUX | N/A Duplex | N/A | N/A 2.8346 in | N/A 0.4724 in | N/A 0.9448 in | N/A 25 º | N/A 2760 lbf12300 N | N/A 3730 lbf16600 N | N/A Ceramic |
N/A
|
| 3MVC9310WICRQUX | N/A Quadruplex | N/A | N/A 2.8346 in | N/A 0.4724 in | N/A 1.8896 in | N/A 25 º | N/A 2760 lbf12300 N | N/A 3730 lbf16600 N | N/A Ceramic |
N/A
|
| 3MVC9310WICRSUX | N/A Single | N/A | N/A 2.8346 in | N/A 0.4724 in | N/A 0.4724 in | N/A 25 º | N/A 2760 lbf12300 N | N/A 3730 lbf16600 N | N/A Ceramic |
N/A
|
| 3MVC9310WICRTUX | N/A Triplex | N/A | N/A 2.8346 in | N/A 0.4724 in | N/A 1.4172 in | N/A 25 º | N/A 2760 lbf12300 N | N/A 3730 lbf16600 N | N/A Ceramic |
N/A
|