COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 211 212 213 214 215 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMV9310HXVVSULFS934 N/A Single N/A N/A 2.8346 in N/A 0.4724 in N/A 0.4724 in N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A STEEL N/A CAD Icon (for items table)
3MV9310WICRDUMFS637 N/A Duplex N/A N/A 2.8346 in N/A 0.4724 in N/A 0.9448 in N/A 25 º N/A 3100 lbf13800 N N/A 3730 lbf16600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9310HXVVDUHFS934 N/A Duplex N/A N/A 2.8346 in N/A 0.4724 in N/A 1.4172 in N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9310HXVVDULFS934 N/A Duplex N/A N/A 2.8346 in N/A 0.4724 in N/A 0.9448 in N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9310HXVVDUMFS934 N/A Duplex N/A N/A 2.8346 in N/A 0.4724 in N/A 0.9448 in N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9310HXVVQUHFS934 N/A Quadruplex N/A N/A 2.8346 in N/A 0.4724 in N/A 0.9448 in N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9310HXVVQULFS934 N/A Quadruplex N/A N/A 2.8346 in N/A 0.4724 in N/A 1.8896 in N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9310HXVVQUMFS934 N/A Quadruplex N/A N/A 2.8346 in N/A 0.4724 in N/A 1.8896 in N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9310HXVVSUHFS934 N/A Single N/A N/A 2.8346 in N/A 0.4724 in N/A 1.8896 in N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9310HXVVSULFS637 N/A Single N/A N/A 2.8346 in N/A 0.4724 in N/A 0.4724 in N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9310HXVVSUMFS637 N/A Single N/A N/A 2.8346 in N/A 0.4724 in N/A 0.4724 in N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9310HXVVSUMFS934 N/A Single N/A N/A 2.8346 in N/A 0.4724 in N/A 0.4724 in N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9310HXVVTUHFS934 N/A Triplex N/A N/A 2.8346 in N/A 0.4724 in N/A 0.4724 in N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9310HXVVTULFS934 N/A Triplex N/A N/A 2.8346 in N/A 0.4724 in N/A 1.4172 in N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A STEEL N/A CAD Icon (for items table)
2MMV9310HXVVTUMFS934 N/A Triplex N/A N/A 2.8346 in N/A 0.4724 in N/A 1.4172 in N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A STEEL N/A CAD Icon (for items table)
2MMVC9310HXVVDUHFS934 N/A Duplex N/A N/A 2.8346 in N/A 0.4724 in N/A 1.4172 in N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9310HXVVDUMFS934 N/A Duplex N/A N/A 2.8346 in N/A 0.4724 in N/A 0.9448 in N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9310HXVVQUHFS934 N/A Quadruplex N/A N/A 2.8346 in N/A 0.4724 in N/A 0.9448 in N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9310HXVVQULFS934 N/A Quadruplex N/A N/A 2.8346 in N/A 0.4724 in N/A 1.8896 in N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9310HXVVQUMFS934 N/A Quadruplex N/A N/A 2.8346 in N/A 0.4724 in N/A 1.8896 in N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9310HXVVSUHFS934 N/A Single N/A N/A 2.8346 in N/A 0.4724 in N/A 1.8896 in N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9310HXVVSULFS637 N/A Single N/A N/A 2.8346 in N/A 0.4724 in N/A 0.4724 in N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9310HXVVSULFS934 N/A Single N/A N/A 2.8346 in N/A 0.4724 in N/A 0.4724 in N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9310HXVVSUMFS934 N/A Single N/A N/A 2.8346 in N/A 0.4724 in N/A 0.4724 in N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9310HXVVTUHFS934 N/A Triplex N/A N/A 2.8346 in N/A 0.4724 in N/A 0.4724 in N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 211 212 213 214 215 »