Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 211 212 213 214 215 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM218WICRQUX N/A Quadruplex N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 4.724 in120 mm N/A 15 º N/A 22000 lbf97900 N N/A 29200 lbf129900 N N/A STEEL N/A CAD Icon (for items table)
2MM218WICRDUX N/A Duplex N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 2.362 in60 mm N/A 15 º N/A 22000 lbf97900 N N/A 29200 lbf129900 N N/A STEEL N/A CAD Icon (for items table)
2MM218WI SUL N/A Single N/A 90 mm N/A 6.299 in160 mm N/A 1.181 in30 mm N/A 1.181 in30 mm N/A 15 º N/A 22000 lbf97900 N N/A 29200 lbf129900 N N/A STEEL N/A CAD Icon (for items table)
2MM9319WICRSUH N/A Single N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A STEEL N/A CAD Icon (for items table)
2MMC9319WICRSUH N/A Single N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A Ceramic N/A CAD Icon (for items table)
3MM9319WICRSUH N/A Single N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A STEEL N/A CAD Icon (for items table)
3MMC9319WICRSUH N/A Single N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A Ceramic N/A CAD Icon (for items table)
2MV9319WICRSUH N/A Single N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A STEEL N/A CAD Icon (for items table)
2MVC9319WICRSUH N/A Single N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A Ceramic N/A CAD Icon (for items table)
3MV9319WICRSUH N/A Single N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A STEEL N/A CAD Icon (for items table)
3MVC9319WICRSUH N/A Single N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A Ceramic N/A CAD Icon (for items table)
2MM9319WICRDUH N/A Duplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A STEEL N/A CAD Icon (for items table)
2MMC9319WICRDUH N/A Duplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A Ceramic N/A CAD Icon (for items table)
3MM9319WICRDUH N/A Duplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A STEEL N/A CAD Icon (for items table)
3MMC9319WICRDUH N/A Duplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A Ceramic N/A CAD Icon (for items table)
2MV9319WICRDUH N/A Duplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A STEEL N/A CAD Icon (for items table)
2MVC9319WICRDUH N/A Duplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A Ceramic N/A CAD Icon (for items table)
3MV9319WICRDUH N/A Duplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A STEEL N/A CAD Icon (for items table)
3MVC9319WICRDUH N/A Duplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A Ceramic N/A CAD Icon (for items table)
2MM9319WICRTUH N/A Triplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A STEEL N/A CAD Icon (for items table)
2MMC9319WICRTUH N/A Triplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A Ceramic N/A CAD Icon (for items table)
3MM9319WICRTUH N/A Triplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A STEEL N/A CAD Icon (for items table)
3MMC9319WICRTUH N/A Triplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A Ceramic N/A CAD Icon (for items table)
2MV9319WICRTUH N/A Triplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A STEEL N/A CAD Icon (for items table)
2MVC9319WICRTUH N/A Triplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 15 º N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A Ceramic N/A CAD Icon (for items table)
3MV9319WICRTUH N/A Triplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A STEEL N/A CAD Icon (for items table)
3MVC9319WICRTUH N/A Triplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.126 in54 mm N/A 25 º N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A Ceramic N/A CAD Icon (for items table)
2MM9319WICRQUH N/A Quadruplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A STEEL N/A CAD Icon (for items table)
2MMC9319WICRQUH N/A Quadruplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A Ceramic N/A CAD Icon (for items table)
3MM9319WICRQUH N/A Quadruplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A STEEL N/A CAD Icon (for items table)
3MMC9319WICRQUH N/A Quadruplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A Ceramic N/A CAD Icon (for items table)
2MV9319WICRQUH N/A Quadruplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A STEEL N/A CAD Icon (for items table)
2MVC9319WICRQUH N/A Quadruplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 15 º N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A Ceramic N/A CAD Icon (for items table)
3MV9319WICRQUH N/A Quadruplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A STEEL N/A CAD Icon (for items table)
3MVC9319WICRQUH N/A Quadruplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 2.835 in72 mm N/A 25 º N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A Ceramic N/A CAD Icon (for items table)
2MM9319WICRSUM N/A Single N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A STEEL N/A CAD Icon (for items table)
2MMC9319WICRSUM N/A Single N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A Ceramic N/A CAD Icon (for items table)
3MM9319WICRSUM N/A Single N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A STEEL N/A CAD Icon (for items table)
3MMC9319WICRSUM N/A Single N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A Ceramic N/A CAD Icon (for items table)
2MV9319WICRSUM N/A Single N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A STEEL N/A CAD Icon (for items table)
2MVC9319WICRSUM N/A Single N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 15 º N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A Ceramic N/A CAD Icon (for items table)
3MV9319WICRSUM N/A Single N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A STEEL N/A CAD Icon (for items table)
3MVC9319WICRSUM N/A Single N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 0.709 in18 mm N/A 25 º N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A Ceramic N/A CAD Icon (for items table)
2MM9319WICRDUM N/A Duplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A STEEL N/A CAD Icon (for items table)
2MMC9319WICRDUM N/A Duplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A Ceramic N/A CAD Icon (for items table)
3MM9319WICRDUM N/A Duplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A STEEL N/A CAD Icon (for items table)
3MMC9319WICRDUM N/A Duplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 8840 lbf39300 N N/A 9910 lbf44100 N N/A Ceramic N/A CAD Icon (for items table)
2MV9319WICRDUM N/A Duplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 10700 lbf47400 N N/A 10500 lbf46800 N N/A STEEL N/A CAD Icon (for items table)
2MVC9319WICRDUM N/A Duplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 15 º N/A 9480 lbf42200 N N/A 10500 lbf46800 N N/A Ceramic N/A CAD Icon (for items table)
3MV9319WICRDUM N/A Duplex N/A 95 mm N/A 5.118 in130 mm N/A 0.709 in18 mm N/A 1.417 in36 mm N/A 25 º N/A 9930 lbf44200 N N/A 9910 lbf44100 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 211 212 213 214 215 »