COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 211 212 213 214 215 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MVC9310WICRTUH N/A Triplex N/A N/A 2.835 in N/A 0.472 in N/A 1.417 in N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A Ceramic N/A CAD Icon (for items table)
2MM9310WICRQUH N/A Quadruplex N/A N/A 2.835 in N/A 0.472 in N/A 1.890 in N/A 15 º N/A 3290 lbf14600 N N/A 3950 lbf17600 N N/A STEEL N/A CAD Icon (for items table)
2MMC9310WICRQUH N/A Quadruplex N/A N/A 2.835 in N/A 0.472 in N/A 1.890 in N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD Icon (for items table)
3MM9310WICRQUH N/A Quadruplex N/A N/A 2.835 in N/A 0.472 in N/A 1.890 in N/A 25 º N/A 3100 lbf13800 N N/A 3730 lbf16600 N N/A STEEL N/A CAD Icon (for items table)
3MMC9310WICRQUH N/A Quadruplex N/A N/A 2.835 in N/A 0.472 in N/A 1.890 in N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A Ceramic N/A CAD Icon (for items table)
2MV9310WICRQUH N/A Quadruplex N/A N/A 2.835 in N/A 0.472 in N/A 1.890 in N/A 15 º N/A 3290 lbf14600 N N/A 3950 lbf17600 N N/A STEEL N/A CAD Icon (for items table)
2MVC9310WICRQUH N/A Quadruplex N/A N/A 2.835 in N/A 0.472 in N/A 1.890 in N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD Icon (for items table)
3MV9310WICRQUH N/A Quadruplex N/A N/A 2.835 in N/A 0.472 in N/A 1.890 in N/A 25 º N/A 3100 lbf13800 N N/A 3730 lbf16600 N N/A STEEL N/A CAD Icon (for items table)
3MVC9310WICRQUH N/A Quadruplex N/A N/A 2.835 in N/A 0.472 in N/A 1.890 in N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A Ceramic N/A CAD Icon (for items table)
2MM9310WICRSUM N/A Single N/A N/A 2.835 in N/A 0.472 in N/A 0.472 in N/A 15 º N/A 3290 lbf14600 N N/A 3950 lbf17600 N N/A STEEL N/A CAD Icon (for items table)
2MMC9310WICRSUM N/A Single N/A N/A 2.835 in N/A 0.472 in N/A 0.472 in N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD Icon (for items table)
3MM9310WICRSUM N/A Single N/A N/A 2.835 in N/A 0.472 in N/A 0.472 in N/A 25 º N/A 3100 lbf13800 N N/A 3730 lbf16600 N N/A STEEL N/A CAD Icon (for items table)
3MMC9310WICRSUM N/A Single N/A N/A 2.835 in N/A 0.472 in N/A 0.472 in N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A Ceramic N/A CAD Icon (for items table)
2MV9310WICRSUM N/A Single N/A N/A 2.835 in N/A 0.472 in N/A 0.472 in N/A 15 º N/A 3290 lbf14600 N N/A 3950 lbf17600 N N/A STEEL N/A CAD Icon (for items table)
2MVC9310WICRSUM N/A Single N/A N/A 2.835 in N/A 0.472 in N/A 0.472 in N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD Icon (for items table)
3MV9310WICRSUM N/A Single N/A N/A 2.835 in N/A 0.472 in N/A 0.472 in N/A 25 º N/A 3100 lbf13800 N N/A 3730 lbf16600 N N/A STEEL N/A CAD Icon (for items table)
3MVC9310WICRSUM N/A Single N/A N/A 2.835 in N/A 0.472 in N/A 0.472 in N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A Ceramic N/A CAD Icon (for items table)
2MM9310WICRDUM N/A Duplex N/A N/A 2.835 in N/A 0.472 in N/A 0.945 in N/A 15 º N/A 3290 lbf14600 N N/A 3950 lbf17600 N N/A STEEL N/A CAD Icon (for items table)
2MMC9310WICRDUM N/A Duplex N/A N/A 2.835 in N/A 0.472 in N/A 0.945 in N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD Icon (for items table)
3MM9310WICRDUM N/A Duplex N/A N/A 2.835 in N/A 0.472 in N/A 0.945 in N/A 25 º N/A 3100 lbf13800 N N/A 3730 lbf16600 N N/A STEEL N/A CAD Icon (for items table)
3MMC9310WICRDUM N/A Duplex N/A N/A 2.835 in N/A 0.472 in N/A 0.945 in N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A Ceramic N/A CAD Icon (for items table)
2MV9310WICRDUM N/A Duplex N/A N/A 2.835 in N/A 0.472 in N/A 0.945 in N/A 15 º N/A 3290 lbf14600 N N/A 3950 lbf17600 N N/A STEEL N/A CAD Icon (for items table)
2MVC9310WICRDUM N/A Duplex N/A N/A 2.835 in N/A 0.472 in N/A 0.945 in N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD Icon (for items table)
3MV9310WICRDUM N/A Duplex N/A N/A 2.835 in N/A 0.472 in N/A 0.945 in N/A 25 º N/A 3100 lbf13800 N N/A 3730 lbf16600 N N/A STEEL N/A CAD Icon (for items table)
3MVC9310WICRDUM N/A Duplex N/A N/A 2.835 in N/A 0.472 in N/A 0.945 in N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 211 212 213 214 215 »