COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 216 217 218 219 220 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM9310WICRTUM N/A Triplex N/A 50 mm N/A 2.835 in72 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 3290 lbf14600 N N/A 3950 lbf17600 N N/A STEEL N/A CAD Icon (for items table)
2MMC9310WICRTUM N/A Triplex N/A 50 mm N/A 2.835 in72 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD Icon (for items table)
3MM9310WICRTUM N/A Triplex N/A 50 mm N/A 2.835 in72 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 3100 lbf13800 N N/A 3730 lbf16600 N N/A STEEL N/A CAD Icon (for items table)
3MMC9310WICRTUM N/A Triplex N/A 50 mm N/A 2.835 in72 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A Ceramic N/A CAD Icon (for items table)
2MV9310WICRTUM N/A Triplex N/A 50 mm N/A 2.835 in72 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 3290 lbf14600 N N/A 3950 lbf17600 N N/A STEEL N/A CAD Icon (for items table)
2MVC9310WICRTUM N/A Triplex N/A 50 mm N/A 2.835 in72 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD Icon (for items table)
3MV9310WICRTUM N/A Triplex N/A 50 mm N/A 2.835 in72 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 3100 lbf13800 N N/A 3730 lbf16600 N N/A STEEL N/A CAD Icon (for items table)
3MVC9310WICRTUM N/A Triplex N/A 50 mm N/A 2.835 in72 mm N/A 0.472 in12 mm N/A 1.417 in36 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A Ceramic N/A CAD Icon (for items table)
2MM9310WICRQUM N/A Quadruplex N/A 50 mm N/A 2.835 in72 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 15 º N/A 3290 lbf14600 N N/A 3950 lbf17600 N N/A STEEL N/A CAD Icon (for items table)
2MMC9310WICRQUM N/A Quadruplex N/A 50 mm N/A 2.835 in72 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD Icon (for items table)
3MM9310WICRQUM N/A Quadruplex N/A 50 mm N/A 2.835 in72 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 25 º N/A 3100 lbf13800 N N/A 3730 lbf16600 N N/A STEEL N/A CAD Icon (for items table)
3MMC9310WICRQUM N/A Quadruplex N/A 50 mm N/A 2.835 in72 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A Ceramic N/A CAD Icon (for items table)
2MV9310WICRQUM N/A Quadruplex N/A 50 mm N/A 2.835 in72 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 15 º N/A 3290 lbf14600 N N/A 3950 lbf17600 N N/A STEEL N/A CAD Icon (for items table)
2MVC9310WICRQUM N/A Quadruplex N/A 50 mm N/A 2.835 in72 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD Icon (for items table)
3MV9310WICRQUM N/A Quadruplex N/A 50 mm N/A 2.835 in72 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 25 º N/A 3100 lbf13800 N N/A 3730 lbf16600 N N/A STEEL N/A CAD Icon (for items table)
3MVC9310WICRQUM N/A Quadruplex N/A 50 mm N/A 2.835 in72 mm N/A 0.472 in12 mm N/A 1.890 in48 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A Ceramic N/A CAD Icon (for items table)
2MM9310WICRSUL N/A Single N/A 50 mm N/A 2.835 in72 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 3290 lbf14600 N N/A 3950 lbf17600 N N/A STEEL N/A CAD Icon (for items table)
2MMC9310WICRSUL N/A Single N/A 50 mm N/A 2.835 in72 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD Icon (for items table)
3MM9310WICRSUL N/A Single N/A 50 mm N/A 2.835 in72 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 3100 lbf13800 N N/A 3730 lbf16600 N N/A STEEL N/A CAD Icon (for items table)
3MMC9310WICRSUL N/A Single N/A 50 mm N/A 2.835 in72 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A Ceramic N/A CAD Icon (for items table)
2MV9310WICRSUL N/A Single N/A 50 mm N/A 2.835 in72 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 3290 lbf14600 N N/A 3950 lbf17600 N N/A STEEL N/A CAD Icon (for items table)
2MVC9310WICRSUL N/A Single N/A 50 mm N/A 2.835 in72 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 15 º N/A 2930 lbf13000 N N/A 3950 lbf17600 N N/A Ceramic N/A CAD Icon (for items table)
3MV9310WICRSUL N/A Single N/A 50 mm N/A 2.835 in72 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 3100 lbf13800 N N/A 3730 lbf16600 N N/A STEEL N/A CAD Icon (for items table)
3MVC9310WICRSUL N/A Single N/A 50 mm N/A 2.835 in72 mm N/A 0.472 in12 mm N/A 0.472 in12 mm N/A 25 º N/A 2760 lbf12300 N N/A 3730 lbf16600 N N/A Ceramic N/A CAD Icon (for items table)
2MM9310WICRDUL N/A Duplex N/A 50 mm N/A 2.835 in72 mm N/A 0.472 in12 mm N/A 0.945 in24 mm N/A 15 º N/A 3290 lbf14600 N N/A 3950 lbf17600 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 216 217 218 219 220 »