Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9310WICRTUM | N/A Triplex | N/A | N/A 2.835 in | N/A 0.472 in | N/A 1.417 in | N/A 15 º | N/A 3290 lbf14600 N | N/A 3950 lbf17600 N | N/A STEEL |
N/A
|
| 2MMC9310WICRTUM | N/A Triplex | N/A | N/A 2.835 in | N/A 0.472 in | N/A 1.417 in | N/A 15 º | N/A 2930 lbf13000 N | N/A 3950 lbf17600 N | N/A Ceramic |
N/A
|
| 3MM9310WICRTUM | N/A Triplex | N/A | N/A 2.835 in | N/A 0.472 in | N/A 1.417 in | N/A 25 º | N/A 3100 lbf13800 N | N/A 3730 lbf16600 N | N/A STEEL |
N/A
|
| 3MMC9310WICRTUM | N/A Triplex | N/A | N/A 2.835 in | N/A 0.472 in | N/A 1.417 in | N/A 25 º | N/A 2760 lbf12300 N | N/A 3730 lbf16600 N | N/A Ceramic |
N/A
|
| 2MV9310WICRTUM | N/A Triplex | N/A | N/A 2.835 in | N/A 0.472 in | N/A 1.417 in | N/A 15 º | N/A 3290 lbf14600 N | N/A 3950 lbf17600 N | N/A STEEL |
N/A
|
| 2MVC9310WICRTUM | N/A Triplex | N/A | N/A 2.835 in | N/A 0.472 in | N/A 1.417 in | N/A 15 º | N/A 2930 lbf13000 N | N/A 3950 lbf17600 N | N/A Ceramic |
N/A
|
| 3MV9310WICRTUM | N/A Triplex | N/A | N/A 2.835 in | N/A 0.472 in | N/A 1.417 in | N/A 25 º | N/A 3100 lbf13800 N | N/A 3730 lbf16600 N | N/A STEEL |
N/A
|
| 3MVC9310WICRTUM | N/A Triplex | N/A | N/A 2.835 in | N/A 0.472 in | N/A 1.417 in | N/A 25 º | N/A 2760 lbf12300 N | N/A 3730 lbf16600 N | N/A Ceramic |
N/A
|
| 2MM9310WICRQUM | N/A Quadruplex | N/A | N/A 2.835 in | N/A 0.472 in | N/A 1.890 in | N/A 15 º | N/A 3290 lbf14600 N | N/A 3950 lbf17600 N | N/A STEEL |
N/A
|
| 2MMC9310WICRQUM | N/A Quadruplex | N/A | N/A 2.835 in | N/A 0.472 in | N/A 1.890 in | N/A 15 º | N/A 2930 lbf13000 N | N/A 3950 lbf17600 N | N/A Ceramic |
N/A
|
| 3MM9310WICRQUM | N/A Quadruplex | N/A | N/A 2.835 in | N/A 0.472 in | N/A 1.890 in | N/A 25 º | N/A 3100 lbf13800 N | N/A 3730 lbf16600 N | N/A STEEL |
N/A
|
| 3MMC9310WICRQUM | N/A Quadruplex | N/A | N/A 2.835 in | N/A 0.472 in | N/A 1.890 in | N/A 25 º | N/A 2760 lbf12300 N | N/A 3730 lbf16600 N | N/A Ceramic |
N/A
|
| 2MV9310WICRQUM | N/A Quadruplex | N/A | N/A 2.835 in | N/A 0.472 in | N/A 1.890 in | N/A 15 º | N/A 3290 lbf14600 N | N/A 3950 lbf17600 N | N/A STEEL |
N/A
|
| 2MVC9310WICRQUM | N/A Quadruplex | N/A | N/A 2.835 in | N/A 0.472 in | N/A 1.890 in | N/A 15 º | N/A 2930 lbf13000 N | N/A 3950 lbf17600 N | N/A Ceramic |
N/A
|
| 3MV9310WICRQUM | N/A Quadruplex | N/A | N/A 2.835 in | N/A 0.472 in | N/A 1.890 in | N/A 25 º | N/A 3100 lbf13800 N | N/A 3730 lbf16600 N | N/A STEEL |
N/A
|
| 3MVC9310WICRQUM | N/A Quadruplex | N/A | N/A 2.835 in | N/A 0.472 in | N/A 1.890 in | N/A 25 º | N/A 2760 lbf12300 N | N/A 3730 lbf16600 N | N/A Ceramic |
N/A
|
| 2MM9310WICRSUL | N/A Single | N/A | N/A 2.835 in | N/A 0.472 in | N/A 0.472 in | N/A 15 º | N/A 3290 lbf14600 N | N/A 3950 lbf17600 N | N/A STEEL |
N/A
|
| 2MMC9310WICRSUL | N/A Single | N/A | N/A 2.835 in | N/A 0.472 in | N/A 0.472 in | N/A 15 º | N/A 2930 lbf13000 N | N/A 3950 lbf17600 N | N/A Ceramic |
N/A
|
| 3MM9310WICRSUL | N/A Single | N/A | N/A 2.835 in | N/A 0.472 in | N/A 0.472 in | N/A 25 º | N/A 3100 lbf13800 N | N/A 3730 lbf16600 N | N/A STEEL |
N/A
|
| 3MMC9310WICRSUL | N/A Single | N/A | N/A 2.835 in | N/A 0.472 in | N/A 0.472 in | N/A 25 º | N/A 2760 lbf12300 N | N/A 3730 lbf16600 N | N/A Ceramic |
N/A
|
| 2MV9310WICRSUL | N/A Single | N/A | N/A 2.835 in | N/A 0.472 in | N/A 0.472 in | N/A 15 º | N/A 3290 lbf14600 N | N/A 3950 lbf17600 N | N/A STEEL |
N/A
|
| 2MVC9310WICRSUL | N/A Single | N/A | N/A 2.835 in | N/A 0.472 in | N/A 0.472 in | N/A 15 º | N/A 2930 lbf13000 N | N/A 3950 lbf17600 N | N/A Ceramic |
N/A
|
| 3MV9310WICRSUL | N/A Single | N/A | N/A 2.835 in | N/A 0.472 in | N/A 0.472 in | N/A 25 º | N/A 3100 lbf13800 N | N/A 3730 lbf16600 N | N/A STEEL |
N/A
|
| 3MVC9310WICRSUL | N/A Single | N/A | N/A 2.835 in | N/A 0.472 in | N/A 0.472 in | N/A 25 º | N/A 2760 lbf12300 N | N/A 3730 lbf16600 N | N/A Ceramic |
N/A
|
| 2MM9310WICRDUL | N/A Duplex | N/A | N/A 2.835 in | N/A 0.472 in | N/A 0.945 in | N/A 15 º | N/A 3290 lbf14600 N | N/A 3950 lbf17600 N | N/A STEEL |
N/A
|