Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9310WICRQUX | N/A Quadruplex | N/A | N/A 2.835 in | N/A 0.472 in | N/A 1.890 in | N/A 25 º | N/A 2760 lbf12300 N | N/A 3730 lbf16600 N | N/A Ceramic |
N/A
|
| 3MMC9310WICRDUX | N/A Duplex | N/A | N/A 2.835 in | N/A 0.472 in | N/A 0.945 in | N/A 25 º | N/A 2760 lbf12300 N | N/A 3730 lbf16600 N | N/A Ceramic |
N/A
|
| 3MM9310WICRTUX | N/A Triplex | N/A | N/A 2.835 in | N/A 0.472 in | N/A 1.417 in | N/A 25 º | N/A 3100 lbf13800 N | N/A 3730 lbf16600 N | N/A STEEL |
N/A
|
| 3MM9310WICRSUX | N/A Single | N/A | N/A 2.835 in | N/A 0.472 in | N/A 0.472 in | N/A 25 º | N/A 3100 lbf13800 N | N/A 3730 lbf16600 N | N/A STEEL |
N/A
|
| 3MM9310WICRQUX | N/A Quadruplex | N/A | N/A 2.835 in | N/A 0.472 in | N/A 1.890 in | N/A 25 º | N/A 3100 lbf13800 N | N/A 3730 lbf16600 N | N/A STEEL |
N/A
|
| 3MM9310WICRDUX | N/A Duplex | N/A | N/A 2.835 in | N/A 0.472 in | N/A 0.945 in | N/A 25 º | N/A 3100 lbf13800 N | N/A 3730 lbf16600 N | N/A STEEL |
N/A
|
| 3MM9310WI TUL | N/A Triplex | N/A | N/A 2.835 in | N/A 0.472 in | N/A 1.417 in | N/A 25 º | N/A 3100 lbf13800 N | N/A 3730 lbf16600 N | N/A STEEL |
N/A
|
| 3MM9310WI QUM | N/A Quadruplex | N/A | N/A 2.835 in | N/A 0.472 in | N/A 1.890 in | N/A 25 º | N/A 3100 lbf13800 N | N/A 3730 lbf16600 N | N/A STEEL |
N/A
|
| 3MM9310WI DUH | N/A Duplex | N/A | N/A 2.835 in | N/A 0.472 in | N/A 0.945 in | N/A 25 º | N/A 3100 lbf13800 N | N/A 3730 lbf16600 N | N/A STEEL |
N/A
|
| 2MMC9310WICRTUX | N/A Triplex | N/A | N/A 2.835 in | N/A 0.472 in | N/A 1.417 in | N/A 15 º | N/A 2930 lbf13000 N | N/A 3950 lbf17600 N | N/A Ceramic |
N/A
|
| 2MMC9310WICRSUX | N/A Single | N/A | N/A 2.835 in | N/A 0.472 in | N/A 0.472 in | N/A 15 º | N/A 2930 lbf13000 N | N/A 3950 lbf17600 N | N/A Ceramic |
N/A
|
| 2MMC9310WICRQUX | N/A Quadruplex | N/A | N/A 2.835 in | N/A 0.472 in | N/A 1.890 in | N/A 15 º | N/A 2930 lbf13000 N | N/A 3950 lbf17600 N | N/A Ceramic |
N/A
|
| 2MMC9310WICRDUX | N/A Duplex | N/A | N/A 2.835 in | N/A 0.472 in | N/A 0.945 in | N/A 15 º | N/A 2930 lbf13000 N | N/A 3950 lbf17600 N | N/A Ceramic |
N/A
|
| 2MMC9310WI DUL | N/A Duplex | N/A | N/A 2.835 in | N/A 0.472 in | N/A 0.945 in | N/A 15 º | N/A 2930 lbf13000 N | N/A 3950 lbf17600 N | N/A Ceramic |
N/A
|
| 2MM9310WICRTUX | N/A Triplex | N/A | N/A 2.835 in | N/A 0.472 in | N/A 1.417 in | N/A 15 º | N/A 3290 lbf14600 N | N/A 3950 lbf17600 N | N/A STEEL |
N/A
|
| 2MM9310WICRSUX | N/A Single | N/A | N/A 2.835 in | N/A 0.472 in | N/A 0.472 in | N/A 15 º | N/A 3290 lbf14600 N | N/A 3950 lbf17600 N | N/A STEEL |
N/A
|
| 2MM9310WICRQUX | N/A Quadruplex | N/A | N/A 2.835 in | N/A 0.472 in | N/A 1.890 in | N/A 15 º | N/A 3290 lbf14600 N | N/A 3950 lbf17600 N | N/A STEEL |
N/A
|
| 2MM9310WICRDUX | N/A Duplex | N/A | N/A 2.835 in | N/A 0.472 in | N/A 0.945 in | N/A 15 º | N/A 3290 lbf14600 N | N/A 3950 lbf17600 N | N/A STEEL |
N/A
|
| 2MM9310WI QUL | N/A Quadruplex | N/A | N/A 2.835 in | N/A 0.472 in | N/A 1.890 in | N/A 15 º | N/A 3290 lbf14600 N | N/A 3950 lbf17600 N | N/A STEEL |
N/A
|
| 2MM9310WI DUM | N/A Duplex | N/A | N/A 2.835 in | N/A 0.472 in | N/A 0.945 in | N/A 15 º | N/A 3290 lbf14600 N | N/A 3950 lbf17600 N | N/A STEEL |
N/A
|
| 2MM9310WI DUL | N/A Duplex | N/A | N/A 2.835 in | N/A 0.472 in | N/A 0.945 in | N/A 15 º | N/A 3290 lbf14600 N | N/A 3950 lbf17600 N | N/A STEEL |
N/A
|
| 2MM9310WI DUH | N/A Duplex | N/A | N/A 2.835 in | N/A 0.472 in | N/A 0.945 in | N/A 15 º | N/A 3290 lbf14600 N | N/A 3950 lbf17600 N | N/A STEEL |
N/A
|
| 2MM9110WICRDUX | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.2598 in | N/A 15 º | N/A 4670 lbf20800 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MMV9110HXCRDUX | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.2598 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MMV9110HXCRQUX | N/A Quadruplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 2.5196 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|