Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 216 217 218 219 220 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MV219WICRSUM N/A Single N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 1.26 in32 mm N/A 25 º N/A 24000 lbf106800 N N/A 31500 lbf140100 N N/A STEEL N/A CAD Icon (for items table)
3MVC219WICRSUM N/A Single N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 1.26 in32 mm N/A 25 º N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A Ceramic N/A CAD Icon (for items table)
2MM219WICRDUM N/A Duplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 2.520 in64 mm N/A 15 º N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A STEEL N/A CAD Icon (for items table)
2MMC219WICRDUM N/A Duplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 2.520 in64 mm N/A 15 º N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A Ceramic N/A CAD Icon (for items table)
3MMC219WICRDUM N/A Duplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 2.520 in64 mm N/A 25 º N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A Ceramic N/A CAD Icon (for items table)
3MM219WICRDUM N/A Duplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 2.520 in64 mm N/A 25 º N/A 24000 lbf106800 N N/A 31500 lbf140100 N N/A STEEL N/A CAD Icon (for items table)
2MV219WICRDUM N/A Duplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 2.520 in64 mm N/A 15 º N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A STEEL N/A CAD Icon (for items table)
2MVC219WICRDUM N/A Duplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 2.520 in64 mm N/A 15 º N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A Ceramic N/A CAD Icon (for items table)
3MV219WICRDUM N/A Duplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 2.520 in64 mm N/A 25 º N/A 24000 lbf106800 N N/A 31500 lbf140100 N N/A STEEL N/A CAD Icon (for items table)
3MVC219WICRDUM N/A Duplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 2.520 in64 mm N/A 25 º N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A Ceramic N/A CAD Icon (for items table)
2MM219WICRTUM N/A Triplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 3.779 in96 mm N/A 15 º N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A STEEL N/A CAD Icon (for items table)
2MMC219WICRTUM N/A Triplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 3.779 in96 mm N/A 15 º N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A Ceramic N/A CAD Icon (for items table)
3MMC219WICRTUM N/A Triplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 3.779 in96 mm N/A 25 º N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A Ceramic N/A CAD Icon (for items table)
3MM219WICRTUM N/A Triplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 3.779 in96 mm N/A 25 º N/A 24000 lbf106800 N N/A 31500 lbf140100 N N/A STEEL N/A CAD Icon (for items table)
2MV219WICRTUM N/A Triplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 3.779 in96 mm N/A 15 º N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A STEEL N/A CAD Icon (for items table)
2MVC219WICRTUM N/A Triplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 3.779 in96 mm N/A 15 º N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A Ceramic N/A CAD Icon (for items table)
3MV219WICRTUM N/A Triplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 3.779 in96 mm N/A 25 º N/A 24000 lbf106800 N N/A 31500 lbf140100 N N/A STEEL N/A CAD Icon (for items table)
3MVC219WICRTUM N/A Triplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 3.779 in96 mm N/A 25 º N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A Ceramic N/A CAD Icon (for items table)
2MM219WICRQUM N/A Quadruplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 5.039 in128 mm N/A 15 º N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A STEEL N/A CAD Icon (for items table)
2MMC219WICRQUM N/A Quadruplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 5.039 in128 mm N/A 15 º N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A Ceramic N/A CAD Icon (for items table)
3MMC219WICRQUM N/A Quadruplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 5.039 in128 mm N/A 25 º N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A Ceramic N/A CAD Icon (for items table)
3MM219WICRQUM N/A Quadruplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 5.039 in128 mm N/A 25 º N/A 24000 lbf106800 N N/A 31500 lbf140100 N N/A STEEL N/A CAD Icon (for items table)
2MV219WICRQUM N/A Quadruplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 5.039 in128 mm N/A 15 º N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A STEEL N/A CAD Icon (for items table)
2MVC219WICRQUM N/A Quadruplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 5.039 in128 mm N/A 15 º N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A Ceramic N/A CAD Icon (for items table)
3MV219WICRQUM N/A Quadruplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 5.039 in128 mm N/A 25 º N/A 24000 lbf106800 N N/A 31500 lbf140100 N N/A STEEL N/A CAD Icon (for items table)
3MVC219WICRQUM N/A Quadruplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 5.039 in128 mm N/A 25 º N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A Ceramic N/A CAD Icon (for items table)
2MM219WICRSUL N/A Single N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 1.26 in32 mm N/A 15 º N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A STEEL N/A CAD Icon (for items table)
2MMC219WICRSUL N/A Single N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 1.26 in32 mm N/A 15 º N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A Ceramic N/A CAD Icon (for items table)
3MMC219WICRSUL N/A Single N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 1.26 in32 mm N/A 25 º N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A Ceramic N/A CAD Icon (for items table)
3MM219WICRSUL N/A Single N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 1.26 in32 mm N/A 25 º N/A 24000 lbf106800 N N/A 31500 lbf140100 N N/A STEEL N/A CAD Icon (for items table)
2MV219WICRSUL N/A Single N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 1.26 in32 mm N/A 15 º N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A STEEL N/A CAD Icon (for items table)
2MVC219WICRSUL N/A Single N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 1.26 in32 mm N/A 15 º N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A Ceramic N/A CAD Icon (for items table)
3MV219WICRSUL N/A Single N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 1.26 in32 mm N/A 25 º N/A 24000 lbf106800 N N/A 31500 lbf140100 N N/A STEEL N/A CAD Icon (for items table)
3MVC219WICRSUL N/A Single N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 1.26 in32 mm N/A 25 º N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A Ceramic N/A CAD Icon (for items table)
2MM219WICRDUL N/A Duplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 2.520 in64 mm N/A 15 º N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A STEEL N/A CAD Icon (for items table)
2MMC219WICRDUL N/A Duplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 2.520 in64 mm N/A 15 º N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A Ceramic N/A CAD Icon (for items table)
3MMC219WICRDUL N/A Duplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 2.520 in64 mm N/A 25 º N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A Ceramic N/A CAD Icon (for items table)
3MM219WICRDUL N/A Duplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 2.520 in64 mm N/A 25 º N/A 24000 lbf106800 N N/A 31500 lbf140100 N N/A STEEL N/A CAD Icon (for items table)
2MV219WICRDUL N/A Duplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 2.520 in64 mm N/A 15 º N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A STEEL N/A CAD Icon (for items table)
2MVC219WICRDUL N/A Duplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 2.520 in64 mm N/A 15 º N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A Ceramic N/A CAD Icon (for items table)
3MV219WICRDUL N/A Duplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 2.520 in64 mm N/A 25 º N/A 24000 lbf106800 N N/A 31500 lbf140100 N N/A STEEL N/A CAD Icon (for items table)
3MVC219WICRDUL N/A Duplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 2.520 in64 mm N/A 25 º N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A Ceramic N/A CAD Icon (for items table)
2MM219WICRTUL N/A Triplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 3.779 in96 mm N/A 15 º N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A STEEL N/A CAD Icon (for items table)
2MMC219WICRTUL N/A Triplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 3.779 in96 mm N/A 15 º N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A Ceramic N/A CAD Icon (for items table)
3MMC219WICRTUL N/A Triplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 3.779 in96 mm N/A 25 º N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A Ceramic N/A CAD Icon (for items table)
3MM219WICRTUL N/A Triplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 3.779 in96 mm N/A 25 º N/A 24000 lbf106800 N N/A 31500 lbf140100 N N/A STEEL N/A CAD Icon (for items table)
2MV219WICRTUL N/A Triplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 3.779 in96 mm N/A 15 º N/A 25000 lbf112000 N N/A 33100 lbf147100 N N/A STEEL N/A CAD Icon (for items table)
2MVC219WICRTUL N/A Triplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 3.779 in96 mm N/A 15 º N/A 22400 lbf99600 N N/A 33100 lbf147100 N N/A Ceramic N/A CAD Icon (for items table)
3MV219WICRTUL N/A Triplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 3.779 in96 mm N/A 25 º N/A 24000 lbf106800 N N/A 31500 lbf140100 N N/A STEEL N/A CAD Icon (for items table)
3MVC219WICRTUL N/A Triplex N/A 95 mm N/A 6.693 in170 mm N/A 1.260 in32 mm N/A 3.779 in96 mm N/A 25 º N/A 21300 lbf94900 N N/A 31500 lbf140100 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 216 217 218 219 220 »