COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 21 22 23 24 25 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMC9301WICRTUM N/A Triplex N/A N/A 0.945 in N/A 0.236 in N/A 0.709 in N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A Ceramic N/A CAD Icon (for items table)
3MM9301WICRTUM N/A Triplex N/A N/A 0.945 in N/A 0.236 in N/A 0.709 in N/A 25 º N/A 400 lbf1770 N N/A 800 lbf3550 N N/A STEEL N/A CAD Icon (for items table)
3MMC9301WICRTUM N/A Triplex N/A N/A 0.945 in N/A 0.236 in N/A 0.709 in N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A Ceramic N/A CAD Icon (for items table)
2MV9301WICRQUM N/A Quadruplex N/A N/A 0.945 in N/A 0.236 in N/A 0.945 in N/A 15 º N/A 410 lbf1840 N N/A 830 lbf3690 N N/A STEEL N/A CAD Icon (for items table)
2MVC9301WICRQUM N/A Quadruplex N/A N/A 0.945 in N/A 0.236 in N/A 0.945 in N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A Ceramic N/A CAD Icon (for items table)
3MV9301WICRQUM N/A Quadruplex N/A N/A 0.945 in N/A 0.236 in N/A 0.945 in N/A 25 º N/A 400 lbf1770 N N/A 800 lbf3550 N N/A STEEL N/A CAD Icon (for items table)
3MVC9301WICRQUM N/A Quadruplex N/A N/A 0.945 in N/A 0.236 in N/A 0.945 in N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A Ceramic N/A CAD Icon (for items table)
2MM9301WICRQUM N/A Quadruplex N/A N/A 0.945 in N/A 0.236 in N/A 0.945 in N/A 15 º N/A 410 lbf1840 N N/A 830 lbf3690 N N/A STEEL N/A CAD Icon (for items table)
2MMC9301WICRQUM N/A Quadruplex N/A N/A 0.945 in N/A 0.236 in N/A 0.945 in N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A Ceramic N/A CAD Icon (for items table)
3MM9301WICRQUM N/A Quadruplex N/A N/A 0.945 in N/A 0.236 in N/A 0.945 in N/A 25 º N/A 400 lbf1770 N N/A 800 lbf3550 N N/A STEEL N/A CAD Icon (for items table)
3MMC9301WICRQUM N/A Quadruplex N/A N/A 0.945 in N/A 0.236 in N/A 0.945 in N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A Ceramic N/A CAD Icon (for items table)
2MV9301WICRSUL N/A Single N/A N/A 0.945 in N/A 0.236 in N/A 0.236 in N/A 15 º N/A 410 lbf1840 N N/A 830 lbf3690 N N/A STEEL N/A CAD Icon (for items table)
2MVC9301WICRSUL N/A Single N/A N/A 0.945 in N/A 0.236 in N/A 0.236 in N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A Ceramic N/A CAD Icon (for items table)
3MV9301WICRSUL N/A Single N/A N/A 0.945 in N/A 0.236 in N/A 0.236 in N/A 25 º N/A 400 lbf1770 N N/A 800 lbf3550 N N/A STEEL N/A CAD Icon (for items table)
3MVC9301WICRSUL N/A Single N/A N/A 0.945 in N/A 0.236 in N/A 0.236 in N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A Ceramic N/A CAD Icon (for items table)
2MM9301WICRSUL N/A Single N/A N/A 0.945 in N/A 0.236 in N/A 0.236 in N/A 15 º N/A 410 lbf1840 N N/A 830 lbf3690 N N/A STEEL N/A CAD Icon (for items table)
2MMC9301WICRSUL N/A Single N/A N/A 0.945 in N/A 0.236 in N/A 0.236 in N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A Ceramic N/A CAD Icon (for items table)
3MM9301WICRSUL N/A Single N/A N/A 0.945 in N/A 0.236 in N/A 0.236 in N/A 25 º N/A 400 lbf1770 N N/A 800 lbf3550 N N/A STEEL N/A CAD Icon (for items table)
3MMC9301WICRSUL N/A Single N/A N/A 0.945 in N/A 0.236 in N/A 0.236 in N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A Ceramic N/A CAD Icon (for items table)
2MV9301WICRDUL N/A Duplex N/A N/A 0.945 in N/A 0.236 in N/A 0.472 in N/A 15 º N/A 410 lbf1840 N N/A 830 lbf3690 N N/A STEEL N/A CAD Icon (for items table)
2MVC9301WICRDUL N/A Duplex N/A N/A 0.945 in N/A 0.236 in N/A 0.472 in N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A Ceramic N/A CAD Icon (for items table)
3MV9301WICRDUL N/A Duplex N/A N/A 0.945 in N/A 0.236 in N/A 0.472 in N/A 25 º N/A 400 lbf1770 N N/A 800 lbf3550 N N/A STEEL N/A CAD Icon (for items table)
3MVC9301WICRDUL N/A Duplex N/A N/A 0.945 in N/A 0.236 in N/A 0.472 in N/A 25 º N/A 350 lbf1580 N N/A 800 lbf3550 N N/A Ceramic N/A CAD Icon (for items table)
2MM9301WICRDUL N/A Duplex N/A N/A 0.945 in N/A 0.236 in N/A 0.472 in N/A 15 º N/A 410 lbf1840 N N/A 830 lbf3690 N N/A STEEL N/A CAD Icon (for items table)
2MMC9301WICRDUL N/A Duplex N/A N/A 0.945 in N/A 0.236 in N/A 0.472 in N/A 15 º N/A 370 lbf1640 N N/A 830 lbf3690 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 21 22 23 24 25 »