Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMVC9110HXCRSUX | N/A Single | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 0.6299 in | N/A 25 º | N/A 3950 lbf17530 N | N/A 5910 lbf26300 N | N/A Ceramic |
N/A
|
| 3MMVC9110HXCRTUX | N/A Triplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.8897 in | N/A 25 º | N/A 3950 lbf17530 N | N/A 5910 lbf26300 N | N/A Ceramic |
N/A
|
| 3MVC9110WICRDUX | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.2598 in | N/A 25 º | N/A 3950 lbf17530 N | N/A 5910 lbf26300 N | N/A Ceramic |
N/A
|
| 3MVC9110WICRQUX | N/A Quadruplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 2.5196 in | N/A 25 º | N/A 3950 lbf17530 N | N/A 5910 lbf26300 N | N/A Ceramic |
N/A
|
| 3MVC9110WICRSUX | N/A Single | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 0.6299 in | N/A 25 º | N/A 3950 lbf17530 N | N/A 5910 lbf26300 N | N/A Ceramic |
N/A
|
| 3MVC9110WICRTUX | N/A Triplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.8897 in | N/A 25 º | N/A 3950 lbf17530 N | N/A 5910 lbf26300 N | N/A Ceramic |
N/A
|
| 2MM9110WICRTUMFS637 | N/A Triplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.8897 in | N/A 15 º | N/A 4670 lbf20800 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MMC9110WICRDULFS637 | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.2598 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A Ceramic |
N/A
|
| 2MMV9110HXVVDUMFS934 | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.2598 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MMV9110HXVVTULFS934 | N/A Triplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.8897 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MMVC9110HXCRDULFS637 | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.2598 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A Ceramic |
N/A
|
| 2MV9110WIPRLDUL | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.2598 in | N/A 15 º | N/A 4670 lbf20800 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MV9110WIPRLSUL | N/A Single | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 0.6299 in | N/A 15 º | N/A 4670 lbf20800 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MV9110WIPRLSUM | N/A Single | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 0.6299 in | N/A 15 º | N/A 4670 lbf20800 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 3MV9110WICRDUMFS637 | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 0.6299 in | N/A 25 º | N/A 4430 lbf19700 N | N/A 5910 lbf26300 N | N/A STEEL |
N/A
|
| 3MV9110WIPRLDUL | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.2598 in | N/A 25 º | N/A 4430 lbf19700 N | N/A 5910 lbf26300 N | N/A STEEL |
N/A
|
| 3MV9110WIPRLDUM | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.2598 in | N/A 25 º | N/A 4430 lbf19700 N | N/A 5910 lbf26300 N | N/A STEEL |
N/A
|
| 3MV9110WIPRLSUL | N/A Single | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.2598 in | N/A 25 º | N/A 4430 lbf19700 N | N/A 5910 lbf26300 N | N/A STEEL |
N/A
|
| 3MV9110WIPRLSUM | N/A Single | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 0.6299 in | N/A 25 º | N/A 4430 lbf19700 N | N/A 5910 lbf26300 N | N/A STEEL |
N/A
|
| 3MV9110WIPRLSUMFS637 | N/A Single | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 0.6299 in | N/A 25 º | N/A 4430 lbf19700 N | N/A 5910 lbf26300 N | N/A STEEL |
N/A
|
| 2MM9110WICR | N/A Single | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 2.5196 in | N/A 15 º | N/A 4670 lbf20800 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MM9110WICRDULFS934 | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 0.6299 in | N/A 15 º | N/A 4670 lbf20800 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MM9110WICRTULFS637 | N/A Triplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.2598 in | N/A 15 º | N/A 4670 lbf20800 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MMV9110HXCRDULFS637 | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.8897 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|
| 2MMV9110HXVVDUHFS934 | N/A Duplex | N/A | N/A 3.1496 in | N/A 0.6299 in | N/A 1.2598 in | N/A 15 º | N/A 4160 lbf18510 N | N/A 6270 lbf27900 N | N/A STEEL |
N/A
|